Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
M268748D | N/A M268700 | N/A 16.3750 in415.925 mm | N/A 8.2500 in209.550 mm | N/A 642000 lbf2860000 N | N/A 1250000 lbf5550000 N |
N/A ![]() |
M268749DGW | N/A M268700 | N/A 16.3750 in415.925 mm | N/A 8.2500 in209.550 mm | N/A 642000 lbf2860000 N | N/A 1250000 lbf5550000 N |
N/A ![]() |
M268749DW | N/A M268700 | N/A 16.3750 in415.925 mm | N/A 8.2500 in209.550 mm | N/A 642000 lbf2860000 N | N/A 1250000 lbf5550000 N |
N/A ![]() |
M270749ADW | N/A M270700 | N/A 17.6250 in447.675 mm | N/A 8.8125 in223.838 mm | N/A 736000 lbf3280000 N | N/A 1450000 lbf6430000 N |
N/A ![]() |
M270749D | N/A M270700 | N/A 17.6250 in447.675 mm | N/A 8.8125 in223.838 mm | N/A 736000 lbf3280000 N | N/A 1450000 lbf6430000 N |
N/A ![]() |
M270749DGW | N/A M270700 | N/A 17.6250 in447.675 mm | N/A 8.8125 in223.838 mm | N/A 736000 lbf3280000 N | N/A 1450000 lbf6430000 N |
N/A ![]() |
M270749DW | N/A M270700 | N/A 17.6250 in447.675 mm | N/A 8.8125 in223.838 mm | N/A 736000 lbf3280000 N | N/A 1450000 lbf6430000 N |
N/A ![]() |
M270749XDGW | N/A M270700 | N/A 17.6250 in447.675 mm | N/A 8.8125 in223.838 mm | N/A 693000 lbf3080000 N | N/A 1330000 lbf5900000 N |
N/A ![]() |
M272749DGW | N/A M272700 | N/A 18.8750 in479.425 mm | N/A 9.3750 in238.125 mm | N/A 839000 lbf3730000 N | N/A 1660000 lbf7400000 N |
N/A ![]() |
M272749DW | N/A M272700 | N/A 18.8750 in479.425 mm | N/A 9.3750 in238.125 mm | N/A 839000 lbf3730000 N | N/A 1660000 lbf7400000 N |
N/A ![]() |
M278749DW | N/A M278700 | N/A 22.5000 in571.500 mm | N/A 11.2500 in285.750 mm | N/A 1020000 lbf4530000 N | N/A 2370000 lbf10600000 N |
N/A ![]() |
M282249D | N/A M282200 | N/A 26.8750 in682.625 mm | N/A 13.3125 in338.138 mm | N/A 1400000 lbf6240000 N | N/A 3340000 lbf14900000 N |
N/A ![]() |
M652949DW | N/A M652900 | N/A 11 in279.4 mm | N/A 5.0000 in127.000 mm | N/A 267000 lbf1190000 N | N/A 411000 lbf1830000 N |
N/A ![]() |
M667944DW | N/A M667900 | N/A 16.0000 in406.400 mm | N/A 6.3750 in161.925 mm | N/A 420000 lbf1870000 N | N/A 886000 lbf3940000 N |
N/A ![]() |
M667946DW | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 6.3750 in161.925 mm | N/A 420000 lbf1870000 N | N/A 886000 lbf3940000 N |
N/A ![]() |
M667947ADW | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 6.3750 in161.925 mm | N/A 380000 lbf1690000 N | N/A 768000 lbf3420000 N |
N/A ![]() |
M667947DGW | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 6.3750 in161.925 mm | N/A 380000 lbf1690000 N | N/A 768000 lbf3420000 N |
N/A ![]() |
M667947DW | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 6.3750 in161.925 mm | N/A 380000 lbf1690000 N | N/A 768000 lbf3420000 N |
N/A ![]() |
M667949D | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 6.3750 in161.925 mm | N/A 420000 lbf1870000 N | N/A 886000 lbf3940000 N |
N/A ![]() |
M667949DXX | N/A M667900 | N/A 16.1250 in409.575 mm | N/A 6.3750 in161.925 mm | N/A 420000 lbf1870000 N | N/A 886000 lbf3940000 N |
N/A ![]() |
M757447D | N/A M757400 | N/A 11.9940 in304.648 mm | N/A 5.0625 in128.588 mm | N/A 247000 lbf1100000 N | N/A 462000 lbf2050000 N |
N/A ![]() |