COMPANY HEADER
Print Back
Timken_TRB_DBLCONE
TRB TDI Cone Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Cone Bore

B - Double Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

52400D N/A 52000 N/A 4 in N/A 3.1250 in N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
581D N/A 575 N/A 3 3/16 in N/A 3.1549 in N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
67388D N/A 67300 N/A 5 in N/A 3.6250 in N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A CAD Icon (for items table)
67390D N/A 67300 N/A 5 1/4 in N/A 3.6250 in N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A CAD Icon (for items table)
67790D N/A 67700 N/A 7 in N/A 3.5625 in N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A CAD Icon (for items table)
67985D N/A 67900 N/A 8.1250 in N/A 3.4375 in N/A 95300 lbf424000 N N/A 197000 lbf876000 N N/A CAD Icon (for items table)
688TD N/A 675 N/A 3.9453 in N/A 3.7500 in N/A 56200 lbf250000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table)
71426D N/A 71000 N/A 4 1/4 in N/A 4.0000 in N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A CAD Icon (for items table)
71450D N/A 71000 N/A 4 1/2 in N/A 4.0000 in N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A CAD Icon (for items table)
74510D N/A 74000 N/A 5.1183 in N/A 4.8750 in N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
74512D N/A 74000 N/A 5.1250 in N/A 4.0000 in N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
74555D N/A 74000 N/A 5 1/2 in N/A 4.1875 in N/A 76700 lbf341000 N N/A 127000 lbf567000 N N/A CAD Icon (for items table)
767D N/A 755 N/A 3 1/2 in N/A 4.2500 in N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A CAD Icon (for items table)
779D N/A 775 N/A 3.8750 in N/A 4.0300 in N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
78251D N/A 78000 N/A 2 1/2 in N/A 2.5980 in N/A 38400 lbf171000 N N/A 43400 lbf193000 N N/A CAD Icon (for items table)
78255D N/A 78000 N/A 2.5586 in N/A 2.5980 in N/A 38400 lbf171000 N N/A 43400 lbf193000 N N/A CAD Icon (for items table)
782D N/A 775 N/A 4.1250 in N/A 4.0300 in N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
81601D N/A 81000 N/A 6 in N/A 3.6250 in N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A CAD Icon (for items table)
82680D N/A 82600 N/A 7 in N/A 4.4375 in N/A 120000 lbf534000 N N/A 220000 lbf979000 N N/A CAD Icon (for items table)
82680DG N/A 82600 N/A 7 in N/A 4.4375 in N/A 120000 lbf534000 N N/A 220000 lbf979000 N N/A CAD Icon (for items table)
82681D N/A 82600 N/A 7 in N/A 4.4375 in N/A 120000 lbf534000 N N/A 220000 lbf979000 N N/A CAD Icon (for items table)
82681DGW N/A 82600 N/A 7 in N/A 4.4375 in N/A 127000 lbf565000 N N/A 220000 lbf979000 N N/A CAD Icon (for items table)
8576D N/A 8500 N/A 9.25 in N/A 3.6875 in N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A CAD Icon (for items table)
8576DW N/A 8500 N/A 9.25 in N/A 3.6875 in N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A CAD Icon (for items table)
868D N/A 855 N/A 4 in N/A 5.0000 in N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »