Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 89108D | N/A 89000 | N/A 10.875 in276.225 mm | N/A 3.5000 in88.900 mm | N/A 104000 lbf463000 N | N/A 212000 lbf941000 N |
N/A
|
| 89111D | N/A 89000 | N/A 11.0070 in279.578 mm | N/A 3.5000 in88.900 mm | N/A 104000 lbf463000 N | N/A 212000 lbf941000 N |
N/A
|
| 8976D | N/A 8900 | N/A 8.0060 in203.352 mm | N/A 3.2188 in81.758 mm | N/A 96300 lbf428000 N | N/A 172000 lbf764000 N |
N/A
|
| 93751D | N/A 93000 | N/A 7.5 in190.5 mm | N/A 5.2500 in133.350 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N |
N/A
|
| 93751DW | N/A 93000 | N/A 7.5 in190.5 mm | N/A 5.2500 in133.350 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N |
N/A
|
| 93788D | N/A 93000 | N/A 7.8730 in199.974 mm | N/A 5.2500 in133.350 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N |
N/A
|
| 93800D | N/A 93000 | N/A 8 in203.2 mm | N/A 4.8750 in123.825 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N |
N/A
|
| 93800DGW | N/A 93000 | N/A 8 in203.2 mm | N/A 4.8750 in123.825 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N |
N/A
|
| 93801D | N/A 93000 | N/A 8 in203.2 mm | N/A 5.2500 in133.350 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N |
N/A
|
| 946D | N/A 935 | N/A 4 1/4 in107.95 mm | N/A 6.0000 in152.400 mm | N/A 129000 lbf572000 N | N/A 177000 lbf786000 N |
N/A
|
| 94704D | N/A 94000 | N/A 7 in177.800 mm | N/A 6.2500 in158.750 mm | N/A 148000 lbf660000 N | N/A 242000 lbf1070000 N |
N/A
|
| 94706D | N/A 94000 | N/A 7 in177.800 mm | N/A 4.8750 in123.825 mm | N/A 148000 lbf660000 N | N/A 242000 lbf1070000 N |
N/A
|
| 95474D | N/A 95000 | N/A 4.7500 in120.650 mm | N/A 6.0000 in152.400 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N |
N/A
|
| 95499D | N/A 95000 | N/A 5 in127 mm | N/A 6.0000 in152.400 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N |
N/A
|
| 96851D | N/A 96000 | N/A 8 1/2 in215.900 mm | N/A 5.1250 in130.175 mm | N/A 171000 lbf759000 N | N/A 319000 lbf1420000 N |
N/A
|
| 96851DW | N/A 96000 | N/A 8 1/2 in215.900 mm | N/A 5.1250 in130.175 mm | N/A 171000 lbf759000 N | N/A 319000 lbf1420000 N |
N/A
|
| 97500D | N/A 97000 | N/A 5 in127 mm | N/A 5.9545 in151.244 mm | N/A 84500 lbf376000 N | N/A 109000 lbf486000 N |
N/A
|
| 99587D | N/A 99000 | N/A 5 7/8 in149.225 mm | N/A 4.7500 in120.650 mm | N/A 148000 lbf660000 N | N/A 231000 lbf1030000 N |
N/A
|
| EE113090D | N/A 113000 | N/A 9 in228.600 mm | N/A 6.2500 in158.750 mm | N/A 287000 lbf1270000 N | N/A 361000 lbf1600000 N |
N/A
|
| EE126096D | N/A 126000 | N/A 9.6250 in244.475 mm | N/A 5.7500 in146.050 mm | N/A 204000 lbf907000 N | N/A 381000 lbf1690000 N |
N/A
|
| EE126096DGW | N/A 126000 | N/A 9.6250 in244.475 mm | N/A 5.7500 in146.050 mm | N/A 204000 lbf907000 N | N/A 381000 lbf1690000 N |
N/A
|
| EE127094D | N/A 127000 | N/A 9.4970 in241.224 mm | N/A 4.2500 in107.950 mm | N/A 148000 lbf660000 N | N/A 282000 lbf1250000 N |
N/A
|
| EE127097DW | N/A 127000 | N/A 9.5070 in241.478 mm | N/A 4.2500 in107.950 mm | N/A 148000 lbf660000 N | N/A 282000 lbf1250000 N |
N/A
|
| EE128114D | N/A 128000 | N/A 11.0236 in279.999 mm | N/A 8.1250 in206.375 mm | N/A 208000 lbf924000 N | N/A 409000 lbf1820000 N |
N/A
|
| EE129119D | N/A 129000 | N/A 11.8100 in299.974 mm | N/A 5.3125 in134.938 mm | N/A 201000 lbf896000 N | N/A 401000 lbf1780000 N |
N/A
|
| EE129119DG | N/A 129000 | N/A 11.8100 in299.974 mm | N/A 5.3125 in134.938 mm | N/A 201000 lbf896000 N | N/A 401000 lbf1780000 N |
N/A
|
| EE129121D | N/A 129000 | N/A 11.9940 in304.648 mm | N/A 5.3125 in134.938 mm | N/A 201000 lbf896000 N | N/A 401000 lbf1780000 N |
N/A
|
| EE129123D | N/A 129000 | N/A 12.0079 in305.001 mm | N/A 5.3125 in134.938 mm | N/A 201000 lbf896000 N | N/A 401000 lbf1780000 N |
N/A
|
| EE130850D | N/A 130000 | N/A 8 1/2 in215.900 mm | N/A 4.7500 in120.650 mm | N/A 179000 lbf796000 N | N/A 314000 lbf1400000 N |
N/A
|
| EE130887D | N/A 130000 | N/A 8.875 in225.425 mm | N/A 4.7500 in120.650 mm | N/A 179000 lbf796000 N | N/A 314000 lbf1400000 N |
N/A
|
| EE130888D | N/A 130000 | N/A 8.875 in225.425 mm | N/A 6.5000 in165.100 mm | N/A 179000 lbf796000 N | N/A 314000 lbf1400000 N |
N/A
|
| EE130900D | N/A 130000 | N/A 9 in228.600 mm | N/A 4.7500 in120.650 mm | N/A 179000 lbf796000 N | N/A 314000 lbf1400000 N |
N/A
|
| EE130901D | N/A 130000 | N/A 9 in228.600 mm | N/A 4.7500 in120.650 mm | N/A 179000 lbf796000 N | N/A 314000 lbf1400000 N |
N/A
|
| EE130903D | N/A 130000 | N/A 9 in228.600 mm | N/A 6.5000 in165.100 mm | N/A 179000 lbf796000 N | N/A 314000 lbf1400000 N |
N/A
|
| EE130904D | N/A 130000 | N/A 9 in228.600 mm | N/A 5.0000 in127.000 mm | N/A 179000 lbf796000 N | N/A 314000 lbf1400000 N |
N/A
|
| EE132081D | N/A 132000 | N/A 8 in203.2 mm | N/A 3.7500 in95.250 mm | N/A 119000 lbf528000 N | N/A 202000 lbf900000 N |
N/A
|
| EE134102D | N/A 134000 | N/A 10.2500 in260.350 mm | N/A 4.2500 in107.950 mm | N/A 153000 lbf679000 N | N/A 299000 lbf1330000 N |
N/A
|
| EE135111DGW | N/A 135000 | N/A 11 in279.4 mm | N/A 5.0000 in127.000 mm | N/A 196000 lbf873000 N | N/A 375000 lbf1670000 N |
N/A
|
| EE135111DW | N/A 135000 | N/A 11 in279.4 mm | N/A 5.0000 in127.000 mm | N/A 196000 lbf873000 N | N/A 375000 lbf1670000 N |
N/A
|
| EE138131D | N/A 138000 | N/A 13.0040 in330.302 mm | N/A 4.5000 in114.300 mm | N/A 165000 lbf734000 N | N/A 358000 lbf1590000 N |
N/A
|
| EE161362D | N/A 160000 | N/A 13.6250 in346.075 mm | N/A 3.7500 in95.250 mm | N/A 123000 lbf548000 N | N/A 250000 lbf1110000 N |
N/A
|
| EE161403D | N/A 160000 | N/A 14.0310 in356.387 mm | N/A 4.0000 in101.600 mm | N/A 123000 lbf548000 N | N/A 250000 lbf1110000 N |
N/A
|
| EE171000D | N/A 170000 | N/A 10 in254 mm | N/A 3.6560 in92.862 mm | N/A 126000 lbf560000 N | N/A 231000 lbf1030000 N |
N/A
|
| EE217063D | N/A 217000 | N/A 6.25 in158.750 mm | N/A 4.9375 in125.413 mm | N/A 161000 lbf715000 N | N/A 237000 lbf1060000 N |
N/A
|
| EE220975DW | N/A 220000 | N/A 9.7500 in247.650 mm | N/A 4.5000 in114.300 mm | N/A 197000 lbf876000 N | N/A 326000 lbf1450000 N |
N/A
|
| EE221025D | N/A 220000 | N/A 10.2500 in260.350 mm | N/A 4.5000 in114.300 mm | N/A 186000 lbf828000 N | N/A 326000 lbf1450000 N |
N/A
|
| EE221027D | N/A 220000 | N/A 10.2500 in260.350 mm | N/A 4.7500 in120.650 mm | N/A 186000 lbf828000 N | N/A 326000 lbf1450000 N |
N/A
|
| EE231401D | N/A 230000 | N/A 14 in355.6 mm | N/A 4.3750 in111.125 mm | N/A 236000 lbf1050000 N | N/A 420000 lbf1870000 N |
N/A
|
| EE231401DG | N/A 230000 | N/A 14 in355.6 mm | N/A 4.3750 in111.125 mm | N/A 236000 lbf1050000 N | N/A 420000 lbf1870000 N |
N/A
|
| EE231475D | N/A 230000 | N/A 14.7500 in374.650 mm | N/A 4.6250 in117.475 mm | N/A 236000 lbf1050000 N | N/A 420000 lbf1870000 N |
N/A
|