Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| EE129119DG | N/A 129000 | N/A 11.8100 in | N/A 5.3125 in | N/A 201000 lbf896000 N | N/A 401000 lbf1780000 N |
N/A
|
| EE129121D | N/A 129000 | N/A 11.9940 in | N/A 5.3125 in | N/A 201000 lbf896000 N | N/A 401000 lbf1780000 N |
N/A
|
| EE129123D | N/A 129000 | N/A 12.0079 in | N/A 5.3125 in | N/A 201000 lbf896000 N | N/A 401000 lbf1780000 N |
N/A
|
| EE130850D | N/A 130000 | N/A 8 1/2 in | N/A 4.7500 in | N/A 179000 lbf796000 N | N/A 314000 lbf1400000 N |
N/A
|
| EE130887D | N/A 130000 | N/A 8.875 in | N/A 4.7500 in | N/A 179000 lbf796000 N | N/A 314000 lbf1400000 N |
N/A
|
| EE130888D | N/A 130000 | N/A 8.875 in | N/A 6.5000 in | N/A 179000 lbf796000 N | N/A 314000 lbf1400000 N |
N/A
|
| EE130900D | N/A 130000 | N/A 9 in | N/A 4.7500 in | N/A 179000 lbf796000 N | N/A 314000 lbf1400000 N |
N/A
|
| EE130901D | N/A 130000 | N/A 9 in | N/A 4.7500 in | N/A 179000 lbf796000 N | N/A 314000 lbf1400000 N |
N/A
|
| EE130903D | N/A 130000 | N/A 9 in | N/A 6.5000 in | N/A 179000 lbf796000 N | N/A 314000 lbf1400000 N |
N/A
|
| EE130904D | N/A 130000 | N/A 9 in | N/A 5.0000 in | N/A 179000 lbf796000 N | N/A 314000 lbf1400000 N |
N/A
|
| EE132081D | N/A 132000 | N/A 8 in | N/A 3.7500 in | N/A 119000 lbf528000 N | N/A 202000 lbf900000 N |
N/A
|
| EE134102D | N/A 134000 | N/A 10.2500 in | N/A 4.2500 in | N/A 153000 lbf679000 N | N/A 299000 lbf1330000 N |
N/A
|
| EE135111DGW | N/A 135000 | N/A 11 in | N/A 5.0000 in | N/A 196000 lbf873000 N | N/A 375000 lbf1670000 N |
N/A
|
| EE135111DW | N/A 135000 | N/A 11 in | N/A 5.0000 in | N/A 196000 lbf873000 N | N/A 375000 lbf1670000 N |
N/A
|
| EE138131D | N/A 138000 | N/A 13.0040 in | N/A 4.5000 in | N/A 165000 lbf734000 N | N/A 358000 lbf1590000 N |
N/A
|
| EE161362D | N/A 160000 | N/A 13.6250 in | N/A 3.7500 in | N/A 123000 lbf548000 N | N/A 250000 lbf1110000 N |
N/A
|
| EE161403D | N/A 160000 | N/A 14.0310 in | N/A 4.0000 in | N/A 123000 lbf548000 N | N/A 250000 lbf1110000 N |
N/A
|
| EE171000D | N/A 170000 | N/A 10 in | N/A 3.6560 in | N/A 126000 lbf560000 N | N/A 231000 lbf1030000 N |
N/A
|
| EE217063D | N/A 217000 | N/A 6.25 in | N/A 4.9375 in | N/A 161000 lbf715000 N | N/A 237000 lbf1060000 N |
N/A
|
| EE220975DW | N/A 220000 | N/A 9.7500 in | N/A 4.5000 in | N/A 197000 lbf876000 N | N/A 326000 lbf1450000 N |
N/A
|
| EE221025D | N/A 220000 | N/A 10.2500 in | N/A 4.5000 in | N/A 186000 lbf828000 N | N/A 326000 lbf1450000 N |
N/A
|
| EE221027D | N/A 220000 | N/A 10.2500 in | N/A 4.7500 in | N/A 186000 lbf828000 N | N/A 326000 lbf1450000 N |
N/A
|
| EE231401D | N/A 230000 | N/A 14 in | N/A 4.3750 in | N/A 236000 lbf1050000 N | N/A 420000 lbf1870000 N |
N/A
|
| EE231401DG | N/A 230000 | N/A 14 in | N/A 4.3750 in | N/A 236000 lbf1050000 N | N/A 420000 lbf1870000 N |
N/A
|
| EE231475D | N/A 230000 | N/A 14.7500 in | N/A 4.6250 in | N/A 236000 lbf1050000 N | N/A 420000 lbf1870000 N |
N/A
|