COMPANY HEADER
Print Back
Timken_TRB_DBLCONE
TRB TDI Cone Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Cone Bore

B - Double Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

EE234157D N/A 234000 N/A 15.5 in N/A 4.7500 in N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
EE234161D N/A 234000 N/A 16.0000 in N/A 4.7500 in N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
EE243193D N/A 243000 N/A 19.2530 in N/A 6.0000 in N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A CAD Icon (for items table)
EE275106D N/A 275000 N/A 10 1/2 in N/A 5.1250 in N/A 198000 lbf883000 N N/A 359000 lbf1600000 N N/A CAD Icon (for items table)
EE275109D N/A 275000 N/A 10.875 in N/A 5.1250 in N/A 198000 lbf883000 N N/A 359000 lbf1600000 N N/A CAD Icon (for items table)
EE275109DGW N/A 275000 N/A 10.875 in N/A 5.1250 in N/A 198000 lbf883000 N N/A 359000 lbf1600000 N N/A CAD Icon (for items table)
EE275109DW N/A 275000 N/A 10.875 in N/A 5.1250 in N/A 198000 lbf883000 N N/A 359000 lbf1600000 N N/A CAD Icon (for items table)
EE280625D N/A 280000 N/A 6.25 in N/A 4.5000 in N/A 136000 lbf603000 N N/A 195000 lbf867000 N N/A CAD Icon (for items table)
EE280700D N/A 280000 N/A 7 in N/A 4.5000 in N/A 136000 lbf603000 N N/A 195000 lbf867000 N N/A CAD Icon (for items table)
EE280700DG N/A 280000 N/A 7 in N/A 4.5000 in N/A 136000 lbf603000 N N/A 195000 lbf867000 N N/A CAD Icon (for items table)
EE280703DW N/A 280000 N/A 7 in N/A 4.5000 in N/A 136000 lbf603000 N N/A 195000 lbf867000 N N/A CAD Icon (for items table)
EE291176D N/A 290000 N/A 11.7500 in N/A 4.2500 in N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
EE291200D N/A 290000 N/A 12 in N/A 4.2500 in N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
EE291202D N/A 290000 N/A 12 in N/A 4.6250 in N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
EE325296D N/A 325000 N/A 29.5000 in N/A 13.7500 in N/A 1600000 lbf7120000 N N/A 3640000 lbf16200000 N N/A CAD Icon (for items table)
EE329117D N/A 329000 N/A 11.9940 in N/A 5.1875 in N/A 248000 lbf1100000 N N/A 477000 lbf2120000 N N/A CAD Icon (for items table)
EE329118D N/A 329000 N/A 11.7500 in N/A 5.1875 in N/A 243000 lbf1080000 N N/A 462000 lbf2060000 N N/A CAD Icon (for items table)
EE329119D N/A 329000 N/A 11.9940 in N/A 5.1875 in N/A 243000 lbf1080000 N N/A 462000 lbf2060000 N N/A CAD Icon (for items table)
EE420750D N/A 420000 N/A 7.5 in N/A 6.0000 in N/A 248000 lbf1100000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
EE420800D N/A 420000 N/A 8 in N/A 6.0000 in N/A 248000 lbf1100000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
EE430901D N/A 430000 N/A 9 in N/A 6.3750 in N/A 253000 lbf1120000 N N/A 432000 lbf1920000 N N/A CAD Icon (for items table)
EE433301D N/A 433000 N/A 30.0000 in N/A 12.2500 in N/A 1670000 lbf7440000 N N/A 3410000 lbf15200000 N N/A CAD Icon (for items table)
EE435103D N/A 435000 N/A 10.2500 in N/A 6.1250 in N/A 253000 lbf1120000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
EE450600D N/A 450000 N/A 6 in N/A 6.7500 in N/A 224000 lbf994000 N N/A 333000 lbf1480000 N N/A CAD Icon (for items table)
EE480181D N/A 480000 N/A 18.0000 in N/A 14.5000 in N/A 1390000 lbf6190000 N N/A 1980000 lbf8790000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »