Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| LM258648DW | N/A LM258600 | N/A 12 1/2 in317.500 mm | N/A 5.0625 in128.588 mm | N/A 222000 lbf986000 N | N/A 502000 lbf2230000 N |
N/A
|
| LM258649D | N/A LM258600 | N/A 12 1/2 in317.500 mm | N/A 5.0625 in128.588 mm | N/A 222000 lbf986000 N | N/A 502000 lbf2230000 N |
N/A
|
| LM263149D | N/A LM263100 | N/A 14 in355.6 mm | N/A 4.7500 in120.650 mm | N/A 212000 lbf941000 N | N/A 510000 lbf2270000 N |
N/A
|
| LM263149DW | N/A LM263100 | N/A 14 in355.6 mm | N/A 4.7500 in120.650 mm | N/A 212000 lbf941000 N | N/A 510000 lbf2270000 N |
N/A
|
| LM272249DW | N/A LM272200 | N/A 19.0000 in482.600 mm | N/A 6.2500 in158.750 mm | N/A 380000 lbf1690000 N | N/A 921000 lbf4100000 N |
N/A
|
| LM278848D | N/A LM278800 | N/A 23.0625 in585.788 mm | N/A 9.0625 in230.188 mm | N/A 740000 lbf3290000 N | N/A 1860000 lbf8280000 N |
N/A
|
| LM282549D | N/A LM282500 | N/A 27.8750 in708.025 mm | N/A 10.7500 in273.050 mm | N/A 1040000 lbf4630000 N | N/A 2710000 lbf12000000 N |
N/A
|
| LM287649D | N/A LM287600 | N/A 36.9375 in938.213 mm | N/A 15.7500 in400.050 mm | N/A 2050000 lbf9120000 N | N/A 5300000 lbf23600000 N |
N/A
|
| LM451349D | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 4.3125 in109.538 mm | N/A 158000 lbf701000 N | N/A 339000 lbf1510000 N |
N/A
|
| LM451349DGW | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 4.3125 in109.538 mm | N/A 158000 lbf701000 N | N/A 339000 lbf1510000 N |
N/A
|
| LM451349DW | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 4.3125 in109.538 mm | N/A 158000 lbf701000 N | N/A 339000 lbf1510000 N |
N/A
|
| LM451349DWX | N/A LM451300 | N/A 10 1/2 in266.7 mm | N/A 4.3125 in109.538 mm | N/A 194000 lbf864000 N | N/A 339000 lbf1510000 N |
N/A
|
| LM654640D | N/A LM654600 | N/A 10.7500 in273.050 mm | N/A 4.6250 in117.475 mm | N/A 162000 lbf722000 N | N/A 387000 lbf1720000 N |
N/A
|
| LM654644D | N/A LM654600 | N/A 11.0070 in279.578 mm | N/A 4.6250 in117.475 mm | N/A 162000 lbf722000 N | N/A 387000 lbf1720000 N |
N/A
|
| LM654648DW | N/A LM654600 | N/A 11.2500 in285.750 mm | N/A 4.6250 in117.475 mm | N/A 162000 lbf722000 N | N/A 387000 lbf1720000 N |
N/A
|
| LM665949DGW | N/A LM665900 | N/A 15.1875 in385.763 mm | N/A 6.0000 in152.400 mm | N/A 304000 lbf1350000 N | N/A 710000 lbf3160000 N |
N/A
|
| LM665949DW | N/A LM665900 | N/A 15.1875 in385.763 mm | N/A 6.0000 in152.400 mm | N/A 304000 lbf1350000 N | N/A 710000 lbf3160000 N |
N/A
|
| LM742749DW | N/A LM742700 | N/A 8 1/2 in215.900 mm | N/A 3.3750 in85.725 mm | N/A 96600 lbf430000 N | N/A 200000 lbf892000 N |
N/A
|
| LM761648DW | N/A LM761600 | N/A 13 7/16 in341.313 mm | N/A 4.8125 in122.238 mm | N/A 206000 lbf915000 N | N/A 432000 lbf1920000 N |
N/A
|
| LM761649DGW | N/A LM761600 | N/A 13.5060 in343.052 mm | N/A 4.8125 in122.238 mm | N/A 236000 lbf1050000 N | N/A 432000 lbf1920000 N |
N/A
|
| LM761649DW | N/A LM761600 | N/A 13.5060 in343.052 mm | N/A 4.8125 in122.238 mm | N/A 206000 lbf915000 N | N/A 432000 lbf1920000 N |
N/A
|
| LM761649DWH | N/A LM761600 | N/A 13.5060 in343.052 mm | N/A 4.8125 in122.238 mm | N/A 236000 lbf1050000 N | N/A 432000 lbf1920000 N |
N/A
|
| LM767745D | N/A LM767700 | N/A 15.5 in393.7 mm | N/A 5.4375 in138.113 mm | N/A 295000 lbf1310000 N | N/A 631000 lbf2810000 N |
N/A
|
| LM767748DA | N/A LM767700 | N/A 16.0000 in406.400 mm | N/A 5.4375 in138.113 mm | N/A 317000 lbf1410000 N | N/A 699000 lbf3110000 N |
N/A
|
| LM767748DW | N/A LM767700 | N/A 16.0000 in406.400 mm | N/A 5.4375 in138.113 mm | N/A 295000 lbf1310000 N | N/A 631000 lbf2810000 N |
N/A
|
| LM767749DGW | N/A LM767700 | N/A 16.0000 in406.400 mm | N/A 5.4375 in138.113 mm | N/A 295000 lbf1310000 N | N/A 631000 lbf2810000 N |
N/A
|
| LM767749DW | N/A LM767700 | N/A 16.0000 in406.400 mm | N/A 5.4375 in138.113 mm | N/A 338000 lbf1500000 N | N/A 631000 lbf2810000 N |
N/A
|
| LM772749DW | N/A LM772700 | N/A 19.2530 in489.026 mm | N/A 6.0625 in153.988 mm | N/A 418000 lbf1860000 N | N/A 871000 lbf3870000 N |
N/A
|
| M224749D | N/A M224700 | N/A 4.7500 in120.650 mm | N/A 2.6875 in68.263 mm | N/A 54900 lbf244000 N | N/A 94900 lbf422000 N |
N/A
|
| M231649D | N/A M231600 | N/A 6 in152.400 mm | N/A 3.3125 in84.138 mm | N/A 84600 lbf377000 N | N/A 150000 lbf668000 N |
N/A
|
| M238849DW | N/A M238800 | N/A 7.3750 in187.325 mm | N/A 4.0000 in101.600 mm | N/A 123000 lbf548000 N | N/A 225000 lbf999000 N |
N/A
|
| M244249DGW | N/A M244200 | N/A 8.6875 in220.663 mm | N/A 4.5625 in115.888 mm | N/A 156000 lbf695000 N | N/A 308000 lbf1370000 N |
N/A
|
| M244249DW | N/A M244200 | N/A 8.6875 in220.663 mm | N/A 4.5625 in115.888 mm | N/A 156000 lbf695000 N | N/A 308000 lbf1370000 N |
N/A
|
| M244249DXX | N/A M244200 | N/A 8.6875 in220.663 mm | N/A 4.5625 in115.888 mm | N/A 179000 lbf797000 N | N/A 308000 lbf1370000 N |
N/A
|
| M249748D | N/A M249700 | N/A 10 in254 mm | N/A 5.1250 in130.175 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| M249748DGW | N/A M249700 | N/A 10 in254 mm | N/A 5.1250 in130.175 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| M249748DW | N/A M249700 | N/A 10 in254 mm | N/A 5.1250 in130.175 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| M249749D | N/A M249700 | N/A 10 in254 mm | N/A 5.1250 in130.175 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| M252338DW | N/A M252300 | N/A 9.8750 in250.825 mm | N/A 5.3750 in136.525 mm | N/A 258000 lbf1150000 N | N/A 455000 lbf2030000 N |
N/A
|
| M252349D | N/A M252300 | N/A 10.6250 in269.875 mm | N/A 5.3750 in136.525 mm | N/A 258000 lbf1150000 N | N/A 455000 lbf2030000 N |
N/A
|
| M252349DW | N/A M252300 | N/A 10.6250 in269.875 mm | N/A 5.3750 in136.525 mm | N/A 258000 lbf1150000 N | N/A 455000 lbf2030000 N |
N/A
|
| M255449D | N/A M255400 | N/A 11.3750 in288.925 mm | N/A 5.6875 in144.463 mm | N/A 267000 lbf1190000 N | N/A 567000 lbf2520000 N |
N/A
|
| M255449DW | N/A M255400 | N/A 11.3750 in288.925 mm | N/A 5.6875 in144.463 mm | N/A 267000 lbf1190000 N | N/A 567000 lbf2520000 N |
N/A
|
| M257148DW | N/A M257100 | N/A 12 in304.8 mm | N/A 5.1250 in130.175 mm | N/A 269000 lbf1200000 N | N/A 477000 lbf2120000 N |
N/A
|
| M257149DW | N/A M257100 | N/A 12 in304.8 mm | N/A 5.1250 in130.175 mm | N/A 269000 lbf1200000 N | N/A 477000 lbf2120000 N |
N/A
|
| M257248DGW | N/A M257200 | N/A 12.0040 in304.902 mm | N/A 5.0625 in128.588 mm | N/A 251000 lbf1120000 N | N/A 481000 lbf2140000 N |
N/A
|
| M257248DW | N/A M257200 | N/A 12.0040 in304.902 mm | N/A 5.0625 in128.588 mm | N/A 251000 lbf1120000 N | N/A 481000 lbf2140000 N |
N/A
|
| M260149DW | N/A M260100 | N/A 13 in330.200 mm | N/A 5.6875 in144.463 mm | N/A 275000 lbf1220000 N | N/A 619000 lbf2750000 N |
N/A
|
| M262449D | N/A M262400 | N/A 13.6875 in347.663 mm | N/A 5.4375 in138.113 mm | N/A 352000 lbf1570000 N | N/A 602000 lbf2680000 N |
N/A
|
| M262449DW | N/A M262400 | N/A 13.6875 in347.663 mm | N/A 5.4375 in138.113 mm | N/A 322000 lbf1430000 N | N/A 602000 lbf2680000 N |
N/A
|