COMPANY HEADER
Print Back
Timken_TRB_DBLCONE
TRB TDI Cone Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

d - Cone Bore

B - Double Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

HH234049D N/A HH234000 N/A 6 in N/A 6.7500 in N/A 259000 lbf1150000 N N/A 354000 lbf1580000 N N/A CAD Icon (for items table)
HH249949D N/A HH249900 N/A 9.7500 in N/A 8.6250 in N/A 442000 lbf1960000 N N/A 846000 lbf3770000 N N/A CAD Icon (for items table)
HH255149D N/A HH255100 N/A 11 in N/A 9.6250 in N/A 588000 lbf2620000 N N/A 1080000 lbf4820000 N N/A CAD Icon (for items table)
HH258249D N/A HH258200 N/A 11 15/16 in N/A 10.3750 in N/A 645000 lbf2870000 N N/A 1270000 lbf5650000 N N/A CAD Icon (for items table)
HM237542D N/A HM237500 N/A 6 7/8 in N/A 4.8750 in N/A 185000 lbf824000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
HM237546D N/A HM237500 N/A 7 in N/A 4.8750 in N/A 185000 lbf824000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
HM237546DD N/A HM237500 N/A 7 in N/A 6.2500 in N/A 185000 lbf824000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
HM252340D N/A HM252300 N/A 9.8750 in N/A 5.5000 in N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A CAD Icon (for items table)
HM252340DW N/A HM252300 N/A 9.8750 in N/A 5.5000 in N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A CAD Icon (for items table)
HM252343D N/A HM252300 N/A 10 in N/A 5.5000 in N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A CAD Icon (for items table)
HM252347D N/A HM252300 N/A 10.2500 in N/A 5.5000 in N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A CAD Icon (for items table)
HM252348D N/A HM252300 N/A 10.2500 in N/A 6.0000 in N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A CAD Icon (for items table)
HM252348DW N/A HM252300 N/A 10.2500 in N/A 6.0000 in N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A CAD Icon (for items table)
HM252349D N/A HM252300 N/A 10.2500 in N/A 6.0000 in N/A 348000 lbf1550000 N N/A 475000 lbf2110000 N N/A CAD Icon (for items table)
HM256847DWH N/A HM256800 N/A 11.3750 in N/A 5.9375 in N/A 321000 lbf1430000 N N/A 587000 lbf2610000 N N/A CAD Icon (for items table)
HM256848DWH N/A HM256800 N/A 11.7500 in N/A 5.9375 in N/A 321000 lbf1430000 N N/A 587000 lbf2610000 N N/A CAD Icon (for items table)
HM256849D N/A HM256800 N/A 11.8125 in N/A 5.9375 in N/A 292000 lbf1300000 N N/A 622000 lbf2770000 N N/A CAD Icon (for items table)
HM256849DA N/A HM256800 N/A 11.8125 in N/A 5.9375 in N/A 292000 lbf1300000 N N/A 622000 lbf2770000 N N/A CAD Icon (for items table)
HM256849DW N/A HM256800 N/A 11.8125 in N/A 5.9375 in N/A 292000 lbf1300000 N N/A 622000 lbf2770000 N N/A CAD Icon (for items table)
HM259047DW N/A HM259000 N/A 12 1/2 in N/A 6.2500 in N/A 347000 lbf1540000 N N/A 628000 lbf2790000 N N/A CAD Icon (for items table)
HM259049D N/A HM259000 N/A 12 1/2 in N/A 6.2500 in N/A 377000 lbf1680000 N N/A 706000 lbf3140000 N N/A CAD Icon (for items table)
HM259049DH N/A HM259000 N/A 12 1/2 in N/A 6.2500 in N/A 377000 lbf1680000 N N/A 706000 lbf3140000 N N/A CAD Icon (for items table)
HM259049DV N/A HM259000 N/A 12 1/2 in N/A 6.2500 in N/A 377000 lbf1680000 N N/A 706000 lbf3140000 N N/A CAD Icon (for items table)
HM259049DW N/A HM259000 N/A 12 1/2 in N/A 6.2500 in N/A 377000 lbf1680000 N N/A 706000 lbf3140000 N N/A CAD Icon (for items table)
HM261049DW N/A HM261000 N/A 13.1250 in N/A 6.5625 in N/A 360000 lbf1600000 N N/A 777000 lbf3460000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »