Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 07100D | N/A 07000 | N/A 1 in25.40 mm | N/A 1.4375 in36.513 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07101DW | N/A 07000 | N/A 1 in25.40 mm | N/A 1.4375 in36.513 mm | N/A 6180 lbf27500 N | N/A 6650 lbf29600 N |
N/A
|
| 13176D | N/A 13000 | N/A 1 3/4 in44.45 mm | N/A 1.2500 in31.750 mm | N/A 11400 lbf50800 N | N/A 13700 lbf61100 N |
N/A
|
| 13182D | N/A 13000 | N/A 1.8125 in46.038 mm | N/A 1.2500 in31.750 mm | N/A 11400 lbf50800 N | N/A 13700 lbf61100 N |
N/A
|
| 14126D | N/A 14000 | N/A 1 1/4 in31.75 mm | N/A 1.5426 in39.182 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 17116D | N/A 17000 | N/A 1 3/16 in30.163 mm | N/A 1.375 in34.925 mm | N/A 9720 lbf43200 N | N/A 9910 lbf44100 N |
N/A
|
| 19145D | N/A 19000 | N/A 1 7/16 in36.513 mm | N/A 1.5000 in38.100 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N |
N/A
|
| 19152D | N/A 19000 | N/A 1 1/2 in38.1 mm | N/A 1.9370 in49.200 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N |
N/A
|
| 357DW | N/A 355 | N/A 1 11/16 in42.863 mm | N/A 2.5620 in65.075 mm | N/A 18400 lbf81800 N | N/A 20000 lbf88800 N |
N/A
|
| 358D | N/A 355 | N/A 1 11/16 in42.863 mm | N/A 2.0620 in52.375 mm | N/A 18400 lbf81800 N | N/A 20000 lbf88800 N |
N/A
|
| 375D | N/A 375 | N/A 2 in50.80 mm | N/A 2.0940 in53.188 mm | N/A 19800 lbf87900 N | N/A 22700 lbf101000 N |
N/A
|
| 376DE | N/A 375 | N/A 1 7/8 in47.625 mm | N/A 2.0940 in53.188 mm | N/A 19800 lbf87900 N | N/A 22700 lbf101000 N |
N/A
|
| 378DE | N/A 375 | N/A 1 15/16 in49.213 mm | N/A 2.0940 in53.188 mm | N/A 19800 lbf87900 N | N/A 22700 lbf101000 N |
N/A
|
| 378DW | N/A 375 | N/A 1 15/16 in49.213 mm | N/A 2.6570 in67.488 mm | N/A 19800 lbf87900 N | N/A 22700 lbf101000 N |
N/A
|
| 389DE | N/A 385 | N/A 2 3/16 in55.563 mm | N/A 2.0940 in53.188 mm | N/A 20500 lbf91000 N | N/A 24100 lbf107000 N |
N/A
|
| 392DW | N/A 395 | N/A 2 7/16 in61.913 mm | N/A 2.875 in73.025 mm | N/A 21000 lbf93400 N | N/A 28100 lbf125000 N |
N/A
|
| 39585D | N/A 39500 | N/A 2 1/2 in63.500 mm | N/A 2.375 in60.325 mm | N/A 37500 lbf167000 N | N/A 50300 lbf224000 N |
N/A
|
| 399D | N/A 395 | N/A 2 7/16 in61.913 mm | N/A 2.1870 in55.550 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 42362D | N/A 42000 | N/A 3.6250 in92.075 mm | N/A 2.2812 in57.942 mm | N/A 36600 lbf163000 N | N/A 54300 lbf241000 N |
N/A
|
| 46790D | N/A 46700 | N/A 6 1/2 in165.1 mm | N/A 3.0000 in76.200 mm | N/A 68200 lbf303000 N | N/A 143000 lbf635000 N |
N/A
|
| 48290DW | N/A 48200 | N/A 5 in127 mm | N/A 3.0000 in76.200 mm | N/A 60200 lbf268000 N | N/A 111000 lbf493000 N |
N/A
|
| 48393D | N/A 48300 | N/A 5 3/8 in136.525 mm | N/A 3.0625 in77.788 mm | N/A 63600 lbf283000 N | N/A 122000 lbf542000 N |
N/A
|
| 487TD | N/A 475 | N/A 2.8375 in72.073 mm | N/A 2.6590 in67.539 mm | N/A 30500 lbf135000 N | N/A 41900 lbf186000 N |
N/A
|
| 496D | N/A 495 | N/A 3 3/16 in80.963 mm | N/A 2.3440 in59.538 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N |
N/A
|
| 52387D | N/A 52000 | N/A 3.8750 in98.425 mm | N/A 3.1250 in79.375 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|
| 52400D | N/A 52000 | N/A 4 in101.600 mm | N/A 3.1250 in79.375 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|
| 581D | N/A 575 | N/A 3 3/16 in80.963 mm | N/A 3.1549 in80.134 mm | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A
|
| 67388D | N/A 67300 | N/A 5 in127 mm | N/A 3.6250 in92.075 mm | N/A 82600 lbf368000 N | N/A 141000 lbf625000 N |
N/A
|
| 67390D | N/A 67300 | N/A 5 1/4 in133.350 mm | N/A 3.6250 in92.075 mm | N/A 82600 lbf368000 N | N/A 141000 lbf625000 N |
N/A
|
| 67790D | N/A 67700 | N/A 7 in177.800 mm | N/A 3.5625 in90.488 mm | N/A 91100 lbf405000 N | N/A 175000 lbf779000 N |
N/A
|
| 67985D | N/A 67900 | N/A 8.1250 in206.375 mm | N/A 3.4375 in87.313 mm | N/A 95300 lbf424000 N | N/A 197000 lbf876000 N |
N/A
|
| 688TD | N/A 675 | N/A 3.9453 in100.211 mm | N/A 3.7500 in95.250 mm | N/A 56200 lbf250000 N | N/A 86700 lbf386000 N |
N/A
|
| 71426D | N/A 71000 | N/A 4 1/4 in107.95 mm | N/A 4.0000 in101.600 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N |
N/A
|
| 71450D | N/A 71000 | N/A 4 1/2 in114.300 mm | N/A 4.0000 in101.600 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N |
N/A
|
| 74510D | N/A 74000 | N/A 5.1183 in130.005 mm | N/A 4.8750 in123.825 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A
|
| 74512D | N/A 74000 | N/A 5.1250 in130.175 mm | N/A 4.0000 in101.600 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A
|
| 74555D | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 4.1875 in106.363 mm | N/A 76700 lbf341000 N | N/A 127000 lbf567000 N |
N/A
|
| 767D | N/A 755 | N/A 3 1/2 in88.900 mm | N/A 4.2500 in107.950 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N |
N/A
|
| 779D | N/A 775 | N/A 3.8750 in98.425 mm | N/A 4.0300 in102.362 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A
|
| 78251D | N/A 78000 | N/A 2 1/2 in63.500 mm | N/A 2.5980 in65.989 mm | N/A 38400 lbf171000 N | N/A 43400 lbf193000 N |
N/A
|
| 78255D | N/A 78000 | N/A 2.5586 in64.988 mm | N/A 2.5980 in65.989 mm | N/A 38400 lbf171000 N | N/A 43400 lbf193000 N |
N/A
|
| 782D | N/A 775 | N/A 4.1250 in104.775 mm | N/A 4.0300 in102.362 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A
|
| 81601D | N/A 81000 | N/A 6 in152.400 mm | N/A 3.6250 in92.075 mm | N/A 90300 lbf402000 N | N/A 134000 lbf595000 N |
N/A
|
| 82680D | N/A 82600 | N/A 7 in177.800 mm | N/A 4.4375 in112.713 mm | N/A 120000 lbf534000 N | N/A 220000 lbf979000 N |
N/A
|
| 82680DG | N/A 82600 | N/A 7 in177.800 mm | N/A 4.4375 in112.713 mm | N/A 120000 lbf534000 N | N/A 220000 lbf979000 N |
N/A
|
| 82681D | N/A 82600 | N/A 7 in177.800 mm | N/A 4.4375 in112.713 mm | N/A 120000 lbf534000 N | N/A 220000 lbf979000 N |
N/A
|
| 82681DGW | N/A 82600 | N/A 7 in177.800 mm | N/A 4.4375 in112.713 mm | N/A 127000 lbf565000 N | N/A 220000 lbf979000 N |
N/A
|
| 8576D | N/A 8500 | N/A 9.25 in234.95 mm | N/A 3.6875 in93.663 mm | N/A 119000 lbf527000 N | N/A 240000 lbf1070000 N |
N/A
|
| 8576DW | N/A 8500 | N/A 9.25 in234.95 mm | N/A 3.6875 in93.663 mm | N/A 119000 lbf527000 N | N/A 240000 lbf1070000 N |
N/A
|
| 868D | N/A 855 | N/A 4 in101.600 mm | N/A 5.0000 in127.000 mm | N/A 103000 lbf458000 N | N/A 142000 lbf630000 N |
N/A
|