Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
---|---|---|---|---|
563D | N/A 565 | N/A 5 in127 mm | N/A 2.5625 in65.088 mm |
N/A ![]() |
563DC | N/A 565 | N/A 5 in127 mm | N/A 2.5625 in65.088 mm |
N/A ![]() |
564DW | N/A 565 | N/A 5 1/4 in133.350 mm | N/A 2.5625 in65.088 mm |
N/A ![]() |
56649D | N/A 56000 | N/A 6.4951 in164.976 mm | N/A 2.5000 in63.500 mm |
N/A ![]() |
56650CD | N/A 56000 | N/A 6 1/2 in165.1 mm | N/A 2.5000 in63.500 mm |
N/A ![]() |
56650D | N/A 56000 | N/A 6 1/2 in165.1 mm | N/A 2.5000 in63.500 mm |
N/A ![]() |
56650DC | N/A 56000 | N/A 6 1/2 in165.1 mm | N/A 2.5000 in63.500 mm |
N/A ![]() |
572651CD | N/A 570000 | N/A 26.5000 in673.100 mm | N/A 5 in127 mm |
N/A ![]() |
572651D | N/A 570000 | N/A 26.5000 in673.100 mm | N/A 5 in127 mm |
N/A ![]() |
572653CD | N/A 570000 | N/A 26.5000 in673.100 mm | N/A 6.0000 in152.400 mm |
N/A ![]() |
572653D | N/A 570000 | N/A 26.5000 in673.100 mm | N/A 6.0000 in152.400 mm |
N/A ![]() |
572D | N/A 575 | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm |
N/A ![]() |
572DC | N/A 575 | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm |
N/A ![]() |
581163XD | N/A 580000 | N/A 11.625 in295.275 mm | N/A 5.75 in146.05 mm |
N/A ![]() |
592D | N/A 595 | N/A 6 in152.400 mm | N/A 2.5000 in63.500 mm |
N/A ![]() |
592DC | N/A 595 | N/A 6 in152.400 mm | N/A 2.5000 in63.500 mm |
N/A ![]() |
618136D | N/A 618000 | N/A 13.6875 in347.663 mm | N/A 4.25 in107.95 mm |
N/A ![]() |
626321CD | N/A 626000 | N/A 32.0000 in812.800 mm | N/A 7.375 in187.325 mm |
N/A ![]() |
626321D | N/A 626000 | N/A 32.0000 in812.800 mm | N/A 7.375 in187.325 mm |
N/A ![]() |
632D | N/A 635 | N/A 5.3750 in136.525 mm | N/A 3 in76.2 mm |
N/A ![]() |
632DC | N/A 635 | N/A 5.3750 in136.525 mm | N/A 3 in76.2 mm |
N/A ![]() |
640261CD | N/A 640000 | N/A 26.0 in660.400 mm | N/A 6.2500 in158.750 mm |
N/A ![]() |
640261XD | N/A 640000 | N/A 26.0 in660.400 mm | N/A 6.2500 in158.750 mm |
N/A ![]() |
640262D | N/A 640000 | N/A 26.2470 in666.674 mm | N/A 6.2500 in158.750 mm |
N/A ![]() |
64700D | N/A 64000 | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm |
N/A ![]() |