Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
|---|---|---|---|---|
| 129175XD | N/A 129000 | N/A 17.3208 in439.948 mm | N/A 4.75 in120.65 mm |
N/A |
| 131398D | N/A 130000 | N/A 13.9744 in354.950 mm | N/A 4.3288 in109.952 mm |
N/A |
| 131400DA | N/A 130000 | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm |
N/A |
| 131401CD | N/A 130000 | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm |
N/A |
| 131402D | N/A 130000 | N/A 14 in355.6 mm | N/A 4.625 in117.475 mm |
N/A |
| 132126D | N/A 132000 | N/A 12.5000 in317.500 mm | N/A 3.5 in88.9 mm |
N/A |
| 132126DC | N/A 132000 | N/A 12.5000 in317.500 mm | N/A 3.5 in88.9 mm |
N/A |
| 134144CD | N/A 134000 | N/A 14.3750 in365.125 mm | N/A 3.875 in98.425 mm |
N/A |
| 13621D | N/A 13600 | N/A 2.7170 in69.012 mm | N/A 1.5 in38.1 mm |
N/A |
| 13621DC | N/A 13600 | N/A 2.7170 in69.012 mm | N/A 1.5 in38.1 mm |
N/A |
| 13835D | N/A 13800 | N/A 2.5000 in63.500 mm | N/A 1.25 in31.75 mm |
N/A |
| 14276D | N/A 14000 | N/A 2.7170 in69.012 mm | N/A 1.5 in38.1 mm |
N/A |
| 147198D | N/A 147000 | N/A 19.7500 in501.650 mm | N/A 4.75 in120.65 mm |
N/A |
| 147198DC | N/A 147000 | N/A 19.7500 in501.650 mm | N/A 4.75 in120.65 mm |
N/A |
| 148220D | N/A 148000 | N/A 22.0000 in558.800 mm | N/A 4.375 in111.125 mm |
N/A |
| 15251D | N/A 15000 | N/A 2.5000 in63.500 mm | N/A 1.4375 in36.513 mm |
N/A |
| 15287XD | N/A 15000 | N/A 2.8750 in73.025 mm | N/A 1.5 in38.1 mm |
N/A |
| 153103D | N/A 153000 | N/A 10.1875 in258.763 mm | N/A 5.375 in136.525 mm |
N/A |
| 161901CD | N/A 160000 | N/A 19.0000 in482.600 mm | N/A 3.5 in88.9 mm |
N/A |
| 171451CD | N/A 170000 | N/A 14.5000 in368.300 mm | N/A 3.375 in85.725 mm |
N/A |
| 17245D | N/A 17000 | N/A 2.4409 in61.999 mm | N/A 1.4275 in36.259 mm |
N/A |
| 182351D | N/A 180000 | N/A 23.5000 in596.9 mm | N/A 5.25 in133.35 mm |
N/A |
| 182351DC | N/A 180000 | N/A 23.5000 in596.9 mm | N/A 5.25 in133.35 mm |
N/A |
| 18620D | N/A 18600 | N/A 3.1250 in79.375 mm | N/A 1.3125 in33.338 mm |
N/A |
| 18620DC | N/A 18600 | N/A 3.1250 in79.375 mm | N/A 1.3125 in33.338 mm |
N/A |