Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
---|---|---|---|---|
L305610D | N/A L305600 | N/A 3.1875 in80.963 mm | N/A 1.375 in34.925 mm |
N/A ![]() |
L305613DE | N/A L305600 | N/A 3.2810 in83.337 mm | N/A 1.875 in47.625 mm |
N/A ![]() |
L319210D | N/A L319200 | N/A 5.1250 in130.175 mm | N/A 1.5625 in39.688 mm |
N/A ![]() |
L327210D | N/A L327200 | N/A 6.9688 in177.008 mm | N/A 1.875 in47.625 mm |
N/A ![]() |
L327210DC | N/A L327200 | N/A 6.9688 in177.008 mm | N/A 1.875 in47.625 mm |
N/A ![]() |
L357010CD | N/A L357000 | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm |
N/A ![]() |
L432310DXX | N/A L432300 | N/A 8.0938 in205.583 mm | N/A 1.7626 in44.770 mm |
N/A ![]() |
L433710D | N/A L433700 | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm |
N/A ![]() |
L476510CD | N/A L476500 | N/A 27.2500 in692.150 mm | N/A 5.375 in136.525 mm |
N/A ![]() |
L507914D | N/A L507900 | N/A 3.6250 in92.075 mm | N/A 1.3437 in34.13 mm |
N/A ![]() |
L507914DC | N/A L507900 | N/A 3.6250 in92.075 mm | N/A 1.3437 in34.13 mm |
N/A ![]() |
L521910D | N/A L521900 | N/A 5.7500 in146.050 mm | N/A 1.5625 in39.688 mm |
N/A ![]() |
L521910DC | N/A L521900 | N/A 5.7500 in146.050 mm | N/A 1.5625 in39.688 mm |
N/A ![]() |
L521910DE | N/A L521900 | N/A 5.7500 in146.050 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
L540010D | N/A L540000 | N/A 10.00 in254.000 mm | N/A 1.875 in47.625 mm |
N/A ![]() |
L540010DC | N/A L540000 | N/A 10.00 in254.000 mm | N/A 1.875 in47.625 mm |
N/A ![]() |
L555210D | N/A L555200 | N/A 14-3/4 in374.650 mm | N/A 3.125 in79.375 mm |
N/A ![]() |
L555210DC | N/A L555200 | N/A 14-3/4 in374.650 mm | N/A 3.125 in79.375 mm |
N/A ![]() |
L610510D | N/A L610500 | N/A 3.7188 in94.458 mm | N/A 1.375 in34.925 mm |
N/A ![]() |
L623110D | N/A L623100 | N/A 6 in152.400 mm | N/A 1.5 in38.1 mm |
N/A ![]() |
L623110DC | N/A L623100 | N/A 6 in152.400 mm | N/A 1.5 in38.1 mm |
N/A ![]() |
L624514D | N/A L624500 | N/A 6-3/8 in161.925 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
L713012DC | N/A L713000 | N/A 4.0625 in103.188 mm | N/A 1.9376 in49.215 mm |
N/A ![]() |
L713012DE | N/A L713000 | N/A 4.0625 in103.188 mm | N/A 1.9376 in49.215 mm |
N/A ![]() |
L713012DEV | N/A L713000 | N/A 4.0625 in103.188 mm | N/A 1.9376 in49.215 mm |
N/A ![]() |