Print Back
Timken_TRB_DBLCUP
Unit of Measure
 1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

285228D N/A 285000 N/A 22.6250 in574.675 mm N/A 4.1875 in106.363 mm N/A CAD
285228DC N/A 285000 N/A 22.6250 in574.675 mm N/A 4.1875 in106.363 mm N/A CAD
28921D N/A 28900 N/A 3.937 in100 mm N/A 1.75 in44.45 mm N/A CAD
28921DC N/A 28900 N/A 3.937 in100 mm N/A 1.75 in44.45 mm N/A CAD
291751CD N/A 290000 N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A CAD
291751DC N/A 290000 N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A CAD
291753CD N/A 290000 N/A 17.5 in444.5 mm N/A 6.9370 in176.200 mm N/A CAD
292668CD N/A 292000 N/A 66.8125 in1697.038 mm N/A 7.5 in190.5 mm N/A CAD
292668D N/A 292000 N/A 66.8125 in1697.038 mm N/A 7.5 in190.5 mm N/A CAD
295192CD N/A 295000 N/A 19.2500 in488.950 mm N/A 7.7500 in196.850 mm N/A CAD
295192D N/A 295000 N/A 19.2500 in488.950 mm N/A 7.7500 in196.850 mm N/A CAD
295192DC N/A 295000 N/A 19.2500 in488.950 mm N/A 7.7500 in196.850 mm N/A CAD
29526D N/A 29500 N/A 4-7/16 in112.713 mm N/A 1.6875 in42.863 mm N/A CAD
29526DRB N/A 29500 N/A 4-7/16 in112.713 mm N/A 1.6875 in42.863 mm N/A CAD
29622D N/A 29600 N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A CAD
29622DC N/A 29600 N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A CAD
29622DV N/A 29600 N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A CAD
29820D N/A 29800 N/A 12.75 in323.85 mm N/A 2 in50.8 mm N/A CAD
29820DC N/A 29800 N/A 12.75 in323.85 mm N/A 2 in50.8 mm N/A CAD
327357D N/A 327000 N/A 35.5000 in901.700 mm N/A 8.3750 in212.725 mm N/A CAD
327357DC N/A 327000 N/A 35.5000 in901.700 mm N/A 8.3750 in212.725 mm N/A CAD
328268D N/A 328000 N/A 26.9960 in685.698 mm N/A 9.2500 in234.950 mm N/A CAD
328268DC N/A 328000 N/A 26.9960 in685.698 mm N/A 9.2500 in234.950 mm N/A CAD
333203CD N/A 333000 N/A 20.2500 in514.350 mm N/A 6.0000 in152.400 mm N/A CAD
33462D N/A 33000 N/A 4.6250 in117.475 mm N/A 2.125 in53.975 mm N/A CAD
Unit of Measure
 1 2 3 4 5 »