Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
---|---|---|---|---|
33462DC | N/A 33000 | N/A 4.6250 in117.475 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
33472DC | N/A 33000 | N/A 4.7244 in120 mm | N/A 2.6490 in67.285 mm |
N/A ![]() |
33821D | N/A 33800 | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm |
N/A ![]() |
33821DC | N/A 33800 | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm |
N/A ![]() |
3423D | N/A 3400 | N/A 3.2500 in82.550 mm | N/A 2.1875 in55.563 mm |
N/A ![]() |
3424YD | N/A 3400 | N/A 3.2500 in82.550 mm | N/A 2.1875 in55.563 mm |
N/A ![]() |
34478D | N/A 34000 | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm |
N/A ![]() |
34478DC | N/A 34000 | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm |
N/A ![]() |
353D | N/A 355 | N/A 3.5480 in90.119 mm | N/A 1.75 in44.45 mm |
N/A ![]() |
353DC | N/A 355 | N/A 3.5480 in90.119 mm | N/A 1.75 in44.45 mm |
N/A ![]() |
354ED | N/A 355 | N/A 3.3458 in84.983 mm | N/A 1.75 in44.45 mm |
N/A ![]() |
362XD | N/A 365 | N/A 3.5427 in89.985 mm | N/A 1.9665 in49.949 mm |
N/A ![]() |
363D | N/A 365 | N/A 3.5433 in90 mm | N/A 1.6563 in42.070 mm |
N/A ![]() |
363DC | N/A 365 | N/A 3.5433 in90 mm | N/A 1.6563 in42.070 mm |
N/A ![]() |
364XD | N/A 365 | N/A 3.5433 in90 mm | N/A 1.6875 in42.863 mm |
N/A ![]() |
36620D | N/A 36600 | N/A 7-5/8 in193.675 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
36620DC | N/A 36600 | N/A 7-5/8 in193.675 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
36920CD | N/A 36900 | N/A 8.9375 in227.013 mm | N/A 2.0625 in52.388 mm |
N/A ![]() |
3729D | N/A 3700 | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm |
N/A ![]() |
3729DC | N/A 3700 | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm |
N/A ![]() |
372D | N/A 375 | N/A 3.937 in100 mm | N/A 1.5626 in39.69 mm |
N/A ![]() |
372XD | N/A 375 | N/A 3.937 in100 mm | N/A 1.5626 in39.69 mm |
N/A ![]() |
37626D | N/A 37000 | N/A 6.25 in158.750 mm | N/A 1.5625 in39.688 mm |
N/A ![]() |
37626DC | N/A 37000 | N/A 6.25 in158.750 mm | N/A 1.5625 in39.688 mm |
N/A ![]() |
384CD | N/A 385 | N/A 3.937 in100 mm | N/A 1.6875 in42.863 mm |
N/A ![]() |