Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
---|---|---|---|---|
435165DC | N/A 435000 | N/A 16.5 in419.1 mm | N/A 5.375 in136.525 mm |
N/A ![]() |
44348D | N/A 44000 | N/A 3.4843 in88.501 mm | N/A 1.5625 in39.688 mm |
N/A ![]() |
44363D | N/A 44000 | N/A 3.6250 in92.075 mm | N/A 1.5625 in39.688 mm |
N/A ![]() |
451215CD | N/A 450000 | N/A 12.1250 in307.975 mm | N/A 5.75 in146.05 mm |
N/A ![]() |
452D | N/A 455 | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
452DC | N/A 455 | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
453DW | N/A 455 | N/A 4.5000 in114.300 mm | N/A 2.1875 in55.563 mm |
N/A ![]() |
455119XD | N/A 455000 | N/A 11.625 in295.275 mm | N/A 5.75 in146.05 mm |
N/A ![]() |
46720CD | N/A 46700 | N/A 8 7/8 in225.425 mm | N/A 2.75 in69.85 mm |
N/A ![]() |
46720DV | N/A 46700 | N/A 8 7/8 in225.425 mm | N/A 2.75 in69.85 mm |
N/A ![]() |
46720DW | N/A 46700 | N/A 8 7/8 in225.425 mm | N/A 2.75 in69.85 mm |
N/A ![]() |
46721D | N/A 46700 | N/A 8 7/8 in225.425 mm | N/A 3 in76.2 mm |
N/A ![]() |
46721XD | N/A 46700 | N/A 8 7/8 in225.425 mm | N/A 3 in76.2 mm |
N/A ![]() |
472DC | N/A 475 | N/A 4.7244 in120 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
47420D | N/A 47400 | N/A 4.7244 in120 mm | N/A 2.3125 in58.738 mm |
N/A ![]() |
47420DC | N/A 47400 | N/A 4.7244 in120 mm | N/A 2.3125 in58.738 mm |
N/A ![]() |
48220D | N/A 48200 | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm |
N/A ![]() |
48220DC | N/A 48200 | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm |
N/A ![]() |
48320D | N/A 48300 | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm |
N/A ![]() |
48320DC | N/A 48300 | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm |
N/A ![]() |
48620D | N/A 48600 | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm |
N/A ![]() |
48620DC | N/A 48600 | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm |
N/A ![]() |
493D | N/A 495 | N/A 5.3750 in136.525 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
493DC | N/A 495 | N/A 5.3750 in136.525 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
493DCA | N/A 495 | N/A 5.3750 in136.525 mm | N/A 2.125 in53.975 mm |
N/A ![]() |