Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
---|---|---|---|---|
494DC | N/A 495 | N/A 5.5108 in139.974 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
523088D | N/A 520000 | N/A 30.8750 in784.225 mm | N/A 4.75 in120.65 mm |
N/A ![]() |
523088DC | N/A 520000 | N/A 30.8750 in784.225 mm | N/A 4.75 in120.65 mm |
N/A ![]() |
523088XD | N/A 520000 | N/A 30.8750 in784.225 mm | N/A 4.75 in120.65 mm |
N/A ![]() |
526191CD | N/A 526000 | N/A 19.0000 in482.600 mm | N/A 5 in127 mm |
N/A ![]() |
526191D | N/A 526000 | N/A 19.0000 in482.600 mm | N/A 5 in127 mm |
N/A ![]() |
526191DC | N/A 526000 | N/A 19.0000 in482.600 mm | N/A 5 in127 mm |
N/A ![]() |
52625DA | N/A 52000 | N/A 6.25 in158.750 mm | N/A 2.4375 in61.913 mm |
N/A ![]() |
52637D | N/A 52000 | N/A 6-3/8 in161.925 mm | N/A 2.4375 in61.913 mm |
N/A ![]() |
52637DC | N/A 52000 | N/A 6-3/8 in161.925 mm | N/A 2.4375 in61.913 mm |
N/A ![]() |
53376D | N/A 53000 | N/A 3.7500 in95.250 mm | N/A 1.75 in44.45 mm |
N/A ![]() |
53390D | N/A 53000 | N/A 3.8750 in98.425 mm | N/A 1.75 in44.45 mm |
N/A ![]() |
533D | N/A 535 | N/A 4.3750 in111.125 mm | N/A 2.5000 in63.500 mm |
N/A ![]() |
533DC | N/A 535 | N/A 4.3750 in111.125 mm | N/A 2.5000 in63.500 mm |
N/A ![]() |
542291CD | N/A 542000 | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm |
N/A ![]() |
543115D | N/A 543000 | N/A 11.3125 in287.338 mm | N/A 2 in50.8 mm |
N/A ![]() |
543115DC | N/A 543000 | N/A 11.3125 in287.338 mm | N/A 2 in50.8 mm |
N/A ![]() |
545142CD | N/A 545000 | N/A 14.125 in358.775 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
552D | N/A 555 | N/A 4-7/8 in123.825 mm | N/A 2.5000 in63.500 mm |
N/A ![]() |
552DC | N/A 555 | N/A 4-7/8 in123.825 mm | N/A 2.5000 in63.500 mm |
N/A ![]() |
55433D | N/A 55000C | N/A 4.3300 in109.982 mm | N/A 1.6876 in42.865 mm |
N/A ![]() |
55433DC | N/A 55000 | N/A 4.3300 in109.982 mm | N/A 1.6876 in42.865 mm |
N/A ![]() |
55444D | N/A 55000 | N/A 4-7/16 in112.713 mm | N/A 1.8125 in46.038 mm |
N/A ![]() |
55452D | N/A 55000 | N/A 4.5268 in114.981 mm | N/A 1.75 in44.45 mm |
N/A ![]() |
561256YD | N/A 560000 | N/A 12.5620 in319.075 mm | N/A 7.38 in187.452 mm |
N/A ![]() |