COMPANY HEADER
Print Back
Timken_TRB_DBLCUP
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

563D N/A 565 N/A 5 in N/A 2.5625 in N/A CAD Icon (for items table)
563DC N/A 565 N/A 5 in N/A 2.5625 in N/A CAD Icon (for items table)
564DW N/A 565 N/A 5.25 in N/A 2.5625 in N/A CAD Icon (for items table)
56649D N/A 56000 N/A 6.4951 in N/A 2.5 in N/A CAD Icon (for items table)
56650CD N/A 56000 N/A 6 1/2 in N/A 2.5 in N/A CAD Icon (for items table)
56650D N/A 56000 N/A 6 1/2 in N/A 2.5 in N/A CAD Icon (for items table)
56650DC N/A 56000 N/A 6 1/2 in N/A 2.5 in N/A CAD Icon (for items table)
572651CD N/A 570000 N/A 26.5000 in N/A 5 in N/A CAD Icon (for items table)
572651D N/A 570000 N/A 26.5000 in N/A 5 in N/A CAD Icon (for items table)
572653CD N/A 570000 N/A 26.5000 in N/A 6.0000 in N/A CAD Icon (for items table)
572653D N/A 570000 N/A 26.5000 in N/A 6.0000 in N/A CAD Icon (for items table)
572D N/A 575 N/A 5.5115 in N/A 2.625 in N/A CAD Icon (for items table)
572DC N/A 575 N/A 5.5115 in N/A 2.625 in N/A CAD Icon (for items table)
581163XD N/A 580000 N/A 11.625 in N/A 5.75 in N/A CAD Icon (for items table)
592D N/A 595 N/A 6 in N/A 2.5 in N/A CAD Icon (for items table)
592DC N/A 595 N/A 6 in N/A 2.5 in N/A CAD Icon (for items table)
618136D N/A 618000 N/A 13.6875 in N/A 4.25 in N/A CAD Icon (for items table)
626321CD N/A 626000 N/A 32.0000 in N/A 7.375 in N/A CAD Icon (for items table)
626321D N/A 626000 N/A 32.0000 in N/A 7.375 in N/A CAD Icon (for items table)
632D N/A 635 N/A 5.3750 in N/A 3 in N/A CAD Icon (for items table)
632DC N/A 635 N/A 5.3750 in N/A 3 in N/A CAD Icon (for items table)
640261CD N/A 640000 N/A 26.0 in N/A 6.25 in N/A CAD Icon (for items table)
640261XD N/A 640000 N/A 26.0 in N/A 6.25 in N/A CAD Icon (for items table)
640262D N/A 640000 N/A 26.2470 in N/A 6.25 in N/A CAD Icon (for items table)
64700D N/A 64000 N/A 7 in N/A 2.75 in N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »