Print Back
Timken_TRB_DBLCUP
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

HH267610D N/A HH267600 N/A 25.9813 in659.925 mm N/A 12.2046 in309.997 mm N/A CAD Icon (for items table)
HH924310D N/A HH924300 N/A 9.5 in241.3 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
HH924310DC N/A HH924300 N/A 9.5 in241.3 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
HH949510D N/A HH949500 N/A 19.2500 in488.950 mm N/A 6.0000 in152.400 mm N/A CAD Icon (for items table)
HH949510DC N/A HH949500 N/A 19.2500 in488.950 mm N/A 6.0000 in152.400 mm N/A CAD Icon (for items table)
HH953710D N/A HH953700 N/A 21.0 in533.400 mm N/A 6.5 in165.1 mm N/A CAD Icon (for items table)
HH953710DC N/A HH953700 N/A 21.0 in533.400 mm N/A 6.5 in165.1 mm N/A CAD Icon (for items table)
HM120817D N/A HM120800 N/A 6 1/2 in165.1 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
HM120817XD N/A HM120800 N/A 6 1/2 in165.1 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
HM120817YD N/A HM120800 N/A 6 1/2 in165.1 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
HM124616XD N/A HM124600 N/A 7.6722 in194.874 mm N/A 5.1713 in131.351 mm N/A CAD Icon (for items table)
HM124618XD N/A HM124600 N/A 7.6875 in195.263 mm N/A 5.625 in142.875 mm N/A CAD Icon (for items table)
HM124618YD N/A HM124600 N/A 7.6875 in195.263 mm N/A 5.625 in142.875 mm N/A CAD Icon (for items table)
HM125610XD N/A HM125600 N/A 7.8125 in198.438 mm N/A 5.25 in133.35 mm N/A CAD Icon (for items table)
HM127415D N/A HM127400 N/A 8.1875 in207.963 mm N/A 6.0000 in152.400 mm N/A CAD Icon (for items table)
HM127415XD N/A HM127400 N/A 8.1875 in207.963 mm N/A 6.0000 in152.400 mm N/A CAD Icon (for items table)
HM127415YD N/A HM127400 N/A 8.1870 in207.950 mm N/A 5 in127 mm N/A CAD Icon (for items table)
HM127415YDX N/A HM127400 N/A 8.1875 in207.963 mm N/A 6.0000 in152.400 mm N/A CAD Icon (for items table)
HM127417XD N/A HM127400 N/A 8.2627 in209.873 mm N/A 5.1969 in132.001 mm N/A CAD Icon (for items table)
HM127417YD N/A HM127400 N/A 8.2627 in209.873 mm N/A 5.1969 in132.001 mm N/A CAD Icon (for items table)
HM127419XD N/A HM127400 N/A 8.6564 in219.873 mm N/A 5.315 in135.001 mm N/A CAD Icon (for items table)
HM129813XD N/A HM129800 N/A 8.6564 in219.873 mm N/A 5.5118 in140 mm N/A CAD Icon (for items table)
HM129813YD N/A HM129800 N/A 8.6564 in219.873 mm N/A 5.5118 in140 mm N/A CAD Icon (for items table)
HM129814D N/A HM129800 N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A CAD Icon (for items table)
HM129814XD N/A HM129800 N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A CAD Icon (for items table)
HM129814XDXX N/A HM129800 N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A CAD Icon (for items table)
HM129814YD N/A HM129800 N/A 8.6870 in220.650 mm N/A 5.375 in136.525 mm N/A CAD Icon (for items table)
HM129815YD N/A HM129800 N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A CAD Icon (for items table)
HM133413XD N/A HM133400 N/A 9.8375 in249.873 mm N/A 6.2992 in160 mm N/A CAD Icon (for items table)
HM133413YD N/A HM133400 N/A 9.8375 in249.873 mm N/A 6.2992 in160 mm N/A CAD Icon (for items table)
HM133413YDC N/A HM133400 N/A 9.8375 in249.873 mm N/A 6.2992 in160 mm N/A CAD Icon (for items table)
HM133414XDV N/A HM133400 N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A CAD Icon (for items table)
HM133414YD N/A HM133400 N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A CAD Icon (for items table)
HM133414YDS N/A HM133400 N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A CAD Icon (for items table)
HM133414YDV N/A HM133400 N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A CAD Icon (for items table)
HM133414YDX N/A HM133400 N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A CAD Icon (for items table)
HM133415YD N/A HM133400 N/A 9.9375 in252.413 mm N/A 7.2500 in184.150 mm N/A CAD Icon (for items table)
HM133416D N/A HM133400 N/A 9.9375 in252.413 mm N/A 7.2500 in184.150 mm N/A CAD Icon (for items table)
HM133416XD N/A HM133400 N/A 9.9375 in252.413 mm N/A 7.2500 in184.150 mm N/A CAD Icon (for items table)
HM133416YD N/A HM133400 N/A 9.9375 in252.413 mm N/A 7.2500 in184.150 mm N/A CAD Icon (for items table)
HM133420XD N/A HM133400 N/A 10.25 in260.350 mm N/A 7 in177.8 mm N/A CAD Icon (for items table)
HM136916D N/A HM136900 N/A 10-7/8 in276.225 mm N/A 7.3120 in185.725 mm N/A CAD Icon (for items table)
HM136916XD N/A HM136900 N/A 10-7/8 in276.225 mm N/A 7.3120 in185.725 mm N/A CAD Icon (for items table)
HM136916XDV N/A HM136900 N/A 10-7/8 in276.225 mm N/A 7.3120 in185.725 mm N/A CAD Icon (for items table)
HM227519D N/A HM227500 N/A 8.6564 in219.873 mm N/A 5.9055 in150 mm N/A CAD Icon (for items table)
HM231111CD N/A HM231100 N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
HM231116D N/A HM231100 N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
HM231116DC N/A HM231100 N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
HM235110DA N/A HM235100 N/A 10.00 in254.000 mm N/A 3.6875 in93.663 mm N/A CAD Icon (for items table)
HM237510CD N/A HM237500 N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »