COMPANY HEADER
Print Back
Timken_TRB_DBLCUP
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

64700DC N/A 64000 N/A 7 in N/A 2.75 in N/A CAD Icon (for items table)
64708D N/A 64000 N/A 7.0856 in N/A 2.75 in N/A CAD Icon (for items table)
649311CD N/A 649000 N/A 31.0000 in N/A 6.25 in N/A CAD Icon (for items table)
649313D N/A 649000 N/A 31.2500 in N/A 6.25 in N/A CAD Icon (for items table)
650270D N/A 650000 N/A 26.9960 in N/A 11.6250 in N/A CAD Icon (for items table)
654D N/A 655 N/A 6 in N/A 3 in N/A CAD Icon (for items table)
654DC N/A 655 N/A 6 in N/A 3 in N/A CAD Icon (for items table)
655346CD N/A 655000 N/A 34.5000 in N/A 6.0000 in N/A CAD Icon (for items table)
663551CD N/A 660000 N/A 35.5000 in N/A 8.4375 in N/A CAD Icon (for items table)
663551D N/A 660000 N/A 35.5000 in N/A 8.4375 in N/A CAD Icon (for items table)
663551DC N/A 660000 N/A 35.5000 in N/A 8.4375 in N/A CAD Icon (for items table)
66462D N/A 66000 N/A 4.625 in N/A 2.125 in N/A CAD Icon (for items table)
66522D N/A 66500 N/A 5.1174 in N/A 1.875 in N/A CAD Icon (for items table)
672875D N/A 670000 N/A 28.7460 in N/A 7 in N/A CAD Icon (for items table)
672D N/A 675 N/A 6.625 in N/A 2.75 in N/A CAD Icon (for items table)
672DC N/A 675 N/A 6.625 in N/A 2.75 in N/A CAD Icon (for items table)
67322D N/A 67300 N/A 7.75 in N/A 3.375 in N/A CAD Icon (for items table)
67322DC N/A 67300 N/A 7.75 in N/A 3.375 in N/A CAD Icon (for items table)
67323D N/A 67300 N/A 7.75 in N/A 3.625 in N/A CAD Icon (for items table)
67324DA N/A 67300 N/A 7.8125 in N/A 3.375 in N/A CAD Icon (for items table)
67325D N/A 67300 N/A 7.875 in N/A 3.375 in N/A CAD Icon (for items table)
67326D N/A 67300 N/A 7.8720 in N/A 3.375 in N/A CAD Icon (for items table)
675DRB N/A 675 N/A 6.8750 in N/A 2.75 in N/A CAD Icon (for items table)
67720CD N/A 67700 N/A 9 3/4 in N/A 3.3125 in N/A CAD Icon (for items table)
67720DW N/A 67700 N/A 9 3/4 in N/A 3.6875 in N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »