COMPANY HEADER
Print Back
Timken_TRB_DBLCUP
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

67721D N/A 67700 N/A 9 3/4 in247.650 mm N/A 3.4375 in87.313 mm N/A CAD Icon (for items table)
67721XD N/A 67700 N/A 9 3/4 in247.650 mm N/A 3.4375 in87.313 mm N/A CAD Icon (for items table)
67820CD N/A 67800 N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
67920CD N/A 67900 N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
67921D N/A 67900 N/A 11.1250 in282.575 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
67921DV N/A 67900 N/A 11.1250 in282.575 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
700168D N/A 700000 N/A 16.7500 in425.450 mm N/A 6.25 in158.750 mm N/A CAD Icon (for items table)
700168DC N/A 700000 N/A 16.7500 in425.450 mm N/A 6.25 in158.750 mm N/A CAD Icon (for items table)
700177DS N/A 700000 N/A 17.7500 in450.850 mm N/A 6.25 in158.750 mm N/A CAD Icon (for items table)
71751D N/A 71000 N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A CAD Icon (for items table)
71751DC N/A 71000 N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A CAD Icon (for items table)
722186CD N/A 722000 N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A CAD Icon (for items table)
724196CD N/A 724000 N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
72488D N/A 72000 N/A 4-7/8 in123.825 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
72500D N/A 72000C N/A 5 in127 mm N/A 2.2450 in57.023 mm N/A CAD Icon (for items table)
736239D N/A 736000 N/A 23.9970 in609.524 mm N/A 5.25 in133.35 mm N/A CAD Icon (for items table)
736239DC N/A 736000 N/A 23.9970 in609.524 mm N/A 5.25 in133.35 mm N/A CAD Icon (for items table)
737261CD N/A 737000 N/A 26.0 in660.400 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
737261D N/A 737000 N/A 26.0 in660.400 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
737261DC N/A 737000 N/A 26.0 in660.400 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
73876CD N/A 73000 N/A 8.75 in222.250 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
742D N/A 745 N/A 6-1/8 in155.575 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
742DC N/A 745 N/A 6-1/8 in155.575 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
743321CD N/A 743000 N/A 32.0000 in812.800 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
74849XD N/A 74000 N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »