COMPANY HEADER
Print Back
Timken_TRB_DBLCUP
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

74851CD N/A 74000 N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A CAD Icon (for items table)
74851XD N/A 74000 N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A CAD Icon (for items table)
749335CD N/A 749000 N/A 33.6584 in854.923 mm N/A 5.3504 in135.9 mm N/A CAD Icon (for items table)
751204D N/A 750000 N/A 12 in304.8 mm N/A 3.8438 in97.633 mm N/A CAD Icon (for items table)
751204DC N/A 750000 N/A 12 in304.8 mm N/A 3.8438 in97.633 mm N/A CAD Icon (for items table)
752381CD N/A 752000 N/A 38.0000 in965.200 mm N/A 5.25 in133.35 mm N/A CAD Icon (for items table)
752381D N/A 752000 N/A 38.0000 in965.200 mm N/A 5.25 in133.35 mm N/A CAD Icon (for items table)
752381DC N/A 752000 N/A 38.0000 in965.200 mm N/A 5.25 in133.35 mm N/A CAD Icon (for items table)
752D N/A 755 N/A 6-3/8 in161.925 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
752DC N/A 755 N/A 6-3/8 in161.925 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
755358XD N/A 755000 N/A 36.0199 in914.905 mm N/A 5.5080 in139.903 mm N/A CAD Icon (for items table)
755361CD N/A 755000 N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
755365CD N/A 755000 N/A 38.5000 in977.9 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
755367CD N/A 755000 N/A 39.5000 in1003.300 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
762401D N/A 762000 N/A 40.0000 in1016 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
762401DC N/A 762000 N/A 40.0000 in1016 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
762420XD N/A 762000 N/A 42.0000 in1066.800 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
763410D N/A 763000 N/A 41.0000 in1041.400 mm N/A 4.8750 in123.825 mm N/A CAD Icon (for items table)
763410DC N/A 763000 N/A 41.0000 in1041.400 mm N/A 4.8750 in123.825 mm N/A CAD Icon (for items table)
773D N/A 775 N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
773DC N/A 775 N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
774CD N/A 775 N/A 7-1/8 in180.975 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
774D N/A 775 N/A 7-1/8 in180.975 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
774DC N/A 775 N/A 7-1/8 in180.975 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
781376D N/A 780000 N/A 13.75 in349.250 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »