Print Back
Timken_TRB_DBLCUP
Unit of Measure
« 11 12 13 14 15 

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

M227418XD N/A M227400 N/A 8.3750 in212.725 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
M231610CD N/A M231600 N/A 8.75 in222.250 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
M231610DA N/A M231600 N/A 8.75 in222.250 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
M231611D N/A M231600 N/A 8.75 in222.250 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
M231611DC N/A M231600 N/A 8.75 in222.250 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
M231614DC N/A M231600 N/A 8 7/8 in225.425 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
M231616XD N/A M231600 N/A 9.0501 in229.873 mm N/A 4.5669 in115.999 mm N/A CAD Icon (for items table)
M235110DA N/A M235100 N/A 9.875 in250.825 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
M235113CD N/A M235100 N/A 10.00 in254.000 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
M235114XD N/A M235100 N/A 10.00 in254.000 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
M238810CD N/A M238800 N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A CAD Icon (for items table)
M238810D N/A M238800 N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A CAD Icon (for items table)
M238810DC N/A M238800 N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A CAD Icon (for items table)
M241510CD N/A M241500 N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
M241510DA N/A M241500 N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
M241513D N/A M241500 N/A 11.8750 in301.625 mm N/A 5.512 in140.005 mm N/A CAD Icon (for items table)
M241513XD N/A M241500 N/A 11.8750 in301.625 mm N/A 5.512 in140.005 mm N/A CAD Icon (for items table)
M244210CD N/A M244200 N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
M244210DXX N/A M244200 N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
M249710CD N/A M249700 N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
M249710DV N/A M249700 N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
M249710DW N/A M249700 N/A 14.125 in358.775 mm N/A 5.25 in133.35 mm N/A CAD Icon (for items table)
M249711D N/A M249700 N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
M252310CD N/A M252300 N/A 15.0000 in381.000 mm N/A 4.8750 in123.825 mm N/A CAD Icon (for items table)
M255410CD N/A M255400 N/A 16.0000 in406.400 mm N/A 5.125 in130.175 mm N/A CAD Icon (for items table)
M255410DV N/A M255400 N/A 16.0000 in406.400 mm N/A 5.125 in130.175 mm N/A CAD Icon (for items table)
M255418CD N/A M255400 N/A 16.6250 in422.275 mm N/A 6.9980 in177.749 mm N/A CAD Icon (for items table)
M268710CD N/A M268700 N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A CAD Icon (for items table)
M268710D N/A M268700 N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A CAD Icon (for items table)
M268710DC N/A M268700 N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A CAD Icon (for items table)
M268714CD N/A M268700 N/A 23.2500 in590.550 mm N/A 7.8447 in199.255 mm N/A CAD Icon (for items table)
M270410D N/A M270400 N/A 23.4232 in594.949 mm N/A 6.3780 in162.001 mm N/A CAD Icon (for items table)
M270710CD N/A M270700 N/A 25.0000 in635 mm N/A 8.125 in206.375 mm N/A CAD Icon (for items table)
M270720D N/A M270700 N/A 25.5876 in649.925 mm N/A 8.125 in206.375 mm N/A CAD Icon (for items table)
M271610D N/A M271600 N/A 26.0 in660.400 mm N/A 6.75 in171.45 mm N/A CAD Icon (for items table)
M271610DC N/A M271600 N/A 26.0 in660.400 mm N/A 6.75 in171.45 mm N/A CAD Icon (for items table)
M272710CD N/A M272700 N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A CAD Icon (for items table)
M272710D N/A M272700 N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A CAD Icon (for items table)
M274110CD N/A M274100 N/A 28.0 in711.2 mm N/A 9.125 in231.775 mm N/A CAD Icon (for items table)
M274110D N/A M274100 N/A 28.0 in711.2 mm N/A 9.125 in231.775 mm N/A CAD Icon (for items table)
M274110DC N/A M274100 N/A 28.0 in711.2 mm N/A 9.125 in231.775 mm N/A CAD Icon (for items table)
M274110DV N/A M274100 N/A 28.0 in711.2 mm N/A 9.125 in231.775 mm N/A CAD Icon (for items table)
M276410CD N/A M276400 N/A 29.9950 in761.873 mm N/A 9.7500 in247.650 mm N/A CAD Icon (for items table)
M276410D N/A M276400 N/A 29.9950 in761.873 mm N/A 9.7500 in247.650 mm N/A CAD Icon (for items table)
M276410DC N/A M276400 N/A 29.9950 in761.873 mm N/A 9.7500 in247.650 mm N/A CAD Icon (for items table)
M278710CD N/A M278700 N/A 32.0000 in812.800 mm N/A 10.375 in263.525 mm N/A CAD Icon (for items table)
M278710CDV N/A M278700 N/A 32.0000 in812.800 mm N/A 10.375 in263.525 mm N/A CAD Icon (for items table)
M278710D N/A M278700 N/A 32.0000 in812.800 mm N/A 10.375 in263.525 mm N/A CAD Icon (for items table)
M281610CD N/A M281600 N/A 36.7500 in933.450 mm N/A 11.875 in301.625 mm N/A CAD Icon (for items table)
M282210CD N/A M282200 N/A 38.0000 in965.200 mm N/A 12.25 in311.150 mm N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15