Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
|---|---|---|---|---|
| 86100XD | N/A 86000 | N/A 10.00 in | N/A 3 in |
N/A
|
| 87112D | N/A 87000 | N/A 11.1250 in | N/A 3.125 in |
N/A
|
| 87112DC | N/A 87000 | N/A 11.1250 in | N/A 3.125 in |
N/A
|
| 892CD | N/A 895 | N/A 9 in | N/A 3.875 in |
N/A
|
| 91113XD | N/A 91000 | N/A 11.25 in | N/A 3.625 in |
N/A
|
| 912401D | N/A 910000 | N/A 24.0 in | N/A 4.8750 in |
N/A
|
| 921851D | N/A 920000 | N/A 18.5000 in | N/A 5 in |
N/A
|
| 921876D | N/A 920000 | N/A 18.7500 in | N/A 5 in |
N/A
|
| 9220D | N/A 9200 | N/A 6-3/8 in | N/A 2.781 in |
N/A
|
| 923176D | N/A 923000 | N/A 17.5 in | N/A 6.25 in |
N/A
|
| 929341D | N/A 929000 | N/A 34 in | N/A 9.0000 in |
N/A
|
| 93127CD | N/A 93000 | N/A 12.5000 in | N/A 4.375 in |
N/A
|
| 93127DW | N/A 93000 | N/A 12.5000 in | N/A 5.125 in |
N/A
|
| 93128XD | N/A 93000 | N/A 12.5975 in | N/A 4.375 in |
N/A
|
| 9320D | N/A 9300 | N/A 7 in | N/A 2.9375 in |
N/A
|
| 932CD | N/A 935 | N/A 8.3750 in | N/A 4.625 in |
N/A
|
| 94112XD | N/A 94000 | N/A 11.3750 in | N/A 4.5 in |
N/A
|
| 94114CD | N/A 94000 | N/A 11.3750 in | N/A 4.375 in |
N/A
|
| 94117D | N/A 94000 | N/A 11.7500 in | N/A 5.5 in |
N/A
|
| 94118D | N/A 94000 | N/A 11.7500 in | N/A 4.375 in |
N/A
|
| 941951XD | N/A 940000 | N/A 19.5000 in | N/A 4.75 in |
N/A
|
| 941952XD | N/A 940000 | N/A 19.5000 in | N/A 5 in |
N/A
|
| 941953CD | N/A 940000 | N/A 19.5000 in | N/A 5 in |
N/A
|
| 941953D | N/A 940000 | N/A 19.5000 in | N/A 5 in |
N/A
|
| 941953DC | N/A 940000 | N/A 19.5000 in | N/A 5 in |
N/A
|