COMPANY HEADER
Print Back
Timken_TRB_DBLCUP
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

DX262935 N/A N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
DX307395 N/A N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
DX312938 N/A N/A 21.0 in533.400 mm N/A 6.5 in165.1 mm N/A CAD Icon (for items table)
DX317821 N/A N/A 14 in355.6 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
DX334372 N/A N/A 21.5000 in546.1 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
DX351408 N/A N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
DX352290 N/A N/A 24.0 in609.600 mm N/A 4.8750 in123.825 mm N/A CAD Icon (for items table)
DX371163 N/A N/A 18.5000 in469.900 mm N/A 6.0000 in152.400 mm N/A CAD Icon (for items table)
DX458852 N/A N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A CAD Icon (for items table)
DX608606 N/A N/A 21.5000 in546.1 mm N/A 7 in177.8 mm N/A CAD Icon (for items table)
DX652320 N/A N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A CAD Icon (for items table)
DX653686 N/A N/A 16.0000 in406.400 mm N/A 5.125 in130.175 mm N/A CAD Icon (for items table)
DX712406 N/A N/A 21.5000 in546.1 mm N/A 5.8125 in147.638 mm N/A CAD Icon (for items table)
DX748779 N/A N/A 20.6250 in523.875 mm N/A 6.6875 in169.863 mm N/A CAD Icon (for items table)
DX833475 N/A N/A 17 in431.8 mm N/A 4.375 in111.125 mm N/A CAD Icon (for items table)
DX844549 N/A N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A CAD Icon (for items table)
DX844558 N/A N/A 16.0000 in406.400 mm N/A 8 in203.2 mm N/A CAD Icon (for items table)
DX862300 N/A N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
DX878596 N/A N/A 16.6250 in422.275 mm N/A 5.375 in136.525 mm N/A CAD Icon (for items table)
DX894223 N/A N/A 15.0000 in381.000 mm N/A 4.8750 in123.825 mm N/A CAD Icon (for items table)
DX908284 N/A N/A 20.2500 in514.350 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
DX979640 N/A N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A CAD Icon (for items table)
DX985046 N/A N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A CAD Icon (for items table)
H127715XD N/A H127700 N/A 9.0501 in229.873 mm N/A 6.2992 in160 mm N/A CAD Icon (for items table)
H230822XD N/A H230800 N/A 10.25 in260.350 mm N/A 6.75 in171.45 mm N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »