COMPANY HEADER
Print Back
Timken_TRB_DBLCUP
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

DX262935 N/A N/A 20.0000 in N/A 3.5 in N/A CAD Icon (for items table)
DX307395 N/A N/A 17.6250 in N/A 5.75 in N/A CAD Icon (for items table)
DX312938 N/A N/A 21.0 in N/A 6.5 in N/A CAD Icon (for items table)
DX317821 N/A N/A 14 in N/A 4 in N/A CAD Icon (for items table)
DX334372 N/A N/A 21.5000 in N/A 4.625 in N/A CAD Icon (for items table)
DX351408 N/A N/A 15.5 in N/A 3.25 in N/A CAD Icon (for items table)
DX352290 N/A N/A 24.0 in N/A 4.8750 in N/A CAD Icon (for items table)
DX371163 N/A N/A 18.5000 in N/A 6.0000 in N/A CAD Icon (for items table)
DX458852 N/A N/A 14 in N/A 4.375 in N/A CAD Icon (for items table)
DX608606 N/A N/A 21.5000 in N/A 7 in N/A CAD Icon (for items table)
DX652320 N/A N/A 23.2500 in N/A 7.625 in N/A CAD Icon (for items table)
DX653686 N/A N/A 16.0000 in N/A 5.125 in N/A CAD Icon (for items table)
DX712406 N/A N/A 21.5000 in N/A 5.8125 in N/A CAD Icon (for items table)
DX748779 N/A N/A 20.6250 in N/A 6.6875 in N/A CAD Icon (for items table)
DX833475 N/A N/A 17 in N/A 4.375 in N/A CAD Icon (for items table)
DX844549 N/A N/A 15.1250 in N/A 7.625 in N/A CAD Icon (for items table)
DX844558 N/A N/A 16.0000 in N/A 8 in N/A CAD Icon (for items table)
DX862300 N/A N/A 16.6250 in N/A 5.5 in N/A CAD Icon (for items table)
DX878596 N/A N/A 16.6250 in N/A 5.375 in N/A CAD Icon (for items table)
DX894223 N/A N/A 15.0000 in N/A 4.8750 in N/A CAD Icon (for items table)
DX908284 N/A N/A 20.2500 in N/A 5.5 in N/A CAD Icon (for items table)
DX979640 N/A N/A 12.5000 in N/A 4.375 in N/A CAD Icon (for items table)
DX985046 N/A N/A 10.5625 in N/A 4.9375 in N/A CAD Icon (for items table)
H127715XD N/A H127700 N/A 9.0501 in N/A 6.2992 in N/A CAD Icon (for items table)
H230822XD N/A H230800 N/A 10.25 in N/A 6.75 in N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »