COMPANY HEADER
Print Back
Timken_TRB_DBLCUP
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

129175XD N/A 129000 N/A 17.3208 in439.948 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
131398D N/A 130000 N/A 13.9744 in354.950 mm N/A 4.3288 in109.952 mm N/A CAD Icon (for items table)
131400DA N/A 130000 N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A CAD Icon (for items table)
131401CD N/A 130000 N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A CAD Icon (for items table)
131402D N/A 130000 N/A 14 in355.6 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
132126D N/A 132000 N/A 12.5000 in317.500 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
132126DC N/A 132000 N/A 12.5000 in317.500 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
134144CD N/A 134000 N/A 14.3750 in365.125 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
13621D N/A 13600 N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
13621DC N/A 13600 N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
13835D N/A 13800 N/A 2.5000 in63.500 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
14276D N/A 14000 N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
147198D N/A 147000 N/A 19.7500 in501.650 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
147198DC N/A 147000 N/A 19.7500 in501.650 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
148220D N/A 148000 N/A 22.0000 in558.800 mm N/A 4.375 in111.125 mm N/A CAD Icon (for items table)
15251D N/A 15000 N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
15287XD N/A 15000 N/A 2.8750 in73.025 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
153103D N/A 153000 N/A 10.1875 in258.763 mm N/A 5.375 in136.525 mm N/A CAD Icon (for items table)
161901CD N/A 160000 N/A 19 in482.6 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
171451CD N/A 170000 N/A 14.5000 in368.300 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
17245D N/A 17000 N/A 2.4409 in61.999 mm N/A 1.4275 in36.259 mm N/A CAD Icon (for items table)
182351D N/A 180000 N/A 23.5000 in596.9 mm N/A 5.25 in133.35 mm N/A CAD Icon (for items table)
182351DC N/A 180000 N/A 23.5000 in596.9 mm N/A 5.25 in133.35 mm N/A CAD Icon (for items table)
18620D N/A 18600 N/A 3.1250 in79.375 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
18620DC N/A 18600 N/A 3.1250 in79.375 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »