COMPANY HEADER
Print Back
Timken_TRB_DBLCUP
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

HM617011DC N/A HM617000 N/A 5.625 in142.875 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
HM731610D N/A HM731600 N/A 9.4375 in239.713 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
HM731610DC N/A HM731600 N/A 9.4375 in239.713 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
HM743310CD N/A HM743300 N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
HM746610CD N/A HM746600 N/A 14 in355.6 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
HM821511D N/A HM821500 N/A 7.75 in196.850 mm N/A 2.9300 in74.422 mm N/A CAD Icon (for items table)
HM855419D N/A HM855400 N/A 20.0000 in508.000 mm N/A 5 in127 mm N/A CAD Icon (for items table)
HM921310D N/A HM921300 N/A 7.4790 in189.967 mm N/A 2.130 in54.102 mm N/A CAD Icon (for items table)
HM921310DV N/A HM921300 N/A 7.4790 in189.967 mm N/A 2.130 in54.102 mm N/A CAD Icon (for items table)
HM926710CD N/A HM926700 N/A 9 in228.600 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
HM926710D N/A HM926700 N/A 9 in228.600 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
HM926710DC N/A HM926700 N/A 9 in228.600 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
K110108 N/A HH224300 N/A 12.25 in311.15 mm N/A 6.25 in158.750 mm N/A CAD Icon (for items table)
K326068 N/A HH221400 N/A 10.25 in260.350 mm N/A 5.25 in133.35 mm N/A CAD Icon (for items table)
K444677 N/A HH224300 N/A 10.25 in260.350 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
K518331 N/A 385 N/A 4.7239 in119.987 mm N/A 1.9644 in49.896 mm N/A CAD Icon (for items table)
L116110D N/A L116100 N/A 4.5625 in115.888 mm N/A 1.5626 in39.69 mm N/A CAD Icon (for items table)
L116110DC N/A L116100 N/A 4.5625 in115.888 mm N/A 1.5626 in39.69 mm N/A CAD Icon (for items table)
L116112DE N/A L116100 N/A 4.625 in117.475 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
L163110CD N/A L163100 N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A CAD Icon (for items table)
L217810D N/A L217800 N/A 4-7/8 in123.825 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
L217810DC N/A L217800 N/A 4-7/8 in123.825 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
L217810DE N/A L217800 N/A 4-7/8 in123.825 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
L225812D N/A L225800 N/A 6.6919 in169.974 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
L281110CD N/A L281100 N/A 32.0000 in812.800 mm N/A 6.25 in158.750 mm N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »