COMPANY HEADER
Print Back
Timken_TRB_DBLCUP
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

L305610D N/A L305600 N/A 3.1875 in N/A 1.375 in N/A CAD Icon (for items table)
L305613DE N/A L305600 N/A 3.2810 in N/A 1.875 in N/A CAD Icon (for items table)
L319210D N/A L319200 N/A 5.1250 in N/A 1.5625 in N/A CAD Icon (for items table)
L327210D N/A L327200 N/A 6.9688 in N/A 1.875 in N/A CAD Icon (for items table)
L327210DC N/A L327200 N/A 6.9688 in N/A 1.875 in N/A CAD Icon (for items table)
L357010CD N/A L357000 N/A 15.5 in N/A 3.25 in N/A CAD Icon (for items table)
L432310DXX N/A L432300 N/A 8.0938 in N/A 1.7626 in N/A CAD Icon (for items table)
L433710D N/A L433700 N/A 8.5000 in N/A 1.875 in N/A CAD Icon (for items table)
L476510CD N/A L476500 N/A 27.2500 in N/A 5.375 in N/A CAD Icon (for items table)
L507914D N/A L507900 N/A 3.6250 in N/A 1.3437 in N/A CAD Icon (for items table)
L507914DC N/A L507900 N/A 3.6250 in N/A 1.3437 in N/A CAD Icon (for items table)
L521910D N/A L521900 N/A 5.7500 in N/A 1.5625 in N/A CAD Icon (for items table)
L521910DC N/A L521900 N/A 5.7500 in N/A 1.5625 in N/A CAD Icon (for items table)
L521910DE N/A L521900 N/A 5.7500 in N/A 2.125 in N/A CAD Icon (for items table)
L540010D N/A L540000 N/A 10.00 in N/A 1.875 in N/A CAD Icon (for items table)
L540010DC N/A L540000 N/A 10.00 in N/A 1.875 in N/A CAD Icon (for items table)
L555210D N/A L555200 N/A 14.75 in N/A 3.125 in N/A CAD Icon (for items table)
L555210DC N/A L555200 N/A 14.75 in N/A 3.125 in N/A CAD Icon (for items table)
L610510D N/A L610500 N/A 3.7188 in N/A 1.375 in N/A CAD Icon (for items table)
L623110D N/A L623100 N/A 6 in N/A 1.5 in N/A CAD Icon (for items table)
L623110DC N/A L623100 N/A 6 in N/A 1.5 in N/A CAD Icon (for items table)
L624514D N/A L624500 N/A 6-3/8 in N/A 2.125 in N/A CAD Icon (for items table)
L713012DC N/A L713000 N/A 4.0625 in N/A 1.9376 in N/A CAD Icon (for items table)
L713012DE N/A L713000 N/A 4.0625 in N/A 1.9376 in N/A CAD Icon (for items table)
L713012DEV N/A L713000 N/A 4.0625 in N/A 1.9376 in N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »