COMPANY HEADER
Print Back
Timken_TRB_DBLCUP
Unit of Measure
« 26 27 28 29 

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

M227418XD N/A M227400 N/A 8.3750 in N/A 5.5 in N/A CAD Icon (for items table)
M231610CD N/A M231600 N/A 8.75 in N/A 3 in N/A CAD Icon (for items table)
M231610DA N/A M231600 N/A 8.75 in N/A 3 in N/A CAD Icon (for items table)
M231611D N/A M231600 N/A 8.75 in N/A 3.25 in N/A CAD Icon (for items table)
M231611DC N/A M231600 N/A 8.75 in N/A 3.25 in N/A CAD Icon (for items table)
M231614DC N/A M231600 N/A 8 7/8 in N/A 3 in N/A CAD Icon (for items table)
M231616XD N/A M231600 N/A 9.0501 in N/A 4.5669 in N/A CAD Icon (for items table)
M235110DA N/A M235100 N/A 9.875 in N/A 3 in N/A CAD Icon (for items table)
M235113CD N/A M235100 N/A 10.00 in N/A 3 in N/A CAD Icon (for items table)
M235114XD N/A M235100 N/A 10.00 in N/A 3 in N/A CAD Icon (for items table)
M238810CD N/A M238800 N/A 10.6250 in N/A 3.6875 in N/A CAD Icon (for items table)
M238810D N/A M238800 N/A 10.6250 in N/A 3.6875 in N/A CAD Icon (for items table)
M238810DC N/A M238800 N/A 10.6250 in N/A 3.6875 in N/A CAD Icon (for items table)
M241510CD N/A M241500 N/A 11.5000 in N/A 4 in N/A CAD Icon (for items table)
M241510DA N/A M241500 N/A 11.5000 in N/A 4 in N/A CAD Icon (for items table)
M241513D N/A M241500 N/A 11.8750 in N/A 5.512 in N/A CAD Icon (for items table)
M241513XD N/A M241500 N/A 11.8750 in N/A 5.512 in N/A CAD Icon (for items table)
M244210CD N/A M244200 N/A 12.3750 in N/A 4.1875 in N/A CAD Icon (for items table)
M244210DXX N/A M244200 N/A 12.3750 in N/A 4.1875 in N/A CAD Icon (for items table)
M249710CD N/A M249700 N/A 14.125 in N/A 4.625 in N/A CAD Icon (for items table)
M249710DV N/A M249700 N/A 14.125 in N/A 4.625 in N/A CAD Icon (for items table)
M249710DW N/A M249700 N/A 14.125 in N/A 5.25 in N/A CAD Icon (for items table)
M249711D N/A M249700 N/A 14.125 in N/A 4.625 in N/A CAD Icon (for items table)
M252310CD N/A M252300 N/A 15.0000 in N/A 4.8750 in N/A CAD Icon (for items table)
M255410CD N/A M255400 N/A 16.0000 in N/A 5.125 in N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29