Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
|---|---|---|---|---|
| M255410DV | N/A M255400 | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm |
N/A
|
| M255418CD | N/A M255400 | N/A 16.6250 in422.275 mm | N/A 6.9980 in177.749 mm |
N/A
|
| M268710CD | N/A M268700 | N/A 23.2500 in590.550 mm | N/A 7.625 in193.675 mm |
N/A
|
| M268710D | N/A M268700 | N/A 23.2500 in590.550 mm | N/A 7.625 in193.675 mm |
N/A
|
| M268710DC | N/A M268700 | N/A 23.2500 in590.550 mm | N/A 7.625 in193.675 mm |
N/A
|
| M268714CD | N/A M268700 | N/A 23.2500 in590.550 mm | N/A 7.8447 in199.255 mm |
N/A
|
| M270410D | N/A M270400 | N/A 23.4232 in594.949 mm | N/A 6.3780 in162.001 mm |
N/A
|
| M270710CD | N/A M270700 | N/A 25.0000 in635 mm | N/A 8.125 in206.375 mm |
N/A
|
| M270720D | N/A M270700 | N/A 25.5876 in649.925 mm | N/A 8.125 in206.375 mm |
N/A
|
| M271610D | N/A M271600 | N/A 26.0 in660.400 mm | N/A 6.75 in171.45 mm |
N/A
|
| M271610DC | N/A M271600 | N/A 26.0 in660.400 mm | N/A 6.75 in171.45 mm |
N/A
|
| M272710CD | N/A M272700 | N/A 26.7500 in679.450 mm | N/A 8.75 in222.25 mm |
N/A
|
| M272710D | N/A M272700 | N/A 26.7500 in679.450 mm | N/A 8.75 in222.25 mm |
N/A
|
| M274110CD | N/A M274100 | N/A 28.0 in711.2 mm | N/A 9.125 in231.775 mm |
N/A
|
| M274110D | N/A M274100 | N/A 28.0 in711.2 mm | N/A 9.125 in231.775 mm |
N/A
|
| M274110DC | N/A M274100 | N/A 28.0 in711.2 mm | N/A 9.125 in231.775 mm |
N/A
|
| M274110DV | N/A M274100 | N/A 28.0 in711.2 mm | N/A 9.125 in231.775 mm |
N/A
|
| M276410CD | N/A M276400 | N/A 29.9950 in761.873 mm | N/A 9.7500 in247.650 mm |
N/A
|
| M276410D | N/A M276400 | N/A 29.9950 in761.873 mm | N/A 9.7500 in247.650 mm |
N/A
|
| M276410DC | N/A M276400 | N/A 29.9950 in761.873 mm | N/A 9.7500 in247.650 mm |
N/A
|
| M278710CD | N/A M278700 | N/A 32.0000 in812.800 mm | N/A 10.375 in263.525 mm |
N/A
|
| M278710CDV | N/A M278700 | N/A 32.0000 in812.800 mm | N/A 10.375 in263.525 mm |
N/A
|
| M278710D | N/A M278700 | N/A 32.0000 in812.800 mm | N/A 10.375 in263.525 mm |
N/A
|
| M281610CD | N/A M281600 | N/A 36.7500 in933.450 mm | N/A 11.875 in301.625 mm |
N/A
|
| M282210CD | N/A M282200 | N/A 38.0000 in965.200 mm | N/A 12.25 in311.150 mm |
N/A
|