COMPANY HEADER
Print Back
Timken_TRB_DBLCUP
Unit of Measure
« 26 27 28 29 

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

M283410CD N/A M283400 N/A 40.7500 in1035.050 mm N/A 13.2500 in336.550 mm N/A CAD Icon (for items table)
M283410D N/A M283400 N/A 40.7500 in1035.050 mm N/A 13.2500 in336.550 mm N/A CAD Icon (for items table)
M541310CD N/A M541300 N/A 11.5000 in292.100 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
M667910D N/A M667900 N/A 21.5000 in546.1 mm N/A 5.6875 in144.463 mm N/A CAD Icon (for items table)
M667910XD N/A M667900 N/A 21.5000 in546.1 mm N/A 5.6875 in144.463 mm N/A CAD Icon (for items table)
M667911D N/A M667900 N/A 21.5000 in546.1 mm N/A 5.8125 in147.638 mm N/A CAD Icon (for items table)
M667911DC N/A M667900 N/A 21.5000 in546.1 mm N/A 5.8125 in147.638 mm N/A CAD Icon (for items table)
M667911DXX N/A M667900 N/A 21.5000 in546.1 mm N/A 5.8125 in147.638 mm N/A CAD Icon (for items table)
M84510DB N/A M84500 N/A 2.25 in57.15 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
M919010D N/A M919000 N/A 6.3740 in161.900 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
LM251610D N/A LM251600 N/A 13.875 in352.425 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
472D N/A 475 N/A 4.7244 in120 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
537103D N/A N/A 10.25 in260.350 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
329173CD N/A N/A 17.246 in438.048 mm N/A 4.8750 in123.825 mm N/A CAD Icon (for items table)
329176D N/A N/A 17.5 in444.5 mm N/A 6.3750 in161.925 mm N/A CAD Icon (for items table)
K302667 N/A N/A 5 in127 mm N/A 2.6876 in68.265 mm N/A CAD Icon (for items table)
48920D N/A N/A 8.3125 in211.138 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
LM637310D N/A N/A 9.5625 in242.888 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29