COMPANY HEADER
Print Back
Timken_TRB_DBLCUP
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

243251DC N/A 243000 N/A 24.9950 in N/A 5.625 in N/A CAD Icon (for items table)
244236CD N/A 244000 N/A 23.5000 in N/A 4.75 in N/A CAD Icon (for items table)
24720D N/A 24700 N/A 3 in N/A 1.5625 in N/A CAD Icon (for items table)
24720DC N/A 24700 N/A 3 in N/A 1.5625 in N/A CAD Icon (for items table)
24720XD N/A 24700 N/A 3 in N/A 1.5625 in N/A CAD Icon (for items table)
2523D N/A 2500 N/A 2.7500 in N/A 2.25 in N/A CAD Icon (for items table)
2524YD N/A 2500 N/A 2.7500 in N/A 2.25 in N/A CAD Icon (for items table)
25289D N/A 25000 N/A 2.8750 in N/A 1.3985 in N/A CAD Icon (for items table)
25520D N/A 25500 N/A 3.2650 in N/A 1.875 in N/A CAD Icon (for items table)
25520DC N/A 25500 N/A 3.2650 in N/A 1.875 in N/A CAD Icon (for items table)
26282D N/A 26000 N/A 2.8125 in N/A 1.4375 in N/A CAD Icon (for items table)
26284D N/A 26000 N/A 2.8336 in N/A 1.4375 in N/A CAD Icon (for items table)
275156CD N/A 275000 N/A 15.5 in N/A 4.3125 in N/A CAD Icon (for items table)
275156D N/A 275000 N/A 15.5 in N/A 4.3125 in N/A CAD Icon (for items table)
275156DC N/A 275000 N/A 15.5 in N/A 4.3125 in N/A CAD Icon (for items table)
275161D N/A 275000 N/A 16.0000 in N/A 4.25 in N/A CAD Icon (for items table)
275161DC N/A 275000 N/A 16.0000 in N/A 4.25 in N/A CAD Icon (for items table)
27620DA N/A 27600 N/A 4.9375 in N/A 1.75 in N/A CAD Icon (for items table)
27820D N/A 27800 N/A 3.1510 in N/A 1.7700 in N/A CAD Icon (for items table)
281201D N/A 280000 N/A 12 in N/A 3.875 in N/A CAD Icon (for items table)
281201DC N/A 280000 N/A 12 in N/A 3.875 in N/A CAD Icon (for items table)
28314D N/A 28000 N/A 3.1510 in N/A 1.375 in N/A CAD Icon (for items table)
28314XD N/A 28000 N/A 3.1510 in N/A 1.375 in N/A CAD Icon (for items table)
28318D N/A 28000 N/A 3.1510 in N/A 1.375 in N/A CAD Icon (for items table)
28318DC N/A 28000 N/A 3.1510 in N/A 1.375 in N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »