Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
|---|---|---|---|---|
| 384D | N/A 385 | N/A 3.937 in100 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 384DC | N/A 385 | N/A 3.937 in100 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 384DRB | N/A 385 | N/A 4.1250 in104.775 mm | N/A 1.562 in39.675 mm |
N/A
|
| 384ED | N/A 385 | N/A 3.937 in100 mm | N/A 1.562 in39.675 mm |
N/A
|
| 384EDC | N/A 385 | N/A 3.937 in100 mm | N/A 1.562 in39.675 mm |
N/A
|
| 384XD | N/A 385 | N/A 3.937 in100 mm | N/A 3.7640 in95.606 mm |
N/A
|
| 394D | N/A 395 | N/A 4.3307 in110 mm | N/A 1.8125 in46.038 mm |
N/A
|
| 394DC | N/A 395 | N/A 4.3307 in110 mm | N/A 1.8125 in46.038 mm |
N/A
|
| 394YD | N/A 395 | N/A 4.3307 in110 mm | N/A 1.8125 in46.038 mm |
N/A
|
| 39520DC | N/A 39500 | N/A 4-7/16 in112.713 mm | N/A 2.1875 in55.563 mm |
N/A
|
| 41294D | N/A 41000 | N/A 2-15/16 in74.613 mm | N/A 1.6250 in41.275 mm |
N/A
|
| 421451CD | N/A 420000 | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm |
N/A
|
| 421455D | N/A 420000 | N/A 14.5000 in368.300 mm | N/A 5.25 in133.35 mm |
N/A
|
| 421462XD | N/A 420000 | N/A 14.6250 in371.475 mm | N/A 5.375 in136.525 mm |
N/A
|
| 425299D | N/A 425000 | N/A 29.9950 in761.873 mm | N/A 8.75 in222.25 mm |
N/A
|
| 42587D | N/A 42000 | N/A 5 7/8 in149.225 mm | N/A 2.0625 in52.388 mm |
N/A
|
| 42587DC | N/A 42000 | N/A 5 7/8 in149.225 mm | N/A 2.0625 in52.388 mm |
N/A
|
| 426331CD | N/A 426000 | N/A 33.0000 in838.200 mm | N/A 8.75 in222.25 mm |
N/A
|
| 431576CD | N/A 430000 | N/A 15.7500 in400.050 mm | N/A 5.375 in136.525 mm |
N/A
|
| 432D | N/A 435 | N/A 3.7500 in95.250 mm | N/A 2 in50.8 mm |
N/A
|
| 432DC | N/A 435 | N/A 3.7500 in95.250 mm | N/A 2 in50.8 mm |
N/A
|
| 43319D | N/A 43000 | N/A 3.1875 in80.963 mm | N/A 1.5625 in39.688 mm |
N/A
|
| 43319DC | N/A 43000 | N/A 3.1875 in80.963 mm | N/A 1.5625 in39.688 mm |
N/A
|
| 435165CD | N/A 435000 | N/A 16.5 in419.1 mm | N/A 5.375 in136.525 mm |
N/A
|
| 435165D | N/A 435000 | N/A 16.5 in419.1 mm | N/A 5.375 in136.525 mm |
N/A
|
| 435165DC | N/A 435000 | N/A 16.5 in419.1 mm | N/A 5.375 in136.525 mm |
N/A
|
| 44348D | N/A 44000 | N/A 3.4843 in88.501 mm | N/A 1.5625 in39.688 mm |
N/A
|
| 44363D | N/A 44000 | N/A 3.6250 in92.075 mm | N/A 1.5625 in39.688 mm |
N/A
|
| 451215CD | N/A 450000 | N/A 12.1250 in307.975 mm | N/A 5.75 in146.05 mm |
N/A
|
| 452D | N/A 455 | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm |
N/A
|
| 452DC | N/A 455 | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm |
N/A
|
| 453DW | N/A 455 | N/A 4.5000 in114.300 mm | N/A 2.1875 in55.563 mm |
N/A
|
| 455119XD | N/A 455000 | N/A 11.625 in295.275 mm | N/A 5.75 in146.05 mm |
N/A
|
| 46720CD | N/A 46700 | N/A 8 7/8 in225.425 mm | N/A 2.75 in69.85 mm |
N/A
|
| 46720DV | N/A 46700 | N/A 8 7/8 in225.425 mm | N/A 2.75 in69.85 mm |
N/A
|
| 46720DW | N/A 46700 | N/A 8 7/8 in225.425 mm | N/A 2.75 in69.85 mm |
N/A
|
| 46721D | N/A 46700 | N/A 8 7/8 in225.425 mm | N/A 3 in76.2 mm |
N/A
|
| 46721XD | N/A 46700 | N/A 8 7/8 in225.425 mm | N/A 3 in76.2 mm |
N/A
|
| 472DC | N/A 475 | N/A 4.7244 in120 mm | N/A 2.125 in53.975 mm |
N/A
|
| 47420D | N/A 47400 | N/A 4.7244 in120 mm | N/A 2.3125 in58.738 mm |
N/A
|
| 47420DC | N/A 47400 | N/A 4.7244 in120 mm | N/A 2.3125 in58.738 mm |
N/A
|
| 48220D | N/A 48200 | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm |
N/A
|
| 48220DC | N/A 48200 | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm |
N/A
|
| 48320D | N/A 48300 | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm |
N/A
|
| 48320DC | N/A 48300 | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm |
N/A
|
| 48620D | N/A 48600 | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm |
N/A
|
| 48620DC | N/A 48600 | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm |
N/A
|
| 493D | N/A 495 | N/A 5.3750 in136.525 mm | N/A 2.125 in53.975 mm |
N/A
|
| 493DC | N/A 495 | N/A 5.3750 in136.525 mm | N/A 2.125 in53.975 mm |
N/A
|
| 493DCA | N/A 495 | N/A 5.3750 in136.525 mm | N/A 2.125 in53.975 mm |
N/A
|