Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
|---|---|---|---|---|
| 33462DC | N/A 33000 | N/A 4.625 in | N/A 2.125 in |
N/A
|
| 33472DC | N/A 33000 | N/A 4.7244 in | N/A 2.6490 in |
N/A
|
| 33821D | N/A 33800 | N/A 3.7500 in | N/A 2.0624 in |
N/A
|
| 33821DC | N/A 33800 | N/A 3.7500 in | N/A 2.0624 in |
N/A
|
| 3423D | N/A 3400 | N/A 3.2500 in | N/A 2.1875 in |
N/A
|
| 3424YD | N/A 3400 | N/A 3.2500 in | N/A 2.1875 in |
N/A
|
| 34478D | N/A 34000 | N/A 4.7812 in | N/A 1.5 in |
N/A
|
| 34478DC | N/A 34000 | N/A 4.7812 in | N/A 1.5 in |
N/A
|
| 353D | N/A 355 | N/A 3.5480 in | N/A 1.75 in |
N/A
|
| 353DC | N/A 355 | N/A 3.5480 in | N/A 1.75 in |
N/A
|
| 354ED | N/A 355 | N/A 3.3458 in | N/A 1.75 in |
N/A
|
| 362XD | N/A 365 | N/A 3.5427 in | N/A 1.9665 in |
N/A
|
| 363D | N/A 365 | N/A 3.5433 in | N/A 1.6563 in |
N/A
|
| 363DC | N/A 365 | N/A 3.5433 in | N/A 1.6563 in |
N/A
|
| 364XD | N/A 365 | N/A 3.5433 in | N/A 1.6875 in |
N/A
|
| 36620D | N/A 36600 | N/A 7-5/8 in | N/A 2.125 in |
N/A
|
| 36620DC | N/A 36600 | N/A 7-5/8 in | N/A 2.125 in |
N/A
|
| 36920CD | N/A 36900 | N/A 8.9375 in | N/A 2.0625 in |
N/A
|
| 3729D | N/A 3700 | N/A 3.6718 in | N/A 2.0625 in |
N/A
|
| 3729DC | N/A 3700 | N/A 3.6718 in | N/A 2.0625 in |
N/A
|
| 372D | N/A 375 | N/A 3.937 in | N/A 1.5626 in |
N/A
|
| 372XD | N/A 375 | N/A 3.937 in | N/A 1.5626 in |
N/A
|
| 37626D | N/A 37000 | N/A 6.25 in | N/A 1.5625 in |
N/A
|
| 37626DC | N/A 37000 | N/A 6.25 in | N/A 1.5625 in |
N/A
|
| 384CD | N/A 385 | N/A 3.937 in | N/A 1.6875 in |
N/A
|