Print Back
Timken_TRB_DBLCUP
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

64700DC N/A 64000 N/A 7 in177.8 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
64708D N/A 64000 N/A 7.0856 in179.974 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
649311CD N/A 649000 N/A 31.0000 in787.4 mm N/A 6.25 in158.750 mm N/A CAD Icon (for items table)
649313D N/A 649000 N/A 31.2500 in793.750 mm N/A 6.25 in158.750 mm N/A CAD Icon (for items table)
650270D N/A 650000 N/A 26.9960 in685.698 mm N/A 11.6250 in295.275 mm N/A CAD Icon (for items table)
654D N/A 655 N/A 6 in152.4 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
654DC N/A 655 N/A 6 in152.4 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
655346CD N/A 655000 N/A 34.5000 in876.300 mm N/A 6.0000 in152.400 mm N/A CAD Icon (for items table)
663551CD N/A 660000 N/A 35.5000 in901.700 mm N/A 8.4375 in214.313 mm N/A CAD Icon (for items table)
663551D N/A 660000 N/A 35.5000 in901.700 mm N/A 8.4375 in214.313 mm N/A CAD Icon (for items table)
663551DC N/A 660000 N/A 35.5000 in901.700 mm N/A 8.4375 in214.313 mm N/A CAD Icon (for items table)
66462D N/A 66000 N/A 4.625 in117.475 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
66522D N/A 66500 N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
672875D N/A 670000 N/A 28.7460 in730.148 mm N/A 7 in177.8 mm N/A CAD Icon (for items table)
672D N/A 675 N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
672DC N/A 675 N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
67322D N/A 67300 N/A 7.75 in196.850 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
67322DC N/A 67300 N/A 7.75 in196.850 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
67323D N/A 67300 N/A 7.75 in196.850 mm N/A 3.625 in92.075 mm N/A CAD Icon (for items table)
67324DA N/A 67300 N/A 7.8125 in198.438 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
67325D N/A 67300 N/A 7.875 in200.025 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
67326D N/A 67300 N/A 7.8720 in199.949 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
675DRB N/A 675 N/A 6.8750 in174.625 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
67720CD N/A 67700 N/A 9 3/4 in247.650 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
67720DW N/A 67700 N/A 9 3/4 in247.650 mm N/A 3.6875 in93.663 mm N/A CAD Icon (for items table)
67721D N/A 67700 N/A 9 3/4 in247.650 mm N/A 3.4375 in87.313 mm N/A CAD Icon (for items table)
67721XD N/A 67700 N/A 9 3/4 in247.650 mm N/A 3.4375 in87.313 mm N/A CAD Icon (for items table)
67820CD N/A 67800 N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
67920CD N/A 67900 N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
67921D N/A 67900 N/A 11.1250 in282.575 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
67921DV N/A 67900 N/A 11.1250 in282.575 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
700168D N/A 700000 N/A 16.7500 in425.450 mm N/A 6.25 in158.750 mm N/A CAD Icon (for items table)
700168DC N/A 700000 N/A 16.7500 in425.450 mm N/A 6.25 in158.750 mm N/A CAD Icon (for items table)
700177DS N/A 700000 N/A 17.7500 in450.850 mm N/A 6.25 in158.750 mm N/A CAD Icon (for items table)
71751D N/A 71000 N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A CAD Icon (for items table)
71751DC N/A 71000 N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A CAD Icon (for items table)
722186CD N/A 722000 N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A CAD Icon (for items table)
724196CD N/A 724000 N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
72488D N/A 72000 N/A 4-7/8 in123.825 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
72500D N/A 72000C N/A 5 in127 mm N/A 2.2450 in57.023 mm N/A CAD Icon (for items table)
736239D N/A 736000 N/A 23.9970 in609.524 mm N/A 5.25 in133.35 mm N/A CAD Icon (for items table)
736239DC N/A 736000 N/A 23.9970 in609.524 mm N/A 5.25 in133.35 mm N/A CAD Icon (for items table)
737261CD N/A 737000 N/A 26.0 in660.400 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
737261D N/A 737000 N/A 26.0 in660.400 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
737261DC N/A 737000 N/A 26.0 in660.400 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
73876CD N/A 73000 N/A 8.75 in222.250 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
742D N/A 745 N/A 6-1/8 in155.575 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
742DC N/A 745 N/A 6-1/8 in155.575 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
743321CD N/A 743000 N/A 32.0000 in812.800 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
74849XD N/A 74000 N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »