Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
|---|---|---|---|---|
| 384D | N/A 385 | N/A 3.937 in100 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 384DC | N/A 385 | N/A 3.937 in100 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 384DRB | N/A 385 | N/A 4.1250 in104.775 mm | N/A 1.562 in39.675 mm |
N/A
|
| 384ED | N/A 385 | N/A 3.937 in100 mm | N/A 1.562 in39.675 mm |
N/A
|
| 384EDC | N/A 385 | N/A 3.937 in100 mm | N/A 1.562 in39.675 mm |
N/A
|
| 384XD | N/A 385 | N/A 3.937 in100 mm | N/A 3.7640 in95.606 mm |
N/A
|
| 394D | N/A 395 | N/A 4.3307 in110 mm | N/A 1.8125 in46.038 mm |
N/A
|
| 394DC | N/A 395 | N/A 4.3307 in110 mm | N/A 1.8125 in46.038 mm |
N/A
|
| 394YD | N/A 395 | N/A 4.3307 in110 mm | N/A 1.8125 in46.038 mm |
N/A
|
| 39520DC | N/A 39500 | N/A 4-7/16 in112.713 mm | N/A 2.1875 in55.563 mm |
N/A
|
| 41294D | N/A 41000 | N/A 2-15/16 in74.613 mm | N/A 1.6250 in41.275 mm |
N/A
|
| 421451CD | N/A 420000 | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm |
N/A
|
| 421455D | N/A 420000 | N/A 14.5000 in368.300 mm | N/A 5.25 in133.35 mm |
N/A
|
| 421462XD | N/A 420000 | N/A 14.6250 in371.475 mm | N/A 5.375 in136.525 mm |
N/A
|
| 425299D | N/A 425000 | N/A 29.9950 in761.873 mm | N/A 8.75 in222.25 mm |
N/A
|
| 42587D | N/A 42000 | N/A 5 7/8 in149.225 mm | N/A 2.0625 in52.388 mm |
N/A
|
| 42587DC | N/A 42000 | N/A 5 7/8 in149.225 mm | N/A 2.0625 in52.388 mm |
N/A
|
| 426331CD | N/A 426000 | N/A 33.0000 in838.200 mm | N/A 8.75 in222.25 mm |
N/A
|
| 431576CD | N/A 430000 | N/A 15.7500 in400.050 mm | N/A 5.375 in136.525 mm |
N/A
|
| 432D | N/A 435 | N/A 3.7500 in95.250 mm | N/A 2 in50.8 mm |
N/A
|
| 432DC | N/A 435 | N/A 3.7500 in95.250 mm | N/A 2 in50.8 mm |
N/A
|
| 43319D | N/A 43000 | N/A 3.1875 in80.963 mm | N/A 1.5625 in39.688 mm |
N/A
|
| 43319DC | N/A 43000 | N/A 3.1875 in80.963 mm | N/A 1.5625 in39.688 mm |
N/A
|
| 435165CD | N/A 435000 | N/A 16.5 in419.1 mm | N/A 5.375 in136.525 mm |
N/A
|
| 435165D | N/A 435000 | N/A 16.5 in419.1 mm | N/A 5.375 in136.525 mm |
N/A
|