Print Back
Timken_TRB_DBLCUP
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

74851CD N/A 74000 N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A CAD Icon (for items table)
74851XD N/A 74000 N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A CAD Icon (for items table)
749335CD N/A 749000 N/A 33.6584 in854.923 mm N/A 5.3504 in135.9 mm N/A CAD Icon (for items table)
751204D N/A 750000 N/A 12 in304.8 mm N/A 3.8438 in97.633 mm N/A CAD Icon (for items table)
751204DC N/A 750000 N/A 12 in304.8 mm N/A 3.8438 in97.633 mm N/A CAD Icon (for items table)
752381CD N/A 752000 N/A 38.0000 in965.200 mm N/A 5.25 in133.35 mm N/A CAD Icon (for items table)
752381D N/A 752000 N/A 38.0000 in965.200 mm N/A 5.25 in133.35 mm N/A CAD Icon (for items table)
752381DC N/A 752000 N/A 38.0000 in965.200 mm N/A 5.25 in133.35 mm N/A CAD Icon (for items table)
752D N/A 755 N/A 6-3/8 in161.925 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
752DC N/A 755 N/A 6-3/8 in161.925 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
755358XD N/A 755000 N/A 36.0199 in914.905 mm N/A 5.5080 in139.903 mm N/A CAD Icon (for items table)
755361CD N/A 755000 N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
755365CD N/A 755000 N/A 38.5000 in977.9 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
755367CD N/A 755000 N/A 39.5000 in1003.300 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
762401D N/A 762000 N/A 40.0000 in1016 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
762401DC N/A 762000 N/A 40.0000 in1016 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
762420XD N/A 762000 N/A 42.0000 in1066.800 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
763410D N/A 763000 N/A 41.0000 in1041.400 mm N/A 4.8750 in123.825 mm N/A CAD Icon (for items table)
763410DC N/A 763000 N/A 41.0000 in1041.400 mm N/A 4.8750 in123.825 mm N/A CAD Icon (for items table)
773D N/A 775 N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
773DC N/A 775 N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
774CD N/A 775 N/A 7-1/8 in180.975 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
774D N/A 775 N/A 7-1/8 in180.975 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
774DC N/A 775 N/A 7-1/8 in180.975 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
781376D N/A 780000 N/A 13.75 in349.250 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
78549D N/A 78000C N/A 5.5 in139.7 mm N/A 2.0395 in51.803 mm N/A CAD Icon (for items table)
78549DC N/A 78000 N/A 5.5 in139.7 mm N/A 2.0395 in51.803 mm N/A CAD Icon (for items table)
78551DF N/A 78000 N/A 5.5100 in139.954 mm N/A 2.0395 in51.803 mm N/A CAD Icon (for items table)
790223D N/A 790000 N/A 22.0000 in558.800 mm N/A 8.75 in222.25 mm N/A CAD Icon (for items table)
792CD N/A 795 N/A 8.1250 in206.375 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
793DE N/A 795 N/A 8.1250 in206.375 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
81963CD N/A 81000 N/A 9.6250 in244.475 mm N/A 3.125 in79.375 mm N/A CAD Icon (for items table)
820161CD N/A 820000 N/A 16.0000 in406.400 mm N/A 5.8125 in147.638 mm N/A CAD Icon (for items table)
822176CD N/A 822000 N/A 17.5 in444.5 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
822176D N/A 822000 N/A 17.5 in444.5 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
822176DC N/A 822000 N/A 17.5 in444.5 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
82620D N/A 82600 N/A 11.0000 in279.400 mm N/A 3.8125 in96.838 mm N/A CAD Icon (for items table)
82622D N/A 82600 N/A 10.7500 in273.050 mm N/A 3.8125 in96.838 mm N/A CAD Icon (for items table)
82932D N/A 82000 N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
82932DC N/A 82000 N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
82951CD N/A 82000 N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
833233D N/A 833000 N/A 23.2500 in590.550 mm N/A 6.8750 in174.625 mm N/A CAD Icon (for items table)
834D N/A 835 N/A 6.75 in171.450 mm N/A 3.9375 in100.013 mm N/A CAD Icon (for items table)
843291CD N/A 843000 N/A 29.0000 in736.600 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
843291CDA N/A 843000 N/A 29.0000 in736.600 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
843292D N/A 843000 N/A 29.2500 in742.950 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
8520CD N/A 8500 N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
8522D N/A 8500 N/A 12.9380 in328.625 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
854D N/A 855 N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
854DC N/A 855 N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »