COMPANY HEADER
Print Back
Timken_TRB_DBLCUP
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

435165DC N/A 435000 N/A 16.5 in N/A 5.375 in N/A CAD Icon (for items table)
44348D N/A 44000 N/A 3.4843 in N/A 1.5625 in N/A CAD Icon (for items table)
44363D N/A 44000 N/A 3.6250 in N/A 1.5625 in N/A CAD Icon (for items table)
451215CD N/A 450000 N/A 12.1250 in N/A 5.75 in N/A CAD Icon (for items table)
452D N/A 455 N/A 4.25 in N/A 2.125 in N/A CAD Icon (for items table)
452DC N/A 455 N/A 4.25 in N/A 2.125 in N/A CAD Icon (for items table)
453DW N/A 455 N/A 4.5000 in N/A 2.1875 in N/A CAD Icon (for items table)
455119XD N/A 455000 N/A 11.625 in N/A 5.75 in N/A CAD Icon (for items table)
46720CD N/A 46700 N/A 8 7/8 in N/A 2.75 in N/A CAD Icon (for items table)
46720DV N/A 46700 N/A 8 7/8 in N/A 2.75 in N/A CAD Icon (for items table)
46720DW N/A 46700 N/A 8 7/8 in N/A 2.75 in N/A CAD Icon (for items table)
46721D N/A 46700 N/A 8 7/8 in N/A 3 in N/A CAD Icon (for items table)
46721XD N/A 46700 N/A 8 7/8 in N/A 3 in N/A CAD Icon (for items table)
472DC N/A 475 N/A 4.7244 in N/A 2.125 in N/A CAD Icon (for items table)
47420D N/A 47400 N/A 4.7244 in N/A 2.3125 in N/A CAD Icon (for items table)
47420DC N/A 47400 N/A 4.7244 in N/A 2.3125 in N/A CAD Icon (for items table)
48220D N/A 48200 N/A 7.1875 in N/A 2.875 in N/A CAD Icon (for items table)
48220DC N/A 48200 N/A 7.1875 in N/A 2.875 in N/A CAD Icon (for items table)
48320D N/A 48300 N/A 7.5 in N/A 2.875 in N/A CAD Icon (for items table)
48320DC N/A 48300 N/A 7.5 in N/A 2.875 in N/A CAD Icon (for items table)
48620D N/A 48600 N/A 7.875 in N/A 2.875 in N/A CAD Icon (for items table)
48620DC N/A 48600 N/A 7.875 in N/A 2.875 in N/A CAD Icon (for items table)
493D N/A 495 N/A 5.3750 in N/A 2.125 in N/A CAD Icon (for items table)
493DC N/A 495 N/A 5.3750 in N/A 2.125 in N/A CAD Icon (for items table)
493DCA N/A 495 N/A 5.3750 in N/A 2.125 in N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »