Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
|---|---|---|---|---|
| 86100XD | N/A 86000 | N/A 10.00 in254.000 mm | N/A 3 in76.2 mm |
N/A
|
| 87112D | N/A 87000 | N/A 11.1250 in282.575 mm | N/A 3.125 in79.375 mm |
N/A
|
| 87112DC | N/A 87000 | N/A 11.1250 in282.575 mm | N/A 3.125 in79.375 mm |
N/A
|
| 892CD | N/A 895 | N/A 9 in228.600 mm | N/A 3.875 in98.425 mm |
N/A
|
| 91113XD | N/A 91000 | N/A 11.25 in285.750 mm | N/A 3.625 in92.075 mm |
N/A
|
| 912401D | N/A 910000 | N/A 24.0 in609.600 mm | N/A 4.8750 in123.825 mm |
N/A
|
| 921851D | N/A 920000 | N/A 18.5000 in469.900 mm | N/A 5 in127 mm |
N/A
|
| 921876D | N/A 920000 | N/A 18.7500 in476.250 mm | N/A 5 in127 mm |
N/A
|
| 9220D | N/A 9200 | N/A 6-3/8 in161.925 mm | N/A 2.781 in70.637 mm |
N/A
|
| 923176D | N/A 923000 | N/A 17.5 in444.5 mm | N/A 6.25 in158.750 mm |
N/A
|
| 929341D | N/A 929000 | N/A 34 in863.6 mm | N/A 9.0000 in228.600 mm |
N/A
|
| 93127CD | N/A 93000 | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm |
N/A
|
| 93127DW | N/A 93000 | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm |
N/A
|
| 93128XD | N/A 93000 | N/A 12.5975 in319.977 mm | N/A 4.375 in111.125 mm |
N/A
|
| 9320D | N/A 9300 | N/A 7 in177.8 mm | N/A 2.9375 in74.613 mm |
N/A
|
| 932CD | N/A 935 | N/A 8.3750 in212.725 mm | N/A 4.625 in117.475 mm |
N/A
|
| 94112XD | N/A 94000 | N/A 11.3750 in288.925 mm | N/A 4.5 in114.3 mm |
N/A
|
| 94114CD | N/A 94000 | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm |
N/A
|
| 94117D | N/A 94000 | N/A 11.7500 in298.450 mm | N/A 5.5 in139.7 mm |
N/A
|
| 94118D | N/A 94000 | N/A 11.7500 in298.450 mm | N/A 4.375 in111.125 mm |
N/A
|
| 941951XD | N/A 940000 | N/A 19.5000 in495.300 mm | N/A 4.75 in120.65 mm |
N/A
|
| 941952XD | N/A 940000 | N/A 19.5000 in495.300 mm | N/A 5 in127 mm |
N/A
|
| 941953CD | N/A 940000 | N/A 19.5000 in495.300 mm | N/A 5 in127 mm |
N/A
|
| 941953D | N/A 940000 | N/A 19.5000 in495.300 mm | N/A 5 in127 mm |
N/A
|
| 941953DC | N/A 940000 | N/A 19.5000 in495.300 mm | N/A 5 in127 mm |
N/A
|
| 95927CD | N/A 95000 | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm |
N/A
|
| 96140CD | N/A 96000 | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm |
N/A
|
| 972102CD | N/A 970000 | N/A 21.0 in533.400 mm | N/A 4.5 in114.3 mm |
N/A
|
| 972103D | N/A 970000 | N/A 21.0 in533.400 mm | N/A 4.8750 in123.825 mm |
N/A
|
| 972103DC | N/A 970000 | N/A 21.0 in533.400 mm | N/A 4.8750 in123.825 mm |
N/A
|
| 972151D | N/A 970000 | N/A 21.5000 in546.1 mm | N/A 6.0000 in152.400 mm |
N/A
|
| 97901D | N/A 97000 | N/A 9 in228.600 mm | N/A 3.3125 in84.138 mm |
N/A
|
| 982901CD | N/A 980000 | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm |
N/A
|
| 98789D | N/A 98000 | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm |
N/A
|
| 98789DC | N/A 98000 | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm |
N/A
|
| 99100YD | N/A 99000 | N/A 10.00 in254.000 mm | N/A 5.25 in133.35 mm |
N/A
|
| 99101D | N/A 99000 | N/A 10.00 in254.000 mm | N/A 4.5 in114.3 mm |
N/A
|
| 99101DC | N/A 99000 | N/A 10.00 in254.000 mm | N/A 4.5 in114.3 mm |
N/A
|
| 99102CD | N/A 99000 | N/A 10.00 in254.000 mm | N/A 4.375 in111.125 mm |
N/A
|
| 99103D | N/A 99000 | N/A 10.0384 in254.975 mm | N/A 4.375 in111.125 mm |
N/A
|
| A2120D | N/A A2000 | N/A 1.2000 in30.480 mm | N/A 0.8370 in21.260 mm |
N/A
|
| A4138D | N/A A4000 | N/A 1.3775 in34.989 mm | N/A 0.8125 in20.638 mm |
N/A
|
| DX133723 | N/A | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm |
N/A
|
| DX142233 | N/A | N/A 23.7500 in603.25 mm | N/A 4.125 in104.775 mm |
N/A
|
| DX153220 | N/A | N/A 3.937 in100 mm | N/A 1.562 in39.675 mm |
N/A
|
| DX182914 | N/A | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm |
N/A
|
| DX198514 | N/A | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm |
N/A
|
| DX208136 | N/A | N/A 24.5000 in622.300 mm | N/A 6.8750 in174.625 mm |
N/A
|
| DX226463 | N/A | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm |
N/A
|
| DX229202 | N/A | N/A 19.2500 in488.950 mm | N/A 6.25 in158.750 mm |
N/A
|