Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X32036XM | N/A 32036XM | N/A 180 mm7.0866 in | N/A 64.000 mm2.5197 in | N/A 707000 N159000 lbf | N/A 1240000 N280000 lbf |
N/A ![]() |
X32236 | N/A 32236 | N/A 180 mm7.0866 in | N/A 86 mm3.3858 in | N/A 1140000 N255000 lbf | N/A 1900000 N427000 lbf |
N/A ![]() |
X32936M | N/A 32936M | N/A 180 mm7.0866 in | N/A 45 mm1.7717 in | N/A 403000 N90600 lbf | N/A 795000 N179000 lbf |
N/A ![]() |
JM241538 | N/A | N/A 189.949 mm7.4783 in | N/A 60.000 mm2.3622 in | N/A | N/A |
N/A ![]() |
JM241538 | N/A | N/A 189.949 mm7.4783 in | N/A 60.000 mm2.3622 in | N/A | N/A |
N/A ![]() |
JM738249 | N/A M738200 | N/A 190 mm7.4803 in | N/A 44.000 mm1.7323 in | N/A 407000 N91500 lbf | N/A 807000 N181000 lbf |
N/A ![]() |
JM738249A | N/A M738200 | N/A 190 mm7.4803 in | N/A 44.000 mm1.7323 in | N/A 407000 N91500 lbf | N/A 807000 N181000 lbf |
N/A ![]() |
X30238 | N/A 30238 | N/A 190 mm7.4803 in | N/A 55 mm2.1654 in | N/A 1050000 N237000 lbf | N/A 1390000 N312000 lbf |
N/A ![]() |
X32038XM | N/A 32038XM | N/A 190 mm7.4803 in | N/A 64.000 mm2.5197 in | N/A 719000 N162000 lbf | N/A 1290000 N290000 lbf |
N/A ![]() |
X32238 | N/A 32238 | N/A 190 mm7.4803 in | N/A 92 mm3.622 in | N/A 1700000 N383000 lbf | N/A 2210000 N496000 lbf |
N/A ![]() |
X32938M | N/A 32938 | N/A 190 mm7.4803 in | N/A 45 mm1.7717 in | N/A 398000 N89500 lbf | N/A 833000 N187000 lbf |
N/A ![]() |
JHM840449 | N/A HM840400 | N/A 200 mm7.874 in | N/A 62 mm2.4409 in | N/A 695000 N156000 lbf | N/A 1280000 N287000 lbf |
N/A ![]() |
JHM840449A | N/A HM840400 | N/A 200 mm7.874 in | N/A 62 mm2.4409 in | N/A 695000 N156000 lbf | N/A 1280000 N287000 lbf |
N/A ![]() |
X30240 | N/A 30240 | N/A 200 mm7.874 in | N/A 58.000 mm2.2835 in | N/A 891000 N200000 lbf | N/A 1330000 N299000 lbf |
N/A ![]() |
X32040XM | N/A 32040XM | N/A 200 mm7.874 in | N/A 70 mm2.7559 in | N/A 847000 N191000 lbf | N/A 1520000 N342000 lbf |
N/A ![]() |
X32240 | N/A 32240 | N/A 200 mm7.874 in | N/A 98 mm3.8583 in | N/A 1390000 N312000 lbf | N/A 2250000 N506000 lbf |
N/A ![]() |
X32940M | N/A 32940M | N/A 200 mm7.874 in | N/A 51 mm2.0079 in | N/A 561000 N126000 lbf | N/A 1050000 N235000 lbf |
N/A ![]() |
X30244M | N/A 30244 | N/A 220 mm8.6614 in | N/A 65 mm2.5591 in | N/A 1260000 N283000 lbf | N/A 1560000 N350000 lbf |
N/A ![]() |
X32044XM | N/A 32044XM | N/A 220 mm8.6614 in | N/A 76 mm2.9921 in | N/A 994000 N223000 lbf | N/A 1800000 N405000 lbf |
N/A ![]() |
X32244M | N/A 32244 | N/A 220 mm8.6614 in | N/A 108 mm4.252 in | N/A 2120000 N476000 lbf | N/A 3010000 N677000 lbf |
N/A ![]() |
X32944M | N/A 32944M | N/A 220 mm8.6614 in | N/A 51 mm2.0079 in | N/A 561000 N126000 lbf | N/A 1090000 N245000 lbf |
N/A ![]() |
JP24049 | N/A JP24000 | N/A 240 mm9.4488 in | N/A 39 mm1.5354 in | N/A 440000 N99000 lbf | N/A 808000 N182000 lbf |
N/A ![]() |
X32048X | N/A 32048X | N/A 240 mm9.4488 in | N/A 76 mm2.9921 in | N/A 1180000 N266000 lbf | N/A 1940000 N435000 lbf |
N/A ![]() |
X32048XR | N/A M249700 | N/A 240 mm9.4488 in | N/A 76 mm2.9921 in | N/A 835000 N188000 lbf | N/A 1630000 N366000 lbf |
N/A ![]() |
X32048XRSA | N/A M249700 | N/A 240 mm9.4488 in | N/A 76 mm2.9921 in | N/A 835000 N188000 lbf | N/A 1630000 N366000 lbf |
N/A ![]() |