Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| XA30215M | N/A 30215M | N/A 75 mm2.9528 in | N/A 25.000 mm0.9843 in | N/A 181000 N40600 lbf | N/A 180000 N40400 lbf |
N/A
|
| XAA33115 | N/A 33115 | N/A 75 mm2.9528 in | N/A 37.000 mm1.4567 in | N/A 205000 N46000 lbf | N/A 287000 N64500 lbf |
N/A
|
| XAA33115M | N/A 33115M | N/A 75 mm2.9528 in | N/A 37.000 mm1.4567 in | N/A 222000 N49800 lbf | N/A 287000 N64500 lbf |
N/A
|
| X33115M | N/A 33115 | N/A 75 mm2.9528 in | N/A 37.000 mm1.4567 in | N/A 205000 N46000 lbf | N/A 287000 N64500 lbf |
N/A
|
| X33215M | N/A 33215 | N/A 75 mm2.9528 in | N/A 41 mm1.6142 in | N/A 236000 N53100 lbf | N/A 316000 N71000 lbf |
N/A
|
| JM515648 | N/A M515600 | N/A 80 mm3.1496 in | N/A 42.500 mm1.6732 in | N/A 192000 N43200 lbf | N/A 270000 N60600 lbf |
N/A
|
| JM515649 | N/A M515600 | N/A 80 mm3.1496 in | N/A 34.000 mm1.3386 in | N/A 235000 N52900 lbf | N/A 283000 N63500 lbf |
N/A
|
| JP8049 | N/A JP8000 | N/A 80 mm3.1496 in | N/A 22.500 mm0.8858 in | N/A 107000 N24000 lbf | N/A 141000 N31800 lbf |
N/A
|
| JP8049H | N/A JP8000 | N/A 80 mm3.1496 in | N/A 22.500 mm0.8858 in | N/A 107000 N24000 lbf | N/A 141000 N31800 lbf |
N/A
|
| JW8049 | N/A JW8000 | N/A 80 mm3.1496 in | N/A 41 mm1.6142 in | N/A 313000 N70300 lbf | N/A 339000 N76100 lbf |
N/A
|
| X30216 | N/A 30216 | N/A 80 mm3.1496 in | N/A 26.000 mm1.0236 in | N/A 164000 N36800 lbf | N/A 187000 N42000 lbf |
N/A
|
| X30216M | N/A 30216M | N/A 80 mm3.1496 in | N/A 26.000 mm1.0236 in | N/A 164000 N36800 lbf | N/A 187000 N42000 lbf |
N/A
|
| X30316M | N/A 30316M | N/A 80 mm3.1496 in | N/A 39 mm1.5354 in | N/A 334000 N75200 lbf | N/A 381000 N85600 lbf |
N/A
|
| X31316M | N/A 31316 | N/A 80 mm3.1496 in | N/A 39 mm1.5354 in | N/A 321000 N72100 lbf | N/A 312000 N70100 lbf |
N/A
|
| X32016X | N/A 32016X | N/A 80 mm3.1496 in | N/A 29.000 mm1.1417 in | N/A 197000 N44200 lbf | N/A 238000 N53600 lbf |
N/A
|
| X32016XM | N/A 32016XM | N/A 80 mm3.1496 in | N/A 29.000 mm1.1417 in | N/A 197000 N44200 lbf | N/A 238000 N53600 lbf |
N/A
|
| X32016XSA | N/A 32016X | N/A 80 mm3.1496 in | N/A 29.000 mm1.1417 in | N/A 197000 N44200 lbf | N/A 238000 N53600 lbf |
N/A
|
| X32216 | N/A 32216 | N/A 80 mm3.1496 in | N/A 33.000 mm1.2992 in | N/A 206000 N46200 lbf | N/A 249000 N56000 lbf |
N/A
|
| X32316M | N/A 32316M | N/A 80 mm3.1496 in | N/A 58.000 mm2.2835 in | N/A 448000 N101000 lbf | N/A 566000 N127000 lbf |
N/A
|
| X33016M | N/A 33016 | N/A 80 mm3.1496 in | N/A 36 mm1.4173 in | N/A 210000 N47100 lbf | N/A 315000 N70900 lbf |
N/A
|
| X33116 | N/A 33116 | N/A 80 mm3.1496 in | N/A 37.000 mm1.4567 in | N/A 193000 N43400 lbf | N/A 300000 N67300 lbf |
N/A
|
| X33116M | N/A 33116M | N/A 80 mm3.1496 in | N/A 37.000 mm1.4567 in | N/A 209000 N46900 lbf | N/A 300000 N67300 lbf |
N/A
|
| X33216 | N/A 33216 | N/A 80 mm3.1496 in | N/A 46.000 mm1.8110 in | N/A 297000 N66700 lbf | N/A 409000 N91900 lbf |
N/A
|
| X33216M | N/A 33216M | N/A 80 mm3.1496 in | N/A 46.000 mm1.8110 in | N/A 352000 N79100 lbf | N/A 409000 N91900 lbf |
N/A
|
| XA33116M | N/A 33116M | N/A 80 mm3.1496 in | N/A 37.000 mm1.4567 in | N/A 247000 N55600 lbf | N/A 300000 N67300 lbf |
N/A
|