Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| XUB-30216 | N/A 30216 | N/A 80 mm3.1496 in | N/A 28.000 mm1.1024 in | N/A 164000 N36800 lbf | N/A 187000 N42000 lbf |
N/A
|
| X32216M | N/A 32216 | N/A 80 mm3.1496 in | N/A 33.000 mm1.2992 in | N/A 206000 N46200 lbf | N/A 249000 N56000 lbf |
N/A
|
| XUA32018X | N/A 32018X | N/A 84.000 mm3.3071 in | N/A 32.000 mm1.2598 in | N/A 217000 N48800 lbf | N/A 264000 N59400 lbf |
N/A
|
| JH217249 | N/A H217200 | N/A 85 mm3.3465 in | N/A 46.000 mm1.8110 in | N/A 393000 N88400 lbf | N/A 446000 N100000 lbf |
N/A
|
| JHM516849 | N/A HM516800 | N/A 85 mm3.3465 in | N/A 38.000 mm1.4961 in | N/A 282000 N63300 lbf | N/A 339000 N76300 lbf |
N/A
|
| JM716648 | N/A M716600 | N/A 85 mm3.3465 in | N/A 29.000 mm1.1417 in | N/A 161000 N36300 lbf | N/A 245000 N55100 lbf |
N/A
|
| JM716649 | N/A M716600 | N/A 85 mm3.3465 in | N/A 29.000 mm1.1417 in | N/A 161000 N36300 lbf | N/A 245000 N55100 lbf |
N/A
|
| JM716649N | N/A M716600 | N/A 85 mm3.3465 in | N/A 29.000 mm1.1417 in | N/A 161000 N36300 lbf | N/A 245000 N55100 lbf |
N/A
|
| KJM716649 | N/A M716600 | N/A 85 mm3.3465 in | N/A 29.000 mm1.1417 in | N/A 191000 N43000 lbf | N/A 245000 N55100 lbf |
N/A
|
| X30217 | N/A 30217 | N/A 85 mm3.3465 in | N/A 28.000 mm1.1024 in | N/A 236000 N53100 lbf | N/A 236000 N53000 lbf |
N/A
|
| X30317M | N/A 30317M | N/A 85 mm3.3465 in | N/A 41 mm1.6142 in | N/A 313000 N70500 lbf | N/A 346000 N77700 lbf |
N/A
|
| X31317M | N/A 31317 | N/A 85 mm3.3465 in | N/A 41 mm1.6142 in | N/A 308000 N69300 lbf | N/A 366000 N82300 lbf |
N/A
|
| X32017X | N/A 32017X | N/A 85 mm3.3465 in | N/A 29.000 mm1.1417 in | N/A 193000 N43300 lbf | N/A 235000 N52900 lbf |
N/A
|
| X32217 | N/A 32217 | N/A 85 mm3.3465 in | N/A 36 mm1.4173 in | N/A 245000 N55100 lbf | N/A 305000 N68700 lbf |
N/A
|
| X32217M | N/A 32217M | N/A 85 mm3.3465 in | N/A 36 mm1.4173 in | N/A 245000 N55100 lbf | N/A 305000 N68700 lbf |
N/A
|
| X32317 | N/A 32317 | N/A 85 mm3.3465 in | N/A 60.000 mm2.3622 in | N/A 570000 N128000 lbf | N/A 588000 N132000 lbf |
N/A
|
| X33017 | N/A 33017 | N/A 85 mm3.3465 in | N/A 36 mm1.4173 in | N/A 220000 N49500 lbf | N/A 343000 N77100 lbf |
N/A
|
| X33117 | N/A 33117 | N/A 85 mm3.3465 in | N/A 41 mm1.6142 in | N/A 254000 N57100 lbf | N/A 386000 N86800 lbf |
N/A
|
| X33217 | N/A 33217 | N/A 85 mm3.3465 in | N/A 49.000 mm1.9291 in | N/A 416000 N93600 lbf | N/A 483000 N109000 lbf |
N/A
|
| XA32217M | N/A 32217M | N/A 85 mm3.3465 in | N/A 36 mm1.4173 in | N/A 291000 N65300 lbf | N/A 305000 N68700 lbf |
N/A
|
| XAA32017X | N/A 32017X | N/A 85 mm3.3465 in | N/A 29.000 mm1.1417 in | N/A 193000 N43300 lbf | N/A 235000 N52900 lbf |
N/A
|
| J90354 | N/A 90000 | N/A 90 mm3.5433 in | N/A 46.038 mm1.8125 in | N/A 383000 N86100 lbf | N/A 392000 N88100 lbf |
N/A
|
| JHH221436 | N/A HH221400 | N/A 90 mm3.5433 in | N/A 57.531 mm2.2650 in | N/A 534000 N120000 lbf | N/A 692000 N156000 lbf |
N/A
|
| JHH221437P | N/A HH221400 | N/A 90 mm3.5433 in | N/A 65.500 mm2.5787 in | N/A 578000 N130000 lbf | N/A 692000 N156000 lbf |
N/A
|
| JHM318448 | N/A HM318400 | N/A 90 mm3.5433 in | N/A 44.000 mm1.7323 in | N/A 392000 N88100 lbf | N/A 447000 N101000 lbf |
N/A
|