COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 16 17 18 19 

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X32230M N/A 32230M N/A 150 mm5.9055 in N/A 73.000 mm2.8740 in N/A 851000 N191000 lbf N/A 1230000 N276000 lbf N/A CAD Icon (for items table)
X32930M N/A 32930M N/A 150 mm5.9055 in N/A 38.000 mm1.4961 in N/A 324000 N72800 lbf N/A 573000 N129000 lbf N/A CAD Icon (for items table)
X33030M N/A 33030 N/A 150 mm5.9055 in N/A 59 mm2.3228 in N/A 561000 N126000 lbf N/A 949000 N213000 lbf N/A CAD Icon (for items table)
JHM133449 N/A HM133400 N/A 160 mm6.2992 in N/A 69.850 mm2.7500 in N/A 635000 N143000 lbf N/A 1040000 N233000 lbf N/A CAD Icon (for items table)
JM734445 N/A M734400 N/A 160 mm6.2992 in N/A 44.500 mm1.7520 in N/A 401000 N90200 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JP16049 N/A JP16000 N/A 160 mm6.2992 in N/A 30.000 mm1.1811 in N/A 242000 N54400 lbf N/A 372000 N83700 lbf N/A CAD Icon (for items table)
X30232M N/A 30232 N/A 160 mm6.2992 in N/A 48 mm1.8898 in N/A 657000 N148000 lbf N/A 868000 N195000 lbf N/A CAD Icon (for items table)
X32032 N/A 32032 N/A 160 mm6.2992 in N/A 51 mm2.0079 in N/A 516000 N116000 lbf N/A 801000 N180000 lbf N/A CAD Icon (for items table)
X32032XM N/A 32032XM N/A 160 mm6.2992 in N/A 51 mm2.0079 in N/A 611000 N137000 lbf N/A 867000 N195000 lbf N/A CAD Icon (for items table)
X32232 N/A 32232 N/A 160 mm6.2992 in N/A 80 mm3.1496 in N/A 1020000 N229000 lbf N/A 1630000 N366000 lbf N/A CAD Icon (for items table)
JHM534149 N/A HM534100 N/A 170 mm6.6929 in N/A 38.000 mm1.4961 in N/A 335000 N75300 lbf N/A 590000 N133000 lbf N/A CAD Icon (for items table)
JM734449 N/A M734400 N/A 170 mm6.6929 in N/A 44.500 mm1.7520 in N/A 401000 N90200 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JM734449A N/A M734400 N/A 170 mm6.6929 in N/A 44.500 mm1.7520 in N/A 383000 N86100 lbf N/A 710000 N160000 lbf N/A CAD Icon (for items table)
JM734449V N/A M734400 N/A 170 mm6.6929 in N/A 44.500 mm1.7520 in N/A 460000 N103000 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JP17049 N/A JP17000 N/A 170 mm6.6929 in N/A 30.000 mm1.1811 in N/A 252000 N56700 lbf N/A 436000 N98100 lbf N/A CAD Icon (for items table)
KJP17049 N/A JP17000C N/A 170 mm6.6929 in N/A 30.000 mm1.1811 in N/A 252000 N56700 lbf N/A 436000 N98100 lbf N/A CAD Icon (for items table)
X30234 N/A 30234 N/A 170 mm6.6929 in N/A 52 mm2.0472 in N/A 780000 N175000 lbf N/A 1000000 N225000 lbf N/A CAD Icon (for items table)
X32034XM N/A 32034XM N/A 170 mm6.6929 in N/A 57.000 mm2.2441 in N/A 610000 N137000 lbf N/A 1020000 N229000 lbf N/A CAD Icon (for items table)
X32234M N/A 32234 N/A 170 mm6.6929 in N/A 86 mm3.3858 in N/A 1110000 N250000 lbf N/A 1750000 N394000 lbf N/A CAD Icon (for items table)
X32934M N/A 32934M N/A 170 mm6.6929 in N/A 38.000 mm1.4961 in N/A 348000 N78300 lbf N/A 637000 N143000 lbf N/A CAD Icon (for items table)
JM736149 N/A M736100 N/A 180 mm7.0866 in N/A 45 mm1.7717 in N/A 409000 N92000 lbf N/A 786000 N177000 lbf N/A CAD Icon (for items table)
JM736149A N/A M736100 N/A 180 mm7.0866 in N/A 45 mm1.7717 in N/A 409000 N92000 lbf N/A 786000 N177000 lbf N/A CAD Icon (for items table)
JM736149AA N/A M736100 N/A 180 mm7.0866 in N/A 45 mm1.7717 in N/A 409000 N92000 lbf N/A 786000 N177000 lbf N/A CAD Icon (for items table)
JP18049 N/A JP18000 N/A 180 mm7.0866 in N/A 30.000 mm1.1811 in N/A 239000 N53600 lbf N/A 409000 N92000 lbf N/A CAD Icon (for items table)
X30236M N/A 30236 N/A 180 mm7.0866 in N/A 52 mm2.0472 in N/A 690000 N155000 lbf N/A 1050000 N235000 lbf N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19