Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| X32036XM | N/A 32036XM | N/A 7.0866 in | N/A 2.5197 in | N/A 707000 N159000 lbf | N/A 1240000 N280000 lbf |
N/A
|
| X32236 | N/A 32236 | N/A 7.0866 in | N/A 3.3858 in | N/A 1140000 N255000 lbf | N/A 1900000 N427000 lbf |
N/A
|
| X32936M | N/A 32936M | N/A 7.0866 in | N/A 1.7717 in | N/A 403000 N90600 lbf | N/A 795000 N179000 lbf |
N/A
|
| JM241538 | N/A | N/A 7.4783 in | N/A 2.3622 in | N/A | N/A |
N/A
|
| JM241538 | N/A | N/A 7.4783 in | N/A 2.3622 in | N/A | N/A |
N/A
|
| JM738249 | N/A M738200 | N/A 7.4803 in | N/A 1.7323 in | N/A 407000 N91500 lbf | N/A 807000 N181000 lbf |
N/A
|
| JM738249A | N/A M738200 | N/A 7.4803 in | N/A 1.7323 in | N/A 407000 N91500 lbf | N/A 807000 N181000 lbf |
N/A
|
| X30238 | N/A 30238 | N/A 7.4803 in | N/A 2.1654 in | N/A 1050000 N237000 lbf | N/A 1390000 N312000 lbf |
N/A
|
| X32038XM | N/A 32038XM | N/A 7.4803 in | N/A 2.5197 in | N/A 719000 N162000 lbf | N/A 1290000 N290000 lbf |
N/A
|
| X32238 | N/A 32238 | N/A 7.4803 in | N/A 3.622 in | N/A 1700000 N383000 lbf | N/A 2210000 N496000 lbf |
N/A
|
| X32938M | N/A 32938 | N/A 7.4803 in | N/A 1.7717 in | N/A 398000 N89500 lbf | N/A 833000 N187000 lbf |
N/A
|
| JHM840449 | N/A HM840400 | N/A 7.874 in | N/A 2.4409 in | N/A 695000 N156000 lbf | N/A 1280000 N287000 lbf |
N/A
|
| JHM840449A | N/A HM840400 | N/A 7.874 in | N/A 2.4409 in | N/A 695000 N156000 lbf | N/A 1280000 N287000 lbf |
N/A
|
| X30240 | N/A 30240 | N/A 7.874 in | N/A 2.2835 in | N/A 891000 N200000 lbf | N/A 1330000 N299000 lbf |
N/A
|
| X32040XM | N/A 32040XM | N/A 7.874 in | N/A 2.7559 in | N/A 847000 N191000 lbf | N/A 1520000 N342000 lbf |
N/A
|
| X32240 | N/A 32240 | N/A 7.874 in | N/A 3.8583 in | N/A 1390000 N312000 lbf | N/A 2250000 N506000 lbf |
N/A
|
| X32940M | N/A 32940M | N/A 7.874 in | N/A 2.0079 in | N/A 561000 N126000 lbf | N/A 1050000 N235000 lbf |
N/A
|
| X30244M | N/A 30244 | N/A 8.6614 in | N/A 2.5591 in | N/A 1260000 N283000 lbf | N/A 1560000 N350000 lbf |
N/A
|
| X32044XM | N/A 32044XM | N/A 8.6614 in | N/A 2.9921 in | N/A 994000 N223000 lbf | N/A 1800000 N405000 lbf |
N/A
|
| X32244M | N/A 32244 | N/A 8.6614 in | N/A 4.252 in | N/A 2120000 N476000 lbf | N/A 3010000 N677000 lbf |
N/A
|
| X32944M | N/A 32944M | N/A 8.6614 in | N/A 2.0079 in | N/A 561000 N126000 lbf | N/A 1090000 N245000 lbf |
N/A
|
| JP24049 | N/A JP24000 | N/A 9.4488 in | N/A 1.5354 in | N/A 440000 N99000 lbf | N/A 808000 N182000 lbf |
N/A
|
| X32048X | N/A 32048X | N/A 9.4488 in | N/A 2.9921 in | N/A 1180000 N266000 lbf | N/A 1940000 N435000 lbf |
N/A
|
| X32048XR | N/A M249700 | N/A 9.4488 in | N/A 2.9921 in | N/A 835000 N188000 lbf | N/A 1630000 N366000 lbf |
N/A
|
| X32048XRSA | N/A M249700 | N/A 9.4488 in | N/A 2.9921 in | N/A 835000 N188000 lbf | N/A 1630000 N366000 lbf |
N/A
|