Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| X32248 | N/A 32248 | N/A 240 mm9.4488 in | N/A 120 mm4.7244 in | N/A 2180000 N491000 lbf | N/A 3680000 N828000 lbf |
N/A
|
| X32948M | N/A 32948 | N/A 240 mm9.4488 in | N/A 51 mm2.0079 in | N/A 571000 N128000 lbf | N/A 1150000 N258000 lbf |
N/A
|
| X32048XRA | N/A M249700 | N/A 241.000 mm9.4882 in | N/A 76 mm2.9921 in | N/A 835000 N188000 lbf | N/A 1630000 N366000 lbf |
N/A
|
| M249749AH | N/A | N/A 254 mm10 in | N/A 76 mm2.9921 in | N/A | N/A |
N/A
|
| M249749AH | N/A | N/A 254 mm10 in | N/A 76 mm2.9921 in | N/A | N/A |
N/A
|
| X32052X | N/A 32052X | N/A 260 mm10.2362 in | N/A 87 mm3.4252 in | N/A 1520000 N341000 lbf | N/A 2440000 N548000 lbf |
N/A
|
| X32252 | N/A 32252 | N/A 260 mm10.2362 in | N/A 130 mm5.1181 in | N/A 2860000 N642000 lbf | N/A 4140000 N930000 lbf |
N/A
|
| X32952M | N/A 32952 | N/A 260 mm10.2362 in | N/A 63.5 mm2.5 in | N/A 829000 N186000 lbf | N/A 1690000 N379000 lbf |
N/A
|
| X32056XM | N/A 32056X | N/A 280 mm11.0236 in | N/A 87 mm3.4252 in | N/A 1380000 N309000 lbf | N/A 2620000 N590000 lbf |
N/A
|
| X32956M | N/A 32956M | N/A 280 mm11.0236 in | N/A 63.5 mm2.5 in | N/A 850000 N191000 lbf | N/A 1780000 N401000 lbf |
N/A
|
| X32060X | N/A 32060X | N/A 300 mm11.811 in | N/A 100 mm3.937 in | N/A 1730000 N389000 lbf | N/A 3170000 N712000 lbf |
N/A
|
| X32260M | N/A 32260 | N/A 300 mm11.811 in | N/A 140 mm5.5118 in | N/A 3090000 N695000 lbf | N/A 5310000 N1190000 lbf |
N/A
|
| X32960M | N/A 32960 | N/A 300 mm11.811 in | N/A 76 mm2.9921 in | N/A 1180000 N265000 lbf | N/A 2430000 N547000 lbf |
N/A
|
| X32064XM | N/A 32064XM | N/A 320 mm12.5984 in | N/A 100 mm3.937 in | N/A 1800000 N406000 lbf | N/A 3420000 N768000 lbf |
N/A
|
| X32968M | N/A 32968M | N/A 340 mm13.3858 in | N/A 76 mm2.9921 in | N/A 1220000 N274000 lbf | N/A 2640000 N594000 lbf |
N/A
|
| X32972M | N/A 32972M | N/A 360 mm14.1732 in | N/A 76 mm2.9921 in | N/A 1250000 N281000 lbf | N/A 2780000 N624000 lbf |
N/A
|
| LM377449H | N/A | N/A 558.8 mm22 in | N/A 93 mm3.6614 in | N/A | N/A |
N/A
|
| LM377449H | N/A | N/A 558.8 mm22 in | N/A 93 mm3.6614 in | N/A | N/A |
N/A
|
| JL580946 | N/A L580900 | N/A 630.000 mm24.8031 in | N/A 100 mm3.937 in | N/A 2890000 N649000 lbf | N/A 5910000 N1330000 lbf |
N/A
|
| JL286948 | N/A L286900 | N/A 928.000 mm36.5354 in | N/A 90.000 mm3.5433 in | N/A 2850000 N641000 lbf | N/A 9330000 N2100000 lbf |
N/A
|
| JL286948H | N/A L286900 | N/A 928.000 mm36.5354 in | N/A 90.000 mm3.5433 in | N/A 2660000 N599000 lbf | N/A 8460000 N1900000 lbf |
N/A
|
| JL286949 | N/A L286900 | N/A 930.000 mm36.6142 in | N/A 90.000 mm3.5433 in | N/A 2850000 N641000 lbf | N/A 9330000 N2100000 lbf |
N/A
|
| JL286949H | N/A L286900 | N/A 930.000 mm36.6142 in | N/A 90.000 mm3.5433 in | N/A 2660000 N599000 lbf | N/A 8460000 N1900000 lbf |
N/A
|