Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| X30306M | N/A 30306M | N/A 30 mm1.1811 in | N/A 19.000 mm0.7480 in | N/A 67700 N15200 lbf | N/A 65300 N14700 lbf |
N/A
|
| X32006X | N/A 32006X | N/A 30 mm1.1811 in | N/A 17.000 mm0.6693 in | N/A 46500 N10400 lbf | N/A 45300 N10200 lbf |
N/A
|
| X32206M | N/A 32206M | N/A 30 mm1.1811 in | N/A 20.000 mm0.7874 in | N/A 64100 N14400 lbf | N/A 71900 N16200 lbf |
N/A
|
| X32306 | N/A 32306 | N/A 30 mm1.1811 in | N/A 27.000 mm1.0630 in | N/A 104000 N23300 lbf | N/A 89800 N20200 lbf |
N/A
|
| X33206 | N/A 33206 | N/A 30 mm1.1811 in | N/A 25.000 mm0.9843 in | N/A 87600 N19700 lbf | N/A 82200 N18500 lbf |
N/A
|
| JL68145 | N/A L68100 | N/A 35 mm1.3780 in | N/A 18.460 mm0.7268 in | N/A 45500 N10200 lbf | N/A 48700 N11000 lbf |
N/A
|
| JS-3549A | N/A JS-3500 | N/A 35 mm1.3780 in | N/A 23.500 mm0.9252 in | N/A 66600 N15000 lbf | N/A 84900 N19100 lbf |
N/A
|
| X30207 | N/A 30207 | N/A 35 mm1.3780 in | N/A 17.000 mm0.6693 in | N/A 60600 N13600 lbf | N/A 63600 N14300 lbf |
N/A
|
| X30307M | N/A 30307M | N/A 35 mm1.3780 in | N/A 21.000 mm0.8268 in | N/A 87200 N19600 lbf | N/A 86100 N19300 lbf |
N/A
|
| X31307 | N/A 31307 | N/A 35 mm1.3780 in | N/A 21.000 mm0.8268 in | N/A 86300 N19400 lbf | N/A 74800 N16800 lbf |
N/A
|
| X32007X | N/A 32007X | N/A 35 mm1.3780 in | N/A 18 mm0.7087 in | N/A 56500 N12700 lbf | N/A 57600 N12900 lbf |
N/A
|
| X32207 | N/A 32207 | N/A 35 mm1.3780 in | N/A 23.000 mm0.9055 in | N/A 74900 N16800 lbf | N/A 82300 N18500 lbf |
N/A
|
| X32307 | N/A 32307 | N/A 35 mm1.3780 in | N/A 31.000 mm1.2205 in | N/A 116000 N26000 lbf | N/A 123000 N27700 lbf |
N/A
|
| X33207 | N/A 33207 | N/A 35 mm1.3780 in | N/A 28.000 mm1.1024 in | N/A 118000 N26600 lbf | N/A 116000 N26200 lbf |
N/A
|
| X30207M | N/A 30207 | N/A 35 mm1.3780 in | N/A 17.000 mm0.6693 in | N/A 60600 N13600 lbf | N/A 63600 N14300 lbf |
N/A
|
| JL69345 | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 19.000 mm0.7480 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A
|
| JL69348 | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A
|
| JL69349 | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A
|
| JL69349A | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A
|
| JL69349AX | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A
|
| JL69349H | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A
|
| JL69349P | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A
|
| J16154 | N/A 16000 | N/A 39.000 mm1.5354 in | N/A 20.638 mm0.8125 in | N/A 56600 N12700 lbf | N/A 65800 N14800 lbf |
N/A
|
| JF4049 | N/A JF4000 | N/A 40 mm1.5748 in | N/A 32.500 mm1.2795 in | N/A 162000 N36500 lbf | N/A 160000 N35900 lbf |
N/A
|
| X30208M | N/A 30208 | N/A 40 mm1.5748 in | N/A 18 mm0.7087 in | N/A 70900 N15900 lbf | N/A 74700 N16800 lbf |
N/A
|