Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X30308 N/A 30308 N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 117000 N26300 lbf N/A 102000 N23000 lbf N/A CAD Icon (for items table)
X31308 N/A 31308 N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 101000 N22700 lbf N/A 88100 N19800 lbf N/A CAD Icon (for items table)
X32008X N/A 32008X N/A 40 mm1.5748 in N/A 19.000 mm0.7480 in N/A 65800 N14800 lbf N/A 71600 N16100 lbf N/A CAD Icon (for items table)
X32008XM N/A 32008XM N/A 40 mm1.5748 in N/A 19.000 mm0.7480 in N/A 55500 N12500 lbf N/A 71600 N16100 lbf N/A CAD Icon (for items table)
X32008XMSA N/A 32008XM N/A 40 mm1.5748 in N/A 19.000 mm0.7480 in N/A 55500 N12500 lbf N/A 71600 N16100 lbf N/A CAD Icon (for items table)
X32208 N/A 32208 N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 95900 N21600 lbf N/A 86500 N19400 lbf N/A CAD Icon (for items table)
X32208M N/A 32208M N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 105000 N23500 lbf N/A 98000 N22000 lbf N/A CAD Icon (for items table)
X32308 N/A 32308 N/A 40 mm1.5748 in N/A 33.000 mm1.2992 in N/A 133000 N30000 lbf N/A 150000 N33700 lbf N/A CAD Icon (for items table)
X33108 N/A 33108 N/A 40 mm1.5748 in N/A 26.000 mm1.0236 in N/A 104000 N23400 lbf N/A 105000 N23600 lbf N/A CAD Icon (for items table)
X33208 N/A 33208 N/A 40 mm1.5748 in N/A 32.000 mm1.2598 in N/A 143000 N32200 lbf N/A 144000 N32400 lbf N/A CAD Icon (for items table)
XAA32008X N/A 32008X N/A 40 mm1.5748 in N/A 19.000 mm0.7480 in N/A 65800 N14800 lbf N/A 71600 N16100 lbf N/A CAD Icon (for items table)
XAA33108 N/A 33108 N/A 40 mm1.5748 in N/A 26.000 mm1.0236 in N/A 104000 N23400 lbf N/A 105000 N23600 lbf N/A CAD Icon (for items table)
XBA32308-B N/A 32308-B N/A 40 mm1.5748 in N/A 33.500 mm1.3189 in N/A 157000 N35300 lbf N/A 160000 N36100 lbf N/A CAD Icon (for items table)
XGA33210 N/A 33210 N/A 40 mm1.5748 in N/A 32.000 mm1.2598 in N/A 154000 N34600 lbf N/A 166000 N37300 lbf N/A CAD Icon (for items table)
X32308NM N/A 32308 N/A 40 mm1.5748 in N/A 33.000 mm1.2992 in N/A 133000 N30000 lbf N/A 150000 N33700 lbf N/A CAD Icon (for items table)
X30308M N/A 30308 N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 117000 N26300 lbf N/A 102000 N23000 lbf N/A CAD Icon (for items table)
X31308M N/A 31308 N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 101000 N22700 lbf N/A 88100 N19800 lbf N/A CAD Icon (for items table)
JW4549 N/A JW4500 N/A 45 mm1.7717 in N/A 26.500 mm1.0433 in N/A 118000 N26600 lbf N/A 114000 N25600 lbf N/A CAD Icon (for items table)
KJLM102948 N/A LM102900 N/A 45 mm1.7717 in N/A 19.800 mm0.7795 in N/A 61500 N13800 lbf N/A 81800 N18400 lbf N/A CAD Icon (for items table)
X30209M N/A 30209M N/A 45 mm1.7717 in N/A 19.000 mm0.7480 in N/A 94800 N21300 lbf N/A 89000 N20000 lbf N/A CAD Icon (for items table)
X30309M N/A 30309M N/A 45 mm1.7717 in N/A 25.000 mm0.9843 in N/A 129000 N29000 lbf N/A 139000 N31300 lbf N/A CAD Icon (for items table)
X31309M N/A 31309M N/A 45 mm1.7717 in N/A 25.000 mm0.9843 in N/A 125000 N28200 lbf N/A 113000 N25400 lbf N/A CAD Icon (for items table)
X32009X N/A 32009X N/A 45 mm1.7717 in N/A 20.000 mm0.7874 in N/A 78700 N17700 lbf N/A 84300 N19000 lbf N/A CAD Icon (for items table)
X32009XM N/A 32009XM N/A 45 mm1.7717 in N/A 20.000 mm0.7874 in N/A 66400 N14900 lbf N/A 84300 N19000 lbf N/A CAD Icon (for items table)
X32209 N/A 32209 N/A 45 mm1.7717 in N/A 23.000 mm0.9055 in N/A 104000 N23300 lbf N/A 98700 N22200 lbf N/A CAD Icon (for items table)
X32209M N/A 32209M N/A 45 mm1.7717 in N/A 23.000 mm0.9055 in N/A 104000 N23300 lbf N/A 98700 N22200 lbf N/A CAD Icon (for items table)
X32209N N/A 32209 N/A 45 mm1.7717 in N/A 23.000 mm0.9055 in N/A 104000 N23300 lbf N/A 98700 N22200 lbf N/A CAD Icon (for items table)
X32309M N/A 32309M N/A 45 mm1.7717 in N/A 36 mm1.4173 in N/A 183000 N41000 lbf N/A 171000 N38600 lbf N/A CAD Icon (for items table)
X33109 N/A 33109 N/A 45 mm1.7717 in N/A 26.000 mm1.0236 in N/A 113000 N25300 lbf N/A 119000 N26800 lbf N/A CAD Icon (for items table)
X33209 N/A 33209 N/A 45 mm1.7717 in N/A 32.000 mm1.2598 in N/A 149000 N33400 lbf N/A 155000 N34800 lbf N/A CAD Icon (for items table)
XAA32009X N/A 32009X N/A 45 mm1.7717 in N/A 20.000 mm0.7874 in N/A 78700 N17700 lbf N/A 84300 N19000 lbf N/A CAD Icon (for items table)
XAB-32009X N/A 32009X N/A 45 mm1.7717 in N/A 20.000 mm0.7874 in N/A 78700 N17700 lbf N/A 84300 N19000 lbf N/A CAD Icon (for items table)
XFA30309M N/A 30309M N/A 47.500 mm1.8701 in N/A 25.000 mm0.9843 in N/A 129000 N29000 lbf N/A 139000 N31300 lbf N/A CAD Icon (for items table)
JLM104942A N/A LM104900 N/A 48.600 mm1.9134 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JHM807045 N/A HM807000 N/A 50 mm1.9685 in N/A 36 mm1.4173 in N/A 203000 N45700 lbf N/A 223000 N50200 lbf N/A CAD Icon (for items table)
JLM104945 N/A LM104900 N/A 50 mm1.9685 in N/A 27.700 mm1.0906 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JLM104946 N/A LM104900 N/A 50 mm1.9685 in N/A 23.993 mm0.9446 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JLM104948 N/A LM104900 N/A 50 mm1.9685 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JLM704649 N/A LM704600 N/A 50 mm1.9685 in N/A 22.000 mm0.8661 in N/A 96500 N21700 lbf N/A 104000 N23500 lbf N/A CAD Icon (for items table)
JM205149 N/A M205100 N/A 50 mm1.9685 in N/A 28.000 mm1.1024 in N/A 147000 N33000 lbf N/A 154000 N34600 lbf N/A CAD Icon (for items table)
JM205149A N/A M205100 N/A 50 mm1.9685 in N/A 28.000 mm1.1024 in N/A 147000 N33000 lbf N/A 154000 N34600 lbf N/A CAD Icon (for items table)
JM205149AS N/A M205100 N/A 50 mm1.9685 in N/A 28.000 mm1.1024 in N/A 147000 N33000 lbf N/A 154000 N34600 lbf N/A CAD Icon (for items table)
JW5049 N/A JW5000 N/A 50 mm1.9685 in N/A 29.000 mm1.1417 in N/A 142000 N31800 lbf N/A 138000 N31000 lbf N/A CAD Icon (for items table)
KJLM704649H N/A LM704600 N/A 50 mm1.9685 in N/A 22.000 mm0.8661 in N/A 96500 N21700 lbf N/A 104000 N23500 lbf N/A CAD Icon (for items table)
X30210 N/A 30210 N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 79500 N17900 lbf N/A 87400 N19700 lbf N/A CAD Icon (for items table)
X30310 N/A 30310 N/A 50 mm1.9685 in N/A 27.000 mm1.0630 in N/A 142000 N31900 lbf N/A 150000 N33800 lbf N/A CAD Icon (for items table)
X30310M N/A 30310M N/A 50 mm1.9685 in N/A 27.000 mm1.0630 in N/A 168000 N37800 lbf N/A 150000 N33800 lbf N/A CAD Icon (for items table)
X31310M N/A 31310M N/A 50 mm1.9685 in N/A 27.000 mm1.0630 in N/A 147000 N33100 lbf N/A 132000 N29700 lbf N/A CAD Icon (for items table)
X32010X N/A 32010X N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
X32010XM N/A 32010XM N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 69800 N15700 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »