Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X30308 N/A 30308 N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 117000 N26300 lbf N/A 102000 N23000 lbf N/A CAD
X31308 N/A 31308 N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 101000 N22700 lbf N/A 88100 N19800 lbf N/A CAD
X32008X N/A 32008X N/A 40 mm1.5748 in N/A 19.000 mm0.7480 in N/A 65800 N14800 lbf N/A 71600 N16100 lbf N/A CAD
X32008XM N/A 32008XM N/A 40 mm1.5748 in N/A 19.000 mm0.7480 in N/A 55500 N12500 lbf N/A 71600 N16100 lbf N/A CAD
X32008XMSA N/A 32008XM N/A 40 mm1.5748 in N/A 19.000 mm0.7480 in N/A 55500 N12500 lbf N/A 71600 N16100 lbf N/A CAD
X32208 N/A 32208 N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 95900 N21600 lbf N/A 86500 N19400 lbf N/A CAD
X32208M N/A 32208M N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 105000 N23500 lbf N/A 98000 N22000 lbf N/A CAD
X32308 N/A 32308 N/A 40 mm1.5748 in N/A 33.000 mm1.2992 in N/A 133000 N30000 lbf N/A 150000 N33700 lbf N/A CAD
X33108 N/A 33108 N/A 40 mm1.5748 in N/A 26.000 mm1.0236 in N/A 104000 N23400 lbf N/A 105000 N23600 lbf N/A CAD
X33208 N/A 33208 N/A 40 mm1.5748 in N/A 32.000 mm1.2598 in N/A 143000 N32200 lbf N/A 144000 N32400 lbf N/A CAD
XAA32008X N/A 32008X N/A 40 mm1.5748 in N/A 19.000 mm0.7480 in N/A 65800 N14800 lbf N/A 71600 N16100 lbf N/A CAD
XAA33108 N/A 33108 N/A 40 mm1.5748 in N/A 26.000 mm1.0236 in N/A 104000 N23400 lbf N/A 105000 N23600 lbf N/A CAD
XBA32308-B N/A 32308-B N/A 40 mm1.5748 in N/A 33.500 mm1.3189 in N/A 157000 N35300 lbf N/A 160000 N36100 lbf N/A CAD
XGA33210 N/A 33210 N/A 40 mm1.5748 in N/A 32.000 mm1.2598 in N/A 154000 N34600 lbf N/A 166000 N37300 lbf N/A CAD
X32308NM N/A 32308 N/A 40 mm1.5748 in N/A 33.000 mm1.2992 in N/A 133000 N30000 lbf N/A 150000 N33700 lbf N/A CAD
X30308M N/A 30308 N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 117000 N26300 lbf N/A 102000 N23000 lbf N/A CAD
X31308M N/A 31308 N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 101000 N22700 lbf N/A 88100 N19800 lbf N/A CAD
JW4549 N/A JW4500 N/A 45 mm1.7717 in N/A 26.500 mm1.0433 in N/A 118000 N26600 lbf N/A 114000 N25600 lbf N/A CAD
KJLM102948 N/A LM102900 N/A 45 mm1.7717 in N/A 19.800 mm0.7795 in N/A 61500 N13800 lbf N/A 81800 N18400 lbf N/A CAD
X30209M N/A 30209M N/A 45 mm1.7717 in N/A 19.000 mm0.7480 in N/A 94800 N21300 lbf N/A 89000 N20000 lbf N/A CAD
X30309M N/A 30309M N/A 45 mm1.7717 in N/A 25.000 mm0.9843 in N/A 129000 N29000 lbf N/A 139000 N31300 lbf N/A CAD
X31309M N/A 31309M N/A 45 mm1.7717 in N/A 25.000 mm0.9843 in N/A 125000 N28200 lbf N/A 113000 N25400 lbf N/A CAD
X32009X N/A 32009X N/A 45 mm1.7717 in N/A 20.000 mm0.7874 in N/A 78700 N17700 lbf N/A 84300 N19000 lbf N/A CAD
X32009XM N/A 32009XM N/A 45 mm1.7717 in N/A 20.000 mm0.7874 in N/A 66400 N14900 lbf N/A 84300 N19000 lbf N/A CAD
X32209 N/A 32209 N/A 45 mm1.7717 in N/A 23.000 mm0.9055 in N/A 104000 N23300 lbf N/A 98700 N22200 lbf N/A CAD
Unit of Measure
1 2 3 4 5 »