Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X32210M N/A 32210M N/A 50 mm1.9685 in N/A 23.000 mm0.9055 in N/A 99800 N22400 lbf N/A 118000 N26500 lbf N/A CAD Icon (for items table)
X32310 N/A 32310 N/A 50 mm1.9685 in N/A 40.000 mm1.5748 in N/A 187000 N42000 lbf N/A 211000 N47500 lbf N/A CAD Icon (for items table)
X33010 N/A 33010 N/A 50 mm1.9685 in N/A 24.000 mm0.9449 in N/A 95500 N21500 lbf N/A 112000 N25300 lbf N/A CAD Icon (for items table)
X33110 N/A 33110 N/A 50 mm1.9685 in N/A 26.000 mm1.0236 in N/A 115000 N25800 lbf N/A 125000 N28100 lbf N/A CAD Icon (for items table)
X33210 N/A 33210 N/A 50 mm1.9685 in N/A 32.000 mm1.2598 in N/A 154000 N34600 lbf N/A 166000 N37300 lbf N/A CAD Icon (for items table)
XA32210M N/A 32210M N/A 50 mm1.9685 in N/A 23.000 mm0.9055 in N/A 118000 N26600 lbf N/A 118000 N26500 lbf N/A CAD Icon (for items table)
XAA32010X N/A 32010X N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
XAB-32010X N/A 32010X N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
XAD32010X N/A 32010X N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
XAE32010X N/A 32010X N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
XLA33211 N/A 33211 N/A 50 mm1.9685 in N/A 33.500 mm1.3189 in N/A 192000 N43200 lbf N/A 202000 N45300 lbf N/A CAD Icon (for items table)
X30210UM N/A N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A N/A N/A CAD Icon (for items table)
X30210UM N/A N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A N/A N/A CAD Icon (for items table)
X32310M N/A 32310 N/A 50 mm1.9685 in N/A 40.000 mm1.5748 in N/A 187000 N42000 lbf N/A 211000 N47500 lbf N/A CAD Icon (for items table)
X33210M N/A 33210 N/A 50 mm1.9685 in N/A 32.000 mm1.2598 in N/A 154000 N34600 lbf N/A 166000 N37300 lbf N/A CAD Icon (for items table)
XGA33211 N/A 33211 N/A 50.815 mm2.0006 in N/A 35.000 mm1.3780 in N/A 192000 N43200 lbf N/A 202000 N45300 lbf N/A CAD Icon (for items table)
XGA30210 N/A 30210 N/A 52.000 mm2.0472 in N/A 20.000 mm0.7874 in N/A 79500 N17900 lbf N/A 87400 N19700 lbf N/A CAD Icon (for items table)
JH307749 N/A H307700 N/A 55 mm2.1654 in N/A 39 mm1.5354 in N/A 249000 N56000 lbf N/A 251000 N56500 lbf N/A CAD Icon (for items table)
JH307749H N/A H307700 N/A 55 mm2.1654 in N/A 39 mm1.5354 in N/A 249000 N56000 lbf N/A 251000 N56500 lbf N/A CAD Icon (for items table)
JLM506848E N/A LM506800 N/A 55 mm2.1654 in N/A 26.000 mm1.0236 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table)
JLM506849 N/A LM506800 N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table)
JLM506849A N/A LM506800 N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table)
JM207049 N/A M207000 N/A 55 mm2.1654 in N/A 29.000 mm1.1417 in N/A 131000 N29300 lbf N/A 168000 N37700 lbf N/A CAD Icon (for items table)
JM207049A N/A M207000 N/A 55 mm2.1654 in N/A 29.000 mm1.1417 in N/A 131000 N29300 lbf N/A 168000 N37700 lbf N/A CAD Icon (for items table)
JW5549 N/A JW5500 N/A 55 mm2.1654 in N/A 31.000 mm1.2205 in N/A 172000 N38700 lbf N/A 175000 N39200 lbf N/A CAD Icon (for items table)
X30211M N/A 30211M N/A 55 mm2.1654 in N/A 21.000 mm0.8268 in N/A 107000 N24000 lbf N/A 122000 N27400 lbf N/A CAD Icon (for items table)
X30311M N/A 30311M N/A 55 mm2.1654 in N/A 29.000 mm1.1417 in N/A 174000 N39100 lbf N/A 190000 N42700 lbf N/A CAD Icon (for items table)
X31311M N/A 31311M N/A 55 mm2.1654 in N/A 29.000 mm1.1417 in N/A 172000 N38700 lbf N/A 157000 N35300 lbf N/A CAD Icon (for items table)
X32011X N/A 32011X N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 112000 N25300 lbf N/A 126000 N28300 lbf N/A CAD Icon (for items table)
X32211 N/A 32211 N/A 55 mm2.1654 in N/A 25.000 mm0.9843 in N/A 121000 N27200 lbf N/A 141000 N31600 lbf N/A CAD Icon (for items table)
X32211M N/A 32211M N/A 55 mm2.1654 in N/A 25.000 mm0.9843 in N/A 143000 N32200 lbf N/A 141000 N31600 lbf N/A CAD Icon (for items table)
X32311 N/A 32311 N/A 55 mm2.1654 in N/A 43 mm1.6929 in N/A 228000 N51200 lbf N/A 265000 N59700 lbf N/A CAD Icon (for items table)
X33011 N/A 33011 N/A 55 mm2.1654 in N/A 27.000 mm1.0630 in N/A 118000 N26500 lbf N/A 141000 N31700 lbf N/A CAD Icon (for items table)
X33111 N/A 33111 N/A 55 mm2.1654 in N/A 30.000 mm1.1811 in N/A 158000 N35500 lbf N/A 166000 N37200 lbf N/A CAD Icon (for items table)
X33211 N/A 33211 N/A 55 mm2.1654 in N/A 35.000 mm1.3780 in N/A 192000 N43200 lbf N/A 202000 N45300 lbf N/A CAD Icon (for items table)
XAA32011X N/A 32011X N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 112000 N25300 lbf N/A 126000 N28300 lbf N/A CAD Icon (for items table)
XGB-33212 N/A 33212 N/A 55 mm2.1654 in N/A 38.000 mm1.4961 in N/A 234000 N52700 lbf N/A 253000 N56800 lbf N/A CAD Icon (for items table)
X32011XM N/A 32011X N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 112000 N25300 lbf N/A 126000 N28300 lbf N/A CAD Icon (for items table)
JF6049 N/A JF6000 N/A 60 mm2.3622 in N/A 39 mm1.5354 in N/A 274000 N61500 lbf N/A 279000 N62800 lbf N/A CAD Icon (for items table)
JLM508748 N/A LM508700 N/A 60 mm2.3622 in N/A 24.000 mm0.9449 in N/A 97600 N21900 lbf N/A 135000 N30400 lbf N/A CAD Icon (for items table)
JN6049 N/A JN6000 N/A 60 mm2.3622 in N/A 46.000 mm1.8110 in N/A 252000 N56700 lbf N/A 348000 N78300 lbf N/A CAD Icon (for items table)
JP6049 N/A JP6000 N/A 60 mm2.3622 in N/A 20.000 mm0.7874 in N/A 82500 N18500 lbf N/A 101000 N22800 lbf N/A CAD Icon (for items table)
JW6049 N/A JW6000 N/A 60 mm2.3622 in N/A 33.500 mm1.3189 in N/A 204000 N45800 lbf N/A 210000 N47100 lbf N/A CAD Icon (for items table)
X30212 N/A 30212 N/A 60 mm2.3622 in N/A 22.000 mm0.8661 in N/A 107000 N24100 lbf N/A 117000 N26200 lbf N/A CAD Icon (for items table)
X30212CM N/A 30212C N/A 60 mm2.3622 in N/A 22.000 mm0.8661 in N/A 120000 N27000 lbf N/A 137000 N30700 lbf N/A CAD Icon (for items table)
X30312 N/A 30312 N/A 60 mm2.3622 in N/A 31.000 mm1.2205 in N/A 201000 N45300 lbf N/A 221000 N49800 lbf N/A CAD Icon (for items table)
X30312M N/A 30312M N/A 60 mm2.3622 in N/A 31.000 mm1.2205 in N/A 218000 N49000 lbf N/A 221000 N49800 lbf N/A CAD Icon (for items table)
X31312M N/A 31312M N/A 60 mm2.3622 in N/A 31.000 mm1.2205 in N/A 186000 N41700 lbf N/A 188000 N42200 lbf N/A CAD Icon (for items table)
X32012X N/A 32012X N/A 60 mm2.3622 in N/A 23.000 mm0.9055 in N/A 115000 N25800 lbf N/A 132000 N29600 lbf N/A CAD Icon (for items table)
X32012XM N/A 32012XM N/A 60 mm2.3622 in N/A 23.000 mm0.9055 in N/A 115000 N25800 lbf N/A 132000 N29600 lbf N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »