Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| X32212M | N/A 32212M | N/A 60 mm2.3622 in | N/A 28.000 mm1.1024 in | N/A 149000 N33400 lbf | N/A 178000 N40100 lbf |
N/A
|
| X32312 | N/A 32312 | N/A 60 mm2.3622 in | N/A 46.000 mm1.8110 in | N/A 264000 N59400 lbf | N/A 310000 N69800 lbf |
N/A
|
| X33012 | N/A 33012 | N/A 60 mm2.3622 in | N/A 27.000 mm1.0630 in | N/A 103000 N23100 lbf | N/A 150000 N33600 lbf |
N/A
|
| X33012M | N/A 33012M | N/A 60 mm2.3622 in | N/A 27.000 mm1.0630 in | N/A 122000 N27400 lbf | N/A 150000 N33600 lbf |
N/A
|
| X33112 | N/A 33112 | N/A 60 mm2.3622 in | N/A 30.000 mm1.1811 in | N/A 162000 N36400 lbf | N/A 180000 N40500 lbf |
N/A
|
| X33212 | N/A 33212 | N/A 60 mm2.3622 in | N/A 38.000 mm1.4961 in | N/A 234000 N52700 lbf | N/A 253000 N56800 lbf |
N/A
|
| XA32212M | N/A 32212M | N/A 60 mm2.3622 in | N/A 28.000 mm1.1024 in | N/A 163000 N36600 lbf | N/A 160000 N35900 lbf |
N/A
|
| XAA33212 | N/A 33212 | N/A 60 mm2.3622 in | N/A 38.000 mm1.4961 in | N/A 234000 N52700 lbf | N/A 253000 N56800 lbf |
N/A
|
| XAB-33212 | N/A 33212 | N/A 60 mm2.3622 in | N/A 38.000 mm1.4961 in | N/A 234000 N52700 lbf | N/A 253000 N56800 lbf |
N/A
|
| X30212M | N/A 30212 | N/A 60 mm2.3622 in | N/A 22.000 mm0.8661 in | N/A 107000 N24100 lbf | N/A 117000 N26200 lbf |
N/A
|
| X32312M | N/A 32312 | N/A 60 mm2.3622 in | N/A 46.000 mm1.8110 in | N/A 264000 N59400 lbf | N/A 310000 N69800 lbf |
N/A
|
| J6392 | N/A 6300 | N/A 65 mm2.5591 in | N/A 56 mm2.2050 in | N/A 321000 N72300 lbf | N/A 404000 N90900 lbf |
N/A
|
| JD6549 | N/A JD6500 | N/A 65 mm2.5591 in | N/A 31.000 mm1.2205 in | N/A 193000 N43400 lbf | N/A 212000 N47700 lbf |
N/A
|
| JH211749 | N/A H211700 | N/A 65 mm2.5591 in | N/A 38.500 mm1.5157 in | N/A 223000 N50100 lbf | N/A 283000 N63600 lbf |
N/A
|
| JH211749A | N/A H211700 | N/A 65 mm2.5591 in | N/A 38.500 mm1.5157 in | N/A 223000 N50100 lbf | N/A 283000 N63600 lbf |
N/A
|
| JLM710949C | N/A LM710900 | N/A 65 mm2.5591 in | N/A 23.000 mm0.9055 in | N/A 128000 N28800 lbf | N/A 139000 N31300 lbf |
N/A
|
| JM511945 | N/A M511900 | N/A 65 mm2.5591 in | N/A 30.000 mm1.1811 in | N/A 167000 N37600 lbf | N/A 195000 N43900 lbf |
N/A
|
| JM511946 | N/A M511900 | N/A 65 mm2.5591 in | N/A 28.000 mm1.1024 in | N/A 167000 N37600 lbf | N/A 195000 N43900 lbf |
N/A
|
| JM511946N | N/A M511900 | N/A 65 mm2.5591 in | N/A 28.000 mm1.1024 in | N/A 167000 N37600 lbf | N/A 195000 N43900 lbf |
N/A
|
| JW6549 | N/A JW6500 | N/A 65 mm2.5591 in | N/A 33.500 mm1.3189 in | N/A 208000 N46700 lbf | N/A 220000 N49400 lbf |
N/A
|
| X30213M | N/A 30213M | N/A 65 mm2.5591 in | N/A 23.000 mm0.9055 in | N/A 164000 N36900 lbf | N/A 158000 N35500 lbf |
N/A
|
| X30313 | N/A 30313 | N/A 65 mm2.5591 in | N/A 33.000 mm1.2992 in | N/A 222000 N50000 lbf | N/A 242000 N54400 lbf |
N/A
|
| X31313M | N/A 31313M | N/A 65 mm2.5591 in | N/A 33.000 mm1.2992 in | N/A 212000 N47800 lbf | N/A 217000 N48700 lbf |
N/A
|
| X32013X | N/A 32013X | N/A 65 mm2.5591 in | N/A 23.000 mm0.9055 in | N/A 116000 N26100 lbf | N/A 137000 N30900 lbf |
N/A
|
| X32213 | N/A 32213 | N/A 65 mm2.5591 in | N/A 31.000 mm1.2205 in | N/A 174000 N39100 lbf | N/A 209000 N46900 lbf |
N/A
|
| X32313M | N/A 32313M | N/A 65 mm2.5591 in | N/A 48 mm1.8898 in | N/A 320000 N72000 lbf | N/A 388000 N87200 lbf |
N/A
|
| X33013 | N/A 33013 | N/A 65 mm2.5591 in | N/A 27.000 mm1.0630 in | N/A 127000 N28500 lbf | N/A 162000 N36400 lbf |
N/A
|
| X33013M | N/A 33013M | N/A 65 mm2.5591 in | N/A 27.000 mm1.0630 in | N/A 127000 N28500 lbf | N/A 162000 N36400 lbf |
N/A
|
| X33113 | N/A 33113 | N/A 65 mm2.5591 in | N/A 34.000 mm1.3386 in | N/A 167000 N37500 lbf | N/A 225000 N50600 lbf |
N/A
|
| X33213 | N/A 33213 | N/A 65 mm2.5591 in | N/A 41 mm1.6142 in | N/A 262000 N58900 lbf | N/A 280000 N62900 lbf |
N/A
|
| XAA32013X | N/A 32013X | N/A 65 mm2.5591 in | N/A 23.000 mm0.9055 in | N/A 116000 N26100 lbf | N/A 137000 N30900 lbf |
N/A
|
| XAA32013XM | N/A 32013XM | N/A 65 mm2.5591 in | N/A 23.000 mm0.9055 in | N/A 116000 N26100 lbf | N/A 137000 N30900 lbf |
N/A
|
| X32013XM | N/A 32013X | N/A 65 mm2.5591 in | N/A 23.000 mm0.9055 in | N/A 116000 N26100 lbf | N/A 137000 N30900 lbf |
N/A
|
| JF7049 | N/A JF7000 | N/A 70 mm2.7559 in | N/A 42.000 mm1.6535 in | N/A 325000 N73200 lbf | N/A 360000 N80800 lbf |
N/A
|
| JF7049A | N/A JF7000 | N/A 70 mm2.7559 in | N/A 42.000 mm1.6535 in | N/A 325000 N73200 lbf | N/A 360000 N80800 lbf |
N/A
|
| JH913848 | N/A H913800 | N/A 70 mm2.7559 in | N/A 39.688 mm1.5625 in | N/A 273000 N61300 lbf | N/A 256000 N57500 lbf |
N/A
|
| JLM813049 | N/A LM813000 | N/A 70 mm2.7559 in | N/A 25.000 mm0.9843 in | N/A 115000 N25700 lbf | N/A 168000 N37800 lbf |
N/A
|
| JM612949 | N/A M612900 | N/A 70 mm2.7559 in | N/A 29.000 mm1.1417 in | N/A 178000 N40000 lbf | N/A 198000 N44500 lbf |
N/A
|
| JP7049 | N/A JP7000 | N/A 70 mm2.7559 in | N/A 20.000 mm0.7874 in | N/A 91600 N20600 lbf | N/A 112000 N25200 lbf |
N/A
|
| JW7049 | N/A JW7000 | N/A 70 mm2.7559 in | N/A 35.500 mm1.3976 in | N/A 241000 N54200 lbf | N/A 257000 N57800 lbf |
N/A
|
| X30214 | N/A 30214 | N/A 70 mm2.7559 in | N/A 24.000 mm0.9449 in | N/A 138000 N31000 lbf | N/A 157000 N35300 lbf |
N/A
|
| X30314 | N/A 30314 | N/A 70 mm2.7559 in | N/A 35.000 mm1.3780 in | N/A 233000 N52300 lbf | N/A 276000 N62000 lbf |
N/A
|
| X30314M | N/A 30314M | N/A 70 mm2.7559 in | N/A 35.000 mm1.3780 in | N/A 251000 N56500 lbf | N/A 276000 N62000 lbf |
N/A
|
| X31314M | N/A 31314M | N/A 70 mm2.7559 in | N/A 35.000 mm1.3780 in | N/A 252000 N56800 lbf | N/A 235000 N52900 lbf |
N/A
|
| X32014X | N/A 32014X | N/A 70 mm2.7559 in | N/A 25.000 mm0.9843 in | N/A 133000 N29900 lbf | N/A 163000 N36700 lbf |
N/A
|
| X32214 | N/A 32214 | N/A 70 mm2.7559 in | N/A 31.000 mm1.2205 in | N/A 216000 N48600 lbf | N/A 224000 N50400 lbf |
N/A
|
| X32214M | N/A 32214M | N/A 70 mm2.7559 in | N/A 31.000 mm1.2205 in | N/A 216000 N48600 lbf | N/A 224000 N50400 lbf |
N/A
|
| X32314CM | N/A 32314C | N/A 70 mm2.7559 in | N/A 51 mm2.0079 in | N/A 366000 N82300 lbf | N/A 448000 N101000 lbf |
N/A
|
| X32314M | N/A 32314 | N/A 70 mm2.7559 in | N/A 51 mm2.0079 in | N/A 434000 N97500 lbf | N/A 448000 N101000 lbf |
N/A
|
| X33014M | N/A 33014M | N/A 70 mm2.7559 in | N/A 31.000 mm1.2205 in | N/A 153000 N34500 lbf | N/A 236000 N53000 lbf |
N/A
|