Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| X32212M | N/A 32212M | N/A 60 mm2.3622 in | N/A 28.000 mm1.1024 in | N/A 149000 N33400 lbf | N/A 178000 N40100 lbf |
N/A
|
| X32312 | N/A 32312 | N/A 60 mm2.3622 in | N/A 46.000 mm1.8110 in | N/A 264000 N59400 lbf | N/A 310000 N69800 lbf |
N/A
|
| X33012 | N/A 33012 | N/A 60 mm2.3622 in | N/A 27.000 mm1.0630 in | N/A 103000 N23100 lbf | N/A 150000 N33600 lbf |
N/A
|
| X33012M | N/A 33012M | N/A 60 mm2.3622 in | N/A 27.000 mm1.0630 in | N/A 122000 N27400 lbf | N/A 150000 N33600 lbf |
N/A
|
| X33112 | N/A 33112 | N/A 60 mm2.3622 in | N/A 30.000 mm1.1811 in | N/A 162000 N36400 lbf | N/A 180000 N40500 lbf |
N/A
|
| X33212 | N/A 33212 | N/A 60 mm2.3622 in | N/A 38.000 mm1.4961 in | N/A 234000 N52700 lbf | N/A 253000 N56800 lbf |
N/A
|
| XA32212M | N/A 32212M | N/A 60 mm2.3622 in | N/A 28.000 mm1.1024 in | N/A 163000 N36600 lbf | N/A 160000 N35900 lbf |
N/A
|
| XAA33212 | N/A 33212 | N/A 60 mm2.3622 in | N/A 38.000 mm1.4961 in | N/A 234000 N52700 lbf | N/A 253000 N56800 lbf |
N/A
|
| XAB-33212 | N/A 33212 | N/A 60 mm2.3622 in | N/A 38.000 mm1.4961 in | N/A 234000 N52700 lbf | N/A 253000 N56800 lbf |
N/A
|
| X30212M | N/A 30212 | N/A 60 mm2.3622 in | N/A 22.000 mm0.8661 in | N/A 107000 N24100 lbf | N/A 117000 N26200 lbf |
N/A
|
| X32312M | N/A 32312 | N/A 60 mm2.3622 in | N/A 46.000 mm1.8110 in | N/A 264000 N59400 lbf | N/A 310000 N69800 lbf |
N/A
|
| J6392 | N/A 6300 | N/A 65 mm2.5591 in | N/A 56 mm2.2050 in | N/A 321000 N72300 lbf | N/A 404000 N90900 lbf |
N/A
|
| JD6549 | N/A JD6500 | N/A 65 mm2.5591 in | N/A 31.000 mm1.2205 in | N/A 193000 N43400 lbf | N/A 212000 N47700 lbf |
N/A
|
| JH211749 | N/A H211700 | N/A 65 mm2.5591 in | N/A 38.500 mm1.5157 in | N/A 223000 N50100 lbf | N/A 283000 N63600 lbf |
N/A
|
| JH211749A | N/A H211700 | N/A 65 mm2.5591 in | N/A 38.500 mm1.5157 in | N/A 223000 N50100 lbf | N/A 283000 N63600 lbf |
N/A
|
| JLM710949C | N/A LM710900 | N/A 65 mm2.5591 in | N/A 23.000 mm0.9055 in | N/A 128000 N28800 lbf | N/A 139000 N31300 lbf |
N/A
|
| JM511945 | N/A M511900 | N/A 65 mm2.5591 in | N/A 30.000 mm1.1811 in | N/A 167000 N37600 lbf | N/A 195000 N43900 lbf |
N/A
|
| JM511946 | N/A M511900 | N/A 65 mm2.5591 in | N/A 28.000 mm1.1024 in | N/A 167000 N37600 lbf | N/A 195000 N43900 lbf |
N/A
|
| JM511946N | N/A M511900 | N/A 65 mm2.5591 in | N/A 28.000 mm1.1024 in | N/A 167000 N37600 lbf | N/A 195000 N43900 lbf |
N/A
|
| JW6549 | N/A JW6500 | N/A 65 mm2.5591 in | N/A 33.500 mm1.3189 in | N/A 208000 N46700 lbf | N/A 220000 N49400 lbf |
N/A
|
| X30213M | N/A 30213M | N/A 65 mm2.5591 in | N/A 23.000 mm0.9055 in | N/A 164000 N36900 lbf | N/A 158000 N35500 lbf |
N/A
|
| X30313 | N/A 30313 | N/A 65 mm2.5591 in | N/A 33.000 mm1.2992 in | N/A 222000 N50000 lbf | N/A 242000 N54400 lbf |
N/A
|
| X31313M | N/A 31313M | N/A 65 mm2.5591 in | N/A 33.000 mm1.2992 in | N/A 212000 N47800 lbf | N/A 217000 N48700 lbf |
N/A
|
| X32013X | N/A 32013X | N/A 65 mm2.5591 in | N/A 23.000 mm0.9055 in | N/A 116000 N26100 lbf | N/A 137000 N30900 lbf |
N/A
|
| X32213 | N/A 32213 | N/A 65 mm2.5591 in | N/A 31.000 mm1.2205 in | N/A 174000 N39100 lbf | N/A 209000 N46900 lbf |
N/A
|